EIL..D
Fluro
Industry parts
Rod Ends
Series E
Female left hand thread
Standard design
Maintenance Free
EIL..D
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_e_smal_baureihe/innengewinde_links/standardausfuhrung/wartungsfrei/eil_d/eil_d_asmtab.prj},{NB=Gelenkkopf EIL20D M 20x1.5 LH(0-0)},{IDNR=},{D=20},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=13.0},{A=53},{F=77},{L=103.5},{K=35},{J=27.5},{O=24.2},{SW=32},{G=M 20x1.5 LH},{GNDM=20},{GP=1.500},{GKDM=18.376},{GL=38},{ST=62.5},{DT=31.5},{KIPPWINKEL=9},{GEW=350},{ABD=ja},{VERS=28},{PPATH=eil_d_asmtpl.prj},{MD=360},{MAT1=Vergütungsstahl C45},{LAGER=wartungsfreies Stahl/PTFE-Lager GE..EC},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EIL6D M 6 LH
EIL6D
6
6
4.4
20
30
40.0
13
10.0
8.0
11
M 6 LH
12
10.3
3.6
13
21
no
360
free-cutting steel to 9SM...
maintenance free steel/PT...
84833038
EIL8D M 8 LH
EIL8D
8
8
6.0
24
36
48.0
16
12.5
10.2
14
M 8 LH
16
15.8
5.8
15
38
no
360
free-cutting steel to 9SM...
maintenance free steel/PT...
84833038
EIL10D M 10 LH
EIL10D
10
9
7.0
28
43
57.0
19
15.0
13.2
17
M 10 LH
20
23.4
8.6
12
60
no
360
free-cutting steel to 9SM...
maintenance free steel/PT...
84833038
EIL12D M 12 LH
EIL12D
12
10
8.0
34
50
67.0
22
17.5
14.9
19
M 12 LH
22
31.0
11.5
11
96
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL15D M 14 LH
EIL15D
15
12
10.0
40
61
81.0
26
21.0
18.4
22
M 14 LH
29
42.5
17.5
8
180
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL16D M 16 LH
EIL16D
16
14
11.0
46
67
90.0
30
24.0
20.7
27
M 16 LH
33
54.5
22.5
10
220
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL17D M 16 LH
EIL17D
17
14
11.0
46
67
90.0
30
24.0
20.7
27
M 16 LH
33
54.5
22.5
10
220
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL20D M 20x1.5 LH
EIL20D
20
16
13.0
53
77
103.5
35
27.5
24.2
32
M 20x1.5 LH
38
62.5
31.5
9
350
yes
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL25D M 24x2 LH
EIL25D
25
20
17.0
64
94
126.0
42
33.5
29.3
36
M 24x2 LH
48
92.0
51.0
7
640
yes
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL30D M 30x2 LH
EIL30D
30
22
19.0
73
110
146.5
50
40.0
34.2
41
M 30x2 LH
56
124.0
66.0
6
930
yes
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL35D M 36x3 LH
EIL35D
35
25
21.0
82
125
166.0
58
47.0
39.8
50
M 36x3 LH
60
144.0
140.0
6
1300
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL40D M 39x3 LH
EIL40D
40
28
23.0
92
142
188.0
65
52.0
45.0
55
M 39x3 LH
65
178.0
185.0
7
2000
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL45D M 42x3 LH
EIL45D
45
32
27.0
102
145
196.0
70
58.0
50.8
60
M 42x3 LH
65
263.0
240.0
7
2500
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL50D M 45x3 LH
EIL50D
50
35
30.0
112
160
216.0
75
62.0
56.0
65
M 45x3 LH
68
320.0
295.0
6
3500
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL60D M 52x3 LH
EIL60D
60
44
38.0
135
175
242.5
88
70.0
66.8
75
M 52x3 LH
70
497.0
460.0
6
5550
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL70D M 56x4 LH
EIL70D
70
49
42.0
160
200
280.0
98
80.0
77.9
85
M 56x4 LH
80
606.0
590.0
6
8600
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EIL80D M 64x4 LH
EIL80D
80
55
47.0
180
230
320.0
110
95.0
89.4
100
M 64x4 LH
85
752.0
750.0
6
12000
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表