SW/FW - Sealing/fibre washers
Flexicon
Accessories
Powered by
CAD模型選擇
{flexicon/3_accessories/sealing_washers.prj},{NB=SW075},{CLR=Black},{CT=SW},{T1=075},{OD=34.0},{ID=24.5},{T=1.5},{TFT=3/4\" NPT},{CNSMAT=Neoprene},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
OD
Diameter
[mm]
ID
Diameter
[mm]
T
Thickness
[mm]
TFT
To fit thread
ⁿ/ₐ
CNSMAT
Material
[mm]
SW12
SW12
Black
20.0
11.5
1.5
M12
Neoprene
SW16
SW16
Black
24.0
15.5
1.5
M16
Neoprene
SW20
SW20
Black
28.0
19.5
1.5
M20
Neoprene
SW25
SW25
Black
34.0
24.5
1.5
M25
Neoprene
SW32
SW32
Black
42.0
31.5
1.5
M32
Neoprene
SW40
SW40
Black
50.0
39.5
1.5
M40
Neoprene
SW50
SW50
Black
60.0
49.5
1.5
M50
Neoprene
SW63
SW63
Black
73.0
62.5
1.5
M63
Neoprene
SWPG7
SWPG7
Black
20.0
11.5
1.5
PG7
Neoprene
SWPG9
SWPG9
Black
24.0
14.7
1.5
PG9
Neoprene
SWPG11
SWPG11
Black
25.0
18.1
1.5
PG11
Neoprene
SWPG13
SWPG13
Black
28.0
19.5
1.5
PG13
Neoprene
SWPG16
SWPG16
Black
29.0
22.0
1.5
PG16
Neoprene
SWPG21
SWPG21
Black
35.0
27.8
1.5
PG21
Neoprene
SWPG29
SWPG29
Black
44.0
36.5
1.5
PG29
Neoprene
SWPG36
SWPG36
Black
54.0
46.5
1.5
PG36
Neoprene
SWPG48
SWPG48
Black
70.0
58.8
1.5
PG48
Neoprene
SW038
SW038
Black
24.0
15.5
1.5
3/8" NPT
Neoprene
SW050
SW050
Black
28.0
19.5
1.5
1/2" NPT
Neoprene
SW075
SW075
Black
34.0
24.5
1.5
3/4" NPT
Neoprene
SW100
SW100
Black
41.0
31.5
1.5
1" NPT
Neoprene
SW125
SW125
Black
50.0
39.5
1.5
1 1/4" NPT
Neoprene
SW150
SW150
Black
54.0
46.5
1.5
1 1/2" NPT
Neoprene
SW200
SW200
Black
70.0
58.8
1.5
2" NPT
Neoprene
FW12
FW12
Red
20.0
12.0
1.6
M12
Fibre
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表