REK-M - Reducer – outer and inner thread
Flexa
accessories
REK - Reducer
Powered by
CAD模型選擇
{flexa/accessories/rek/rek_m.prj},{NB=FLEXA REK-M 10352M32M20},{AUS=1},{METR1=M32 x 1.5},{METR2=M20 x 1.5},{SW=36.0},{L1=10.0},{L=16.0},{MNDM=32.000},{MNDM1=20.000},{D1=40.000},{VERS=5},{GEW=0.600},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
METR1
EN 60423
ⁿ/ₐ
METR2
EN 60423
ⁿ/ₐ
SW
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA REK-M 10352M20M12
10352M20M12
M20 x 1.5
M12 x 1.5
24.0
8.0
12.0
0.400
100
FLEXA REK-M 10352M20M16
10352M20M16
M20 x 1.5
M16 x 1.5
24.0
8.0
12.0
0.260
100
FLEXA REK-M 10352M25M16
10352M25M16
M25 x 1.5
M16 x 1.5
29.0
8.0
14.0
0.500
100
FLEXA REK-M 10352M25M20
10352M25M20
M25 x 1.5
M20 x 1.5
29.0
8.0
14.0
0.480
100
FLEXA REK-M 10352M32M20
10352M32M20
M32 x 1.5
M20 x 1.5
36.0
10.0
16.0
0.600
50
FLEXA REK-M 10352M32M25
10352M32M25
M32 x 1.5
M25x 1.5
36.0
10.0
16.0
0.800
50
FLEXA REK-M 10352M40M32
10352M40M32
M40 x 1.5
M32 x 1.5
55.0
10.0
16.0
1.260
50
FLEXA REK-M 10352M50M40
10352M50M40
M50 x 1.5
M40 x 1.5
55.0
12.0
18.0
1.920
25
FLEXA REK-M 10352M63M40
10352M63M40
M63 x 1.5
M40 x 1.5
68.0
12.0
18.0
2.500
25
FLEXA REK-M 10352M63M50
10352M63M50
M63 x 1.5
M50 x 1.5
68.0
12.0
18.0
2.500
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表