目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2532.2. - 落料模推料器 按照 MERCEDES-BENZ / VW / VDI 3362 标准
FIBRO
标准件
弹簧
附件
薄板坯余料的推料器
Powered by
CAD模型選擇
{fibro/normalien/f/f08/f08_09/2532_2.prj},{NB=2532.2.150.115.0270},{DOC=2532_pdf},{MAT=Perbunan Shore A 65},{H2=7.200},{B2=15.000},{H=11.500},{L=270.000},{L1=26.000},{L3=2.000},{D=7.500},{D1=4.000},{H1=3.000},{B1=13.000},{L2=30.000},{E=7.000},{ZTC=40170000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BC
订购编号
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
H2
[mm]
B2
宽度
[mm]
H
高度
[mm]
L
长度
[mm]
L1
[mm]
L3
[mm]
D
[mm]
D1
[mm]
H1
[mm]
B1
[mm]
L2
[mm]
E
[mm]
ZTC
海关税号
ⁿ/ₐ
2532.2.150.115.0270
2532.2.150.115.0270
Perbunan Shore A 65
7.200
15.000
11.500
270.000
26.000
2.000
7.500
4.000
3.000
13.000
30.000
7.000
40170000
2532.2.190.165.0270
2532.2.190.165.0270
Perbunan Shore A 65
12.200
19.000
16.500
270.000
26.000
2.000
7.500
4.000
3.000
16.000
30.000
9.500
40170000
2532.2.190.270.0306
2532.2.190.270.0306
Perbunan Shore A 65
21.200
19.000
27.000
306.000
30.000
2.000
7.500
4.000
3.000
15.000
34.000
8.000
40170000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表