目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
268. - 冲头 带弹顶销, 短阶梯式凸模柄部
FIBRO
标准件
精密零件
割冲头
圆柱头切割冲头
Powered by
CAD模型選擇
{fibro/normalien/e/e01/e01_06/268.prj},{NB=268.3.1000.060.1.0480.0480},{DOC=268_pdf},{MAT=HSS},{D2=10.000},{L1=60},{FORM=1},{L2=13.000},{D1=0},{A=4.8},{B=4.8},{D1MAX=9.900},{L3=1.500},{AMIN=4.800},{D3=13.000},{D4=1.470},{K=5.000},{L=32.000},{NM=4.000},{M=M5},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=268.3.1000.060.01.0480.0480}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BC
订购编号
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
D2
轴的直径
[mm]
L2
切割长度
[mm]
L3
[mm]
AMIN
[mm]
D3
[mm]
L
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
DUMMY
ⁿ/ₐ
268.3.0500.060.1.0160.016...
268.3.0500.060.1.0160.016...
HSS
5.000
7.000
0.800
1.600
8.000
13.000
0.010
82073010
268.3.0500.060.1
268.3.0600.060.1.0230.023...
268.3.0600.060.1.0230.023...
HSS
6.000
7.000
0.800
2.300
9.000
19.000
0.013
82073010
268.3.0600.060.1
268.3.0800.060.1.0320.032...
268.3.0800.060.1.0320.032...
HSS
8.000
13.000
1.500
3.200
11.000
28.000
0.021
82073010
268.3.0800.060.1
268.3.1000.060.1.0480.048...
268.3.1000.060.1.0480.048...
HSS
10.000
13.000
1.500
4.800
13.000
32.000
0.033
82073010
268.3.1000.060.1
268.3.1300.060.1.0480.048...
268.3.1300.060.1.0480.048...
HSS
13.000
13.000
1.500
4.800
16.000
32.000
0.054
82073010
268.3.1300.060.1
268.3.1600.060.1.0550.055...
268.3.1600.060.1.0550.055...
HSS
16.000
13.000
2.000
5.500
19.000
32.000
0.081
82073010
268.3.1600.060.1
268.3.2000.060.1.0550.055...
268.3.2000.060.1.0550.055...
HSS
20.000
13.000
2.500
5.500
23.000
32.000
0.124
82073010
268.3.2000.060.1
268.3.2500.060.1.0650.065...
268.3.2500.060.1.0650.065...
HSS
25.000
13.000
2.500
6.500
28.000
32.000
0.192
82073010
268.3.2500.060.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表