目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2091.74. - 带法兰的铜导套ECO-LINE”,带固态润滑剂的青铜, ISO 9448-4
FIBRO
标准件
导向元件
导向轴套
带法兰
Bronze with solid lubricant rings
Powered by
CAD模型選擇
{fibro/normalien/d/d05/d05_03/d05_03_03/2091_74.prj},{NB=2091.74.025},{DOC=2091.74_pdf},{D1=25.000},{D3=40.000},{D4=63.000},{D5=50.000},{D6=5.500},{D7=10.000},{K=23.000},{L1=38.000},{L2=23.000},{L3=15.000},{T=5.700},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D3
安装直径
[mm]
D4
外径
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
K
[mm]
L1
总长度
[mm]
L2
安装长度
[mm]
L3
[mm]
T
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2091.74.015
2091.74.015
15.000
28.000
45.000
35.000
4.500
8.000
15.000
29.000
23.000
6.000
3.400
0.124
84879090
2091.74.016
2091.74.016
16.000
28.000
45.000
35.000
4.500
8.000
15.000
29.000
23.000
6.000
3.400
0.118
84879090
2091.74.019
2091.74.019
19.000
32.000
50.000
40.000
4.500
8.000
18.000
38.000
23.000
15.000
4.600
0.276
84879090
2091.74.020
2091.74.020
20.000
32.000
50.000
40.000
4.500
8.000
18.000
38.000
23.000
15.000
4.600
0.267
84879090
2091.74.024
2091.74.024
24.000
40.000
63.000
50.000
5.500
10.000
23.000
38.000
23.000
15.000
5.700
0.435
84879090
2091.74.025
2091.74.025
25.000
40.000
63.000
50.000
5.500
10.000
23.000
38.000
23.000
15.000
5.700
0.423
84879090
2091.74.030
2091.74.030
30.000
48.000
72.000
58.000
5.500
10.000
28.000
45.000
30.000
15.000
5.700
0.627
84879090
2091.74.032
2091.74.032
32.000
48.000
72.000
58.000
5.500
10.000
28.000
45.000
30.000
15.000
5.700
0.591
84879090
2091.74.038
2091.74.038
38.000
58.000
85.000
70.000
6.600
11.000
33.000
55.000
30.000
25.000
6.800
1.231
84879090
2091.74.040
2091.74.040
40.000
58.000
85.000
70.000
6.600
11.000
33.000
55.000
30.000
25.000
6.800
1.176
84879090
2091.74.048
2091.74.048
48.000
70.000
104.000
86.000
9.000
15.000
38.000
62.000
37.000
25.000
9.000
1.827
84879090
2091.74.050
2091.74.050
50.000
70.000
104.000
86.000
9.000
15.000
38.000
62.000
37.000
25.000
9.000
1.749
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表