目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2140.34. - 垫圈 DIN 6340
FIBRO
标准件
起吊元件和压紧装置
夹紧元件
附件
Powered by
CAD模型選擇
{fibro/normalien/c/c03/c03_12/2140_34.prj},{NB=2140.34.16},{DOC=2140_34_pdf},{M=M16},{M1=16.000},{D1=17.000},{D2=45.000},{S=6.000},{ZTC=73181588}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BC
订购编号
ⁿ/ₐ
M
螺纹
ⁿ/ₐ
D1
内径
[mm]
D2
外径
[mm]
S
厚度
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2140.34.08
2140.34.08
M8
8.400
23.000
4.000
0.011
73181588
2140.34.10
2140.34.10
M10
10.500
28.000
4.000
0.017
73181588
2140.34.12
2140.34.12
M12
13.000
35.000
5.000
0.033
73181588
2140.34.14
2140.34.14
M14
15.000
40.000
5.000
0.042
73181588
2140.34.16
2140.34.16
M16
17.000
45.000
6.000
0.064
73181588
2140.34.18
2140.34.18
M18
19.000
45.000
6.000
0.062
73181588
2140.34.20
2140.34.20
M20
21.000
50.000
6.000
0.076
73181588
2140.34.22
2140.34.22
M22
23.000
50.000
8.000
0.097
73181588
2140.34.24
2140.34.24
M24
25.000
60.000
8.000
0.147
73181588
2140.34.30
2140.34.30
M30
31.000
68.000
10.000
0.226
73181588
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表