目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
201.39. - 精密切口冲模架
FIBRO
标准件
导柱式模架
铸铁导柱模架
Powered by
CAD模型選擇
{fibro/normalien/a/a01/201_39_asmtab.prj},{NB=201.39.125.040.AD},{DOC=201_39_pdf},{FA=Kugel},{D1=125.000},{SL=140},{A2=245.000},{B1=62.000},{B2=100.000},{C1=75.000},{C7=25.000},{D2=25.000},{D3=24.000},{E=165.000},{G=80.000},{L=140 - 500},{R1=27.000},{R2=6.000},{KL=71.000},{PPATH=a01_15/201_39_asmsbl.prj},{GEWUT=11.592},{GEWOT=10.743},{GEWBK1=0.236},{GEWBK2=0.259},{GEWKK1=0.116},{GEWKK2=0.112},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BC
订购编号
ⁿ/ₐ
FA
导向方式
[mm]
D1
工作面
[mm]
A2
a<sub>2</sub>
[mm]
B1
b<sub>1</sub>
[mm]
B2
b<sub>2</sub>
[mm]
C1
c<sub>1</sub>
[mm]
C7
c<sub>7</sub>
[mm]
D2
d<sub>2</sub>
[mm]
D3
d<sub>3</sub>
[mm]
E
e
[mm]
G
g
[mm]
L
Pillar length
[mm]
R1
r<sub>1</sub>
[mm]
R2
r<sub>2</sub>
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
201.39.100.040.AD
201.39.100.040.AD
球导向
100.000
220.000
50.000
85.000
75.000
22.000
25.000
24.000
140.000
60.000
140 - 500
27.000
6.000
17.321
82073010
201.39.125.040.AD
201.39.125.040.AD
球导向
125.000
245.000
62.000
100.000
75.000
25.000
25.000
24.000
165.000
80.000
140 - 500
27.000
6.000
24.094
82073010
201.39.160.040.AD
201.39.160.040.AD
球导向
160.000
290.000
80.000
140.000
75.000
25.000
32.000
30.000
200.000
80.000
140 - 500
35.000
6.000
37.580
82073010
201.39.200.040.AE
201.39.200.040.AE
球导向
200.000
340.000
100.000
160.000
80.000
30.000
40.000
38.000
250.000
90.000
160 - 800
45.000
8.000
60.810
82073010
201.39.250.040.AF
201.39.250.040.AF
球导向
250.000
400.000
125.000
200.000
85.000
32.000
40.000
38.000
300.000
100.000
180 - 800
50.000
10.000
93.414
82073010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表