magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
OS-NPT (USA) - 或门
Festo
产品
阀
单向阀
逻辑阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/shut_off/logic/os_npt.prj},{NB=10412 OS-1/8-NPT},{TNR=10412},{TYP=OS-1/8-NPT},{B1=16.000},{D1=1/8 NPT},{D1N=10.287},{D2=4.500},{H1=32.000},{H2=5.000},{L1=40.000},{L2=24.000},{L3=8.000},{CNSMASSEXACT=0.045},{GTIN=4052568303600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
10412 OS-1/8-NPT
10412
OS-1/8-NPT
16.000
1/8 NPT
4.500
32.000
5.000
40.000
24.000
8.000
0.045
4052568303600
10413 OS-1/4-NPT
10413
OS-1/4-NPT
20.000
1/4 NPT
6.600
45.000
8.000
55.000
35.000
10.000
0.110
4052568303617
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表