magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LRLL - 定差减压阀
Festo
产品
阀
压力控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/press_con/lrll.prj},{NB=153503 LRLL-1/8-QS-8---(0)},{TNR=153503},{TYP=LRLL-1/8-QS-8},{CNSMASSEXACT=0.0220},{HHUB=0},{VERS=2.000},{D1=R1/8},{D2=8.000},{D5=14.400},{H1MAX=48.200},{H1MIN=43.700},{H2=8.000},{H3=11.900},{H4MAX=44.200},{H4MIN=39.700},{L1=26.900},{DP=9.728},{KDRD=8.566},{B=14.400},{SW=10.000},{Z=13.800},{GTIN=4052568070793}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
D1
螺纹
ⁿ/ₐ
D2
直径
[mm]
D5
直径
[mm]
H1MAX
高度
[mm]
H1MIN
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
H4MAX
高度
[mm]
H4MIN
高度
[mm]
L1
长度
[mm]
SW
扳手开口宽度
[mm]
GTIN
ⁿ/ₐ
153498 LRLL-M5-QS-4
153498
LRLL-M5-QS-4
0.0090
M5
4.000
9.900
38.300
35.200
3.000
7.100
35.300
32.200
19.900
8.000
4052568070755
153499 LRLL-1/8-QS-4
153499
LRLL-1/8-QS-4
0.0190
R1/8
4.000
10.000
48.200
43.700
8.000
10.700
44.200
39.700
21.400
10.000
4052568070762
153500 LRLL-M5-QS-6
153500
LRLL-M5-QS-6
0.0100
M5
6.000
12.400
38.300
35.200
3.000
8.300
35.300
32.200
24.000
8.000
4052568070779
153501 LRLL-1/8-QS-6
153501
LRLL-1/8-QS-6
0.0200
R1/8
6.000
12.400
48.200
43.700
8.000
10.700
44.200
39.700
23.500
10.000
4052568004323
153502 LRLL-1/4-QS-6
153502
LRLL-1/4-QS-6
0.0370
R1/4
6.000
12.400
52.500
48.000
11.100
12.200
46.400
42.000
25.500
14.000
4052568070786
153503 LRLL-1/8-QS-8
153503
LRLL-1/8-QS-8
0.0220
R1/8
8.000
14.400
48.200
43.700
8.000
11.900
44.200
39.700
26.900
10.000
4052568070793
153504 LRLL-1/4-QS-8
153504
LRLL-1/4-QS-8
0.0380
R1/4
8.000
14.400
52.500
48.000
11.100
13.200
46.400
42.000
28.400
14.000
4052568004330
153505 LRLL-3/8-QS-8
153505
LRLL-3/8-QS-8
0.0670
R3/8
8.000
14.500
59.200
54.200
13.200
15.400
52.800
47.900
28.900
19.000
4052568070809
153506 LRLL-1/4-QS-10
153506
LRLL-1/4-QS-10
0.0420
R1/4
10.000
17.600
52.500
48.000
11.100
14.800
46.400
42.000
30.900
14.000
4052568070816
153507 LRLL-3/8-QS-10
153507
LRLL-3/8-QS-10
0.0690
R3/8
10.000
17.600
59.200
54.200
13.200
16.700
52.800
47.900
31.200
19.000
4052568070823
153508 LRLL-3/8-QS-12
153508
LRLL-3/8-QS-12
0.0730
R3/8
12.000
21.000
59.200
54.200
13.200
18.400
52.800
47.900
36.900
24.000
4052568070830
153509 LRLL-1/2-QS-12
153509
LRLL-1/2-QS-12
0.1050
R1/2
12.000
21.000
64.500
59.800
16.000
19.700
56.300
51.600
36.400
24.000
4052568070847
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表