您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBF - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vzbf.prj},{NB=4810855 VZBF-11/2-P1-20-D-2-F0507-V15V15},{TNR=4810855},{TYP=VZBF-11/2-P1-20-D-2-F0507-V15V15},{DN=40},{D=38},{D1=16.0},{D2=50},{D3=70},{D4=7.0},{D5=9.0},{D6=73},{D7=127.0},{D8=98.5},{FL=F05/F07},{L1=165.0},{H1=14.0},{H2=76.0},{SW=14},{T=14.3},{T1=1.6},{PN=20},{CNSMASSEXACT=5.630},{VER=5},{L2=66.500},{D9=25.300},{D91=24.400},{D10=80.880},{D11=80.880},{R1=5.000},{R2=5.500},{R3=6.000},{R4=6.000},{L3=89.000},{R5=1.000},{R=1.500},{NOH=4.000},{GTIN=4052568275617}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
额定尺寸
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
FL
ISO 5211
ⁿ/ₐ
L1
[mm]
H1
[mm]
H2
[mm]
SW
扳手开口宽度
[mm]
T
[mm]
T1
[mm]
PN
额定压力
[bar]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4810851 VZBF-1/2-P1-20-D-...
4810851
VZBF-1/2-P1-20-D-2-F0304-...
15
15
16.0
36
42
5.5
5.5
35
89.0
60.5
F03/F04
108.0
8.5
50.5
9
11.1
1.6
20
1.550
4052568275570
4810852 VZBF-3/4-P1-20-D-...
4810852
VZBF-3/4-P1-20-D-2-F0304-...
20
20
16.0
36
42
5.5
5.5
43
98.0
70.0
F03/F04
117.0
8.5
55.0
9
11.6
1.6
20
1.950
4052568275587
4810853 VZBF-1-P1-20-D-2-...
4810853
VZBF-1-P1-20-D-2-F0405-V1...
25
24
16.0
42
50
5.5
7.0
51
108.0
79.5
F04/F05
127.5
10.5
59.0
11
11.6
1.6
20
3.050
4052568275594
4810854 VZBF-11/4-P1-20-D...
4810854
VZBF-11/4-P1-20-D-2-F0405...
32
30
16.0
42
50
5.5
7.0
64
117.0
89.0
F04/F05
140.5
10.5
62.0
11
12.7
1.6
20
3.550
4052568275600
4810855 VZBF-11/2-P1-20-D...
4810855
VZBF-11/2-P1-20-D-2-F0507...
40
38
16.0
50
70
7.0
9.0
73
127.0
98.5
F05/F07
165.0
14.0
76.0
14
14.3
1.6
20
5.630
4052568275617
4810856 VZBF-2-P1-20-D-2-...
4810856
VZBF-2-P1-20-D-2-F0507-V1...
50
50
19.0
50
70
7.0
9.0
92
152.0
120.5
F05/F07
178.0
14.0
84.5
14
16.0
1.6
20
7.630
4052568275624
4810857 VZBF-21/2-P1-20-D...
4810857
VZBF-21/2-P1-20-D-2-F0710...
65
64
19.0
70
102
9.0
11.0
105
178.0
139.5
F07/F10
190.5
17.0
104.5
17
17.5
1.6
20
13.650
4052568275631
4810859 VZBF-3-P1-20-D-2-...
4810859
VZBF-3-P1-20-D-2-F0710-V1...
80
76
19.0
70
102
9.0
11.0
127
190.5
152.5
F07/F10
203.0
17.0
111.5
17
19.1
1.6
20
17.350
4052568275648
4810860 VZBF-4-P1-20-D-2-...
4810860
VZBF-4-P1-20-D-2-F1012-V1...
100
98
19.0
102
125
11.0
13.0
157
229.0
190.5
F10/F12
229.0
23.0
135.5
22
24.0
1.6
20
28.100
4052568275655
4810861 VZBF-6-P1-20-D-2-...
4810861
VZBF-6-P1-20-D-2-F1012-V1...
150
150
22.4
102
125
11.0
13.0
216
279.0
241.5
F10/F12
394.0
27.5
201.0
27
25.4
1.6
20
50.200
4052568275662
4810862 VZBF-8-P1-20-D-2-...
4810862
VZBF-8-P1-20-D-2-F14-V15V...
200
200
22.4
140
0
17.0
0.0
270
343.0
298.5
F14/-
457.0
36.0
259.0
36
28.6
1.6
20
84.200
4052568275679
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表