您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBE - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vzbe.prj},{NB=4809122 VZBE-2-T-63-T-2-F0507-V15V15},{TNR=4809122},{DN=50},{D=50.0},{D1T=60.325},{D2T=50.000},{D3=70.0},{D4=102.5},{D5=7.0},{D6=9.0},{B1=0.0},{B2=0.0},{L1=130.0},{L2=0.0},{H1=13.6},{H2=72.50},{SW1=67.0},{SW2=14.0},{PN=63},{CNSMASSEXACT=3.520},{VER=2},{L3=43.800},{D7=45.250},{D71=45.250},{D8=43.750},{L4=10.500},{R1=2.000},{A1=20.000},{L5=1.600},{L6=20.200},{L7=0.000},{D9=9.000},{SW11=20.000},{D10=43.750},{D11=2.000},{L8=20.000},{L9=88.549},{B3=28.200},{H3=23.000},{A2=16.500},{L10=8.500},{L11=5.700},{B4=3.000},{H4=6.500},{L12=0.000},{L13=0.000},{H5=0.000},{D12=70.000},{B5=14.000},{H6=10.000},{T1=70.000},{H7=3.000},{SW3=18.000},{D13=28.000},{H8=9.000},{H9=2.500},{SW4=30.749},{D14=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
额定尺寸
ⁿ/ₐ
D
[mm]
D1
螺纹
ⁿ/ₐ
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
FL
ISO 5211
ⁿ/ₐ
B1
[mm]
B2
[mm]
L1
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
PN
额定压力
[bar]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4745214 VZBE-1/4-T-63-D-2...
4745214
VZBE-1/4-T-63-D-2-M-V15V1...
8
11.6
1/4" NPT
3/8''-24 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
50.8
98.0
58.5
18.50
19.0
0.0
63
0.200
4052568275075
4745215 VZBE-3/8-T-63-D-2...
4745215
VZBE-3/8-T-63-D-2-M-V15V1...
10
12.5
3/8" NPT
3/8''-24 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
50.8
98.0
58.5
18.50
22.5
0.0
63
0.200
4052568275082
4745216 VZBE-1/2-T-63-D-2...
4745216
VZBE-1/2-T-63-D-2-M-V15V1...
15
15.0
1/2" NPT
3/8''-24 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
58.0
98.0
60.5
18.80
26.0
0.0
63
0.300
4052568275099
4745218 VZBE-3/4-T-63-D-2...
4745218
VZBE-3/4-T-63-D-2-M-V15V1...
20
20.0
3/4" NPT
7/16''-20 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
65.6
121.0
63.0
23.40
32.0
0.0
63
0.500
4052568275105
4745219 VZBE-1-T-63-D-2-M...
4745219
VZBE-1-T-63-D-2-M-V15V15
25
25.0
1" NPT
7/16''-20 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
78.7
146.5
79.5
26.15
38.0
0.0
63
0.800
4052568275112
4745220 VZBE-11/4-T-63-D-...
4745220
VZBE-11/4-T-63-D-2-M-V15V...
32
32.0
1 1/4" NPT
7/16''-20 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
90.0
146.5
86.0
23.60
48.0
0.0
63
1.100
4052568275129
4745221 VZBE-11/2-T-63-D-...
4745221
VZBE-11/2-T-63-D-2-M-V15V...
40
38.0
1 1/2" NPT
1/2''-20 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
105.0
187.3
101.7
28.20
54.0
0.0
63
1.800
4052568275136
4745223 VZBE-2-T-63-D-2-M...
4745223
VZBE-2-T-63-D-2-M-V15V15
50
50.0
2" NPT
1/2''-20 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
124.0
187.3
109.3
28.20
66.0
0.0
63
2.700
4052568275143
4745224 VZBE-21/2-T-63-D-...
4745224
VZBE-21/2-T-63-D-2-M-V15V...
65
63.0
2 1/2" NPT
3/4''-10 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
146.0
245.0
140.0
39.40
85.0
0.0
63
5.600
4052568275150
4745225 VZBE-3-T-63-D-2-M...
4745225
VZBE-3-T-63-D-2-M-V15V16
80
76.0
3" NPT
3/4''-10 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
163.2
245.0
148.5
39.40
100.0
0.0
63
7.500
4052568275167
4836917 VZBE-1/4-T-63-T-2...
4836917
VZBE-1/4-T-63-T-2-F0304-V...
8
11.6
1/4" NPT
36
42.0
38.0
5.5
5.5
F03/F04
0.0
0.0
65.0
0.0
7.5
35.30
19.2
9.0
63
0.460
4052568275914
4836918 VZBE-3/8-T-63-T-2...
4836918
VZBE-3/8-T-63-T-2-F0304-V...
10
12.5
3/8" NPT
36
42.0
38.0
5.5
5.5
F03/F04
0.0
0.0
65.0
0.0
7.5
35.30
22.5
9.0
63
0.460
4052568275921
4809117 VZBE-1/2-T-63-T-2...
4809117
VZBE-1/2-T-63-T-2-F0304-V...
15
15.0
1/2" NPT
36
42.0
44.0
5.5
5.5
F03/F04
0.0
0.0
65.0
0.0
7.1
36.40
26.0
9.0
63
0.560
4052568275488
4809118 VZBE-3/4-T-63-T-2...
4809118
VZBE-3/4-T-63-T-2-F0304-V...
20
20.0
3/4" NPT
36
42.0
52.0
5.5
5.5
F03/F04
0.0
0.0
75.0
0.0
7.3
39.50
32.0
9.0
63
0.660
4052568275495
4809119 VZBE-1-T-63-T-2-F...
4809119
VZBE-1-T-63-T-2-F0405-V15...
25
25.0
1" NPT
42
50.0
60.5
5.5
7.0
F04/F05
0.0
0.0
85.0
0.0
11.0
49.00
37.5
11.0
63
1.000
4052568275501
4809120 VZBE-11/4-T-63-T-...
4809120
VZBE-11/4-T-63-T-2-F0405-...
32
32.0
1 1/4" NPT
42
50.0
74.0
5.5
7.0
F04/F05
0.0
0.0
101.0
0.0
11.5
54.20
48.0
11.0
63
1.600
4052568275518
4809121 VZBE-11/2-T-63-T-...
4809121
VZBE-11/2-T-63-T-2-F0507-...
40
38.0
1 1/2" NPT
50
70.0
86.0
7.0
9.0
F05/F07
0.0
0.0
112.0
0.0
12.4
64.60
55.0
14.0
63
2.420
4052568275525
4809122 VZBE-2-T-63-T-2-F...
4809122
VZBE-2-T-63-T-2-F0507-V15...
50
50.0
2" NPT
50
70.0
102.5
7.0
9.0
F05/F07
0.0
0.0
130.0
0.0
13.6
72.50
67.0
14.0
63
3.520
4052568275532
4809123 VZBE-21/2-T-63-T-...
4809123
VZBE-21/2-T-63-T-2-F0710-...
65
63.0
2 1/2" NPT
70
102.0
129.0
9.0
11.0
F07/F10
0.0
0.0
162.0
0.0
16.3
92.00
85.0
17.0
63
5.050
4052568275549
4809124 VZBE-3-T-63-T-2-F...
4809124
VZBE-3-T-63-T-2-F0710-V15...
80
76.0
3" NPT
70
102.0
146.5
9.0
11.0
F07/F10
0.0
0.0
188.0
0.0
16.3
100.00
100.0
17.0
63
7.750
4052568275556
4809126 VZBE-4-T-63-T-2-F...
4809126
VZBE-4-T-63-T-2-F1012-V15...
100
96.0
4" NPT
102
125.0
186.4
11.0
13.0
F10/F12
0.0
0.0
224.0
0.0
20.5
130.00
130.0
22.0
63
15.800
4052568275563
4834288 VZBE-1/4-T-63-F-3...
4834288
VZBE-1/4-T-63-F-3L-F04-V1...
8
11.0
1/4" NPT
0
6.0
0.0
42.0
0.0
F04
37.3
22.5
75.7
0.0
9.0
38.20
26.0
9.0
63
0.724
4052568275693
4834289 VZBE-3/8-T-63-F-3...
4834289
VZBE-3/8-T-63-F-3L-F04-V1...
10
11.0
3/8" NPT
0
6.0
0.0
42.0
0.0
F04
37.3
22.5
75.7
0.0
9.0
38.20
26.0
9.0
63
0.624
4052568275709
4834290 VZBE-1/2-T-63-F-3...
4834290
VZBE-1/2-T-63-F-3L-F04-V1...
15
12.7
1/2" NPT
0
6.0
0.0
42.0
0.0
F04
37.3
22.5
75.7
0.0
9.0
38.20
26.0
9.0
63
0.624
4052568275716
4834291 VZBE-3/4-T-63-F-3...
4834291
VZBE-3/4-T-63-F-3L-F04-V1...
20
16.0
3/4" NPT
0
6.0
0.0
42.0
0.0
F04
44.7
28.0
86.6
0.0
9.0
45.20
33.0
9.0
63
1.024
4052568275723
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表