magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VMEF - 滚轮杠杆式阀
Festo
产品
阀
机械及手动控制的方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mech_manu/vmef_asmtab.prj},{NB=8047099 VMEF-R-M52-E-N14---(1)},{TNR=8047099},{TYP=VMEF-R-M52-E-N14},{VER=1},{HUBST=1},{B1=20},{B2=8},{B3=10},{B4=8},{D1=17},{D2=1/4 NPT},{D3=22.0},{D4=4.4},{H2=99.1},{H3=62.10},{H4=34.50},{H5=36.15},{H6=24.3},{H8=5.0},{H9=7.0},{H10=11.0},{H11=48.30},{H12=25.85},{H13=48.30},{H14=70.75},{H15=7},{L2=28},{L3=6},{W1=30},{CNSMASSEXACT=0.272},{VALVETNR=8037658},{ROLLENTNR=8049233},{SCHRTNR=3394270},{ANG1=11.448},{X1=40.812},{H01=37.000},{HX=15.300},{VERS=1},{GTIN=4052568435189}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
螺纹
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
H14
[mm]
H15
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W1
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8047092 VMEF-R-M52-E-G18
8047092
VMEF-R-M52-E-G18
20
8
10
8
17
G1/8
16.5
4.4
119.6
82.6
49.85
30.25
31.05
18.0
37.0
40.05
23.05
40.05
57.05
7
56.1
28
6
30
0.240
4052568294755
8049238 VMEF-R-M52-M-G18
8049238
VMEF-R-M52-M-G18
20
8
10
8
17
G1/8
16.5
4.4
119.6
82.6
49.85
30.25
31.05
18.0
37.0
40.05
23.05
40.05
57.05
7
56.1
28
6
30
0.240
4052568295318
8049239 VMEF-RT-M32-M-G18
8049239
VMEF-RT-M32-M-G18
20
8
10
8
17
G1/8
16.5
4.4
92.0
55.0
43.30
15.00
46.50
0.0
37.0
29.00
0.00
27.50
0.00
0
69.7
28
6
30
0.209
4052568295325
8047093 VMEF-R-M52-E-G14
8047093
VMEF-R-M52-E-G14
20
8
10
8
17
G1/4
22.0
4.4
136.1
99.1
62.10
34.50
36.15
24.3
37.0
48.30
25.85
48.30
70.75
7
56.1
28
6
30
0.272
4052568294762
8047094 VMEF-R-M52-M-G14
8047094
VMEF-R-M52-M-G14
20
8
10
8
17
G1/4
22.0
4.4
136.1
99.1
62.10
34.50
36.15
24.3
37.0
48.30
25.85
48.30
70.75
7
56.1
28
6
30
0.272
4052568294779
8047095 VMEF-RT-M32-M-G14
8047095
VMEF-RT-M32-M-G14
20
8
10
8
17
G1/4
22.0
4.4
92.0
55.0
43.30
15.00
46.50
0.0
37.0
29.00
0.00
27.50
0.00
0
69.7
28
6
30
0.204
4052568294786
8047096 VMEF-R-M52-E-N18
8047096
VMEF-R-M52-E-N18
20
8
10
8
17
1/8 NPT
16.5
4.4
119.6
82.6
49.85
30.25
31.05
18.0
37.0
40.05
23.05
40.05
57.05
7
56.1
28
6
30
0.240
4052568435158
8047097 VMEF-R-M52-M-N18
8047097
VMEF-R-M52-M-N18
20
8
10
8
17
1/8 NPT
16.5
4.4
119.6
82.6
49.85
30.25
31.05
18.0
37.0
40.05
23.05
40.05
57.05
7
56.1
28
6
30
0.240
4052568435165
8047098 VMEF-RT-M32-M-N18
8047098
VMEF-RT-M32-M-N18
20
8
10
8
17
1/8 NPT
16.5
4.4
92.0
55.0
43.30
15.00
46.50
0.0
37.0
29.00
0.00
27.50
0.00
0
69.7
28
6
30
0.209
4052568435172
8047099 VMEF-R-M52-E-N14
8047099
VMEF-R-M52-E-N14
20
8
10
8
17
1/4 NPT
22.0
4.4
136.1
99.1
62.10
34.50
36.15
24.3
37.0
48.30
25.85
48.30
70.75
7
56.1
28
6
30
0.272
4052568435189
8047100 VMEF-R-M52-M-N14
8047100
VMEF-R-M52-M-N14
20
8
10
8
17
1/4 NPT
22.0
4.4
136.1
99.1
62.10
34.50
36.15
24.3
37.0
48.30
25.85
48.30
70.75
7
56.1
28
6
30
0.272
4052568435196
8047101 VMEF-RT-M32-M-N14
8047101
VMEF-RT-M32-M-N14
20
8
10
8
17
1/4 NPT
22.0
4.4
92.0
55.0
43.30
15.00
46.50
0.0
37.0
29.00
23.05
27.50
0.00
0
69.7
28
6
30
0.204
4052568435202
8049240 VMEF-K-M52-M-G18
8049240
VMEF-K-M52-M-G18
20
8
10
8
17
G1/8
16.5
4.4
143.6
82.6
49.85
30.25
31.05
18.0
61.0
40.05
0.00
40.05
57.05
7
56.1
28
6
30
0.255
4052568295332
8049241 VMEF-KT-M32-M-G18
8049241
VMEF-KT-M32-M-G18
20
8
10
8
17
G1/8
16.5
4.4
117.0
55.0
43.30
15.00
46.50
0.0
62.0
29.00
25.85
27.50
0.00
0
69.7
28
6
30
0.227
4052568295349
8047102 VMEF-K-M52-M-G14
8047102
VMEF-K-M52-M-G14
20
8
10
8
17
G1/4
22.0
4.4
160.1
99.1
62.10
34.50
36.15
24.3
61.0
48.30
0.00
48.30
70.75
7
56.1
28
6
30
0.286
4052568294793
8047103 VMEF-KT-M32-M-G14
8047103
VMEF-KT-M32-M-G14
20
8
10
8
17
G1/4
22.0
4.4
117.0
55.0
43.30
15.00
46.50
0.0
62.0
29.00
23.05
27.50
0.00
0
69.7
28
6
30
0.218
4052568294809
8047104 VMEF-K-M52-M-N18
8047104
VMEF-K-M52-M-N18
20
8
10
8
17
1/8 NPT
16.5
4.4
143.6
82.6
49.85
30.25
31.05
18.0
61.0
40.05
0.00
40.05
57.05
7
56.1
28
6
30
0.255
4052568435219
8047105 VMEF-KT-M32-M-N18
8047105
VMEF-KT-M32-M-N18
20
8
10
8
17
1/8 NPT
16.5
4.4
117.0
55.0
43.30
15.00
46.50
0.0
62.0
29.00
25.85
27.50
0.00
0
69.7
28
6
30
0.227
4052568435226
8047106 VMEF-K-M52-M-N14
8047106
VMEF-K-M52-M-N14
20
8
10
8
17
1/4 NPT
22.0
4.4
160.1
99.1
62.10
34.50
36.15
24.3
61.0
48.30
0.00
48.30
70.75
7
56.1
28
6
30
0.286
4052568435233
8047107 VMEF-KT-M32-M-N14
8047107
VMEF-KT-M32-M-N14
20
8
10
8
17
1/4 NPT
22.0
4.4
117.0
55.0
43.30
15.00
46.50
0.0
62.0
29.00
23.05
27.50
0.00
0
69.7
28
6
30
0.218
4052568435240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表