magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GRLA - 单向节流阀
Festo
产品
阀
节流阀
单向节流阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/flow_con/one_way/grla.prj},{NB=165665 GRLA-M5-PK-3-RS-B-CT},{TNR=165665},{CTLF=0.000},{B=10.000},{GEOM=4},{DMM=5.000},{H=19.700},{H1=14.700},{L=27.300},{L1=4.000},{L2=8.500},{L3=2.500},{LG=14.000},{SW=9.000},{DPK=3.000},{DNC=0},{MD=7.700},{MH=8.500},{MX=0.000},{CNSMASSEXACT=0.00000},{ST=1.000},{HH=0.000},{GB=0.000},{GD=0.000},{D7=0.000},{H7=0.000},{D5=0.000},{LA=0.000},{DH=0.000},{LHB=0.000},{RHN=0.000},{LHH=0.000},{DI=0.000},{DLH=0.000},{LLH=0.000},{DHS=0.000},{CH1=0.000},{DUH=0.000},{LHC=0.000},{DSH=0.000},{RSH=0.000},{LMH=0.000},{LMHU=0.000},{DTH=0.000},{DR=0.000},{TR=0.000},{RSJ=0.000},{RSJ2=0.000},{RS=0.000},{DN=0.000},{CHN=0.000},{DSJB=0.000},{LSJB=0.000},{LSJC=0.000},{LSJCW=0.000},{LPK=0.000},{LPKC=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
D
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
LG
[mm]
SW
[mm]
MD
[mm]
MH
[mm]
MX
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
175038 GRLA-M3
175038
GRLA-M3
5.000
M3
9.000
6.500
13.400
2.500
6.400
0.000
11.000
4.500
0.000
0.000
0.000
0.00200
0.3 ±0.03
4052568037628
151160 GRLA-M5-B
151160
GRLA-M5-B
10.000
M5
17.500
12.500
18.000
4.000
7.100
0.000
14.000
9.000
0.000
0.000
0.000
0.01100
-
4052568010539
151165 GRLA-1/8-B
151165
GRLA-1/8-B
16.000
G1/8
28.000
20.000
26.000
5.300
10.300
0.000
19.500
14.000
0.000
0.000
0.000
0.02800
-
4052568010546
151172 GRLA-1/4-B
151172
GRLA-1/4-B
20.000
G1/4
36.000
26.000
31.700
5.350
13.200
0.000
24.300
17.000
0.000
0.000
0.000
0.05900
-
4052568010560
151178 GRLA-3/8-B
151178
GRLA-3/8-B
25.000
G3/8
41.000
28.500
38.500
6.400
15.500
0.000
28.500
22.000
0.000
0.000
0.000
0.09700
-
4052568010584
151179 GRLA-1/2-B
151179
GRLA-1/2-B
32.000
G1/2
53.000
37.000
50.000
8.400
18.900
0.000
38.000
27.000
0.000
0.000
0.000
0.20400
-
4052568010591
151180 GRLA-3/4-B
151180
GRLA-3/4-B
41.000
G3/4
64.000
43.500
61.800
8.900
24.500
0.000
46.000
36.000
0.000
0.000
0.000
0.37700
-
4052568010607
151161 GRLA-M5-PK-3-B
151161
GRLA-M5-PK-3-B
10.000
M5
19.700
14.700
18.000
4.000
8.500
0.000
14.000
9.000
0.000
0.000
0.000
0.01000
-
4052568030537
151162 GRLA-M5-PK-4-B
151162
GRLA-M5-PK-4-B
10.000
M5
21.700
16.700
18.000
4.000
8.500
0.000
14.000
9.000
0.000
0.000
0.000
0.01000
-
4052568030544
151166 GRLA-1/8-PK-3-B
151166
GRLA-1/8-PK-3-B
16.000
G1/8
27.100
19.100
26.000
5.300
13.400
0.000
19.500
14.000
0.000
0.000
0.000
0.02200
-
4052568030551
151167 GRLA-1/8-PK-4-B
151167
GRLA-1/8-PK-4-B
16.000
G1/8
30.200
22.200
26.000
5.300
13.400
0.000
19.500
14.000
0.000
0.000
0.000
0.02500
-
4052568030568
151168 GRLA-1/8-PK-6-B
151168
GRLA-1/8-PK-6-B
16.000
G1/8
30.300
22.300
26.000
5.300
12.000
0.000
19.500
14.000
0.000
0.000
0.000
0.02500
-
4052568030575
151173 GRLA-1/4-PK-4-B
151173
GRLA-1/4-PK-4-B
20.000
G1/4
34.200
24.200
31.700
5.350
16.900
0.000
24.300
17.000
0.000
0.000
0.000
0.04400
-
4052568030582
151174 GRLA-1/4-PK-6-B
151174
GRLA-1/4-PK-6-B
20.000
G1/4
34.300
24.300
31.700
5.350
17.200
0.000
24.300
17.000
0.000
0.000
0.000
0.04500
-
4052568030599
151169 GRLA-1/8-RS-B
151169
GRLA-1/8-RS-B
16.000
G1/8
28.000
20.000
39.300
5.100
10.300
3.500
19.500
14.000
0.000
0.000
0.000
0.03000
-
4052568010553
151175 GRLA-1/4-RS-B
151175
GRLA-1/4-RS-B
20.000
G1/4
36.000
26.000
47.400
8.200
13.200
3.500
24.300
17.000
0.000
0.000
0.000
0.05900
-
4052568010577
151163 GRLA-M5-RS-B
151163
GRLA-M5-RS-B
10.000
M5
17.500
12.500
28.000
4.000
7.100
2.500
14.000
9.000
0.000
0.000
0.000
0.01200
-
4052568069896
165650 GRLA-1/4-PK-4-RS-B...
165650
GRLA-1/4-PK-4-RS-B-CT
20.000
G1/4
34.200
24.200
54.800
8.300
16.900
3.500
24.300
17.000
11.500
11.000
0.000
0.00000
-
165652 GRLA-1/4-PK-6-RS-B...
165652
GRLA-1/4-PK-6-RS-B-CT
20.000
G1/4
34.300
24.300
54.800
8.300
17.200
3.500
24.300
17.000
13.500
11.000
0.000
0.00000
-
165657 GRLA-1/8-PK-4-RS-B...
165657
GRLA-1/8-PK-4-RS-B-CT
16.000
G1/8
30.200
22.200
38.600
5.800
13.400
3.500
19.500
14.000
11.500
11.000
0.000
0.00000
-
165659 GRLA-1/8-PK-6-RS-B...
165659
GRLA-1/8-PK-6-RS-B-CT
16.000
G1/8
30.300
22.300
38.600
5.800
12.000
3.500
19.500
14.000
13.500
11.000
0.000
0.00000
-
165665 GRLA-M5-PK-3-RS-B-...
165665
GRLA-M5-PK-3-RS-B-CT
10.000
M5
19.700
14.700
27.300
4.000
8.500
2.500
14.000
9.000
7.700
8.500
0.000
0.00000
-
165663 GRLA-M5-B-CT
165663
GRLA-M5-B-CT
10.000
M5
17.500
12.500
17.900
4.100
7.100
0.000
14.000
9.000
0.000
0.000
0.000
0.01100
-
161412 GRLA-M5-LF-B
161412
GRLA-M5-LF-B
10.000
M5
17.500
12.500
17.900
4.100
7.100
0.000
14.000
9.000
0.000
0.000
0.000
0.00000
-
175047 GRLA-M5-LF-C
175047
GRLA-M5-LF-C
8.000
M5
16.000
12.000
17.750
3.700
8.000
0.000
14.000
7.000
0.000
0.000
0.000
0.00700
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表