magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAS-PUR-B - 完整的吸盘组件
Festo
产品
真空技术
真空吸盘
Powered by
CAD模型選擇
{festo/parts_cat/vacuum/v_gripper/vas_b.prj},{NB=1396098 VAS-100-1/4-PUR-B},{TNR=1396098},{TYP=VAS-100-1/4-PUR-B},{VER=1},{SQU=0},{D=G1/4},{D1=4.000},{D2=100.000},{L=28.000},{L0=17.000},{L1=17.000},{L2=5.800},{L3=21.800},{SW=17.000},{NDM=13.152},{KDM=11.445},{E3=2.800},{RD1=13.200},{RD2=16.800},{RD3=14.400},{RD4=15.600},{RH1=2.200},{RH2=1.600},{TNR2=34635},{CNSMASSEXACT=0.140},{D13=0.000},{L13=0.000},{L14=0.000},{GTIN=4052568062101}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
D1
直径
[mm]
D2
直径
[mm]
L
长度
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1396086 VAS-8-M5-PUR-B
1396086
VAS-8-M5-PUR-B
M5
2.000
8.000
19.000
11.300
2.850
16.150
8.000
0.004
4052568062040
8025969 VAS-8-M5-S-PUR-B
8025969
VAS-8-M5-S-PUR-B
M5
2.000
8.000
19.000
11.500
3.550
15.450
8.000
0.004
4052568063085
1469698 VAS-10-M5-PUR-B
1469698
VAS-10-M5-PUR-B
M5
2.000
10.000
19.200
11.500
2.800
16.350
8.000
0.004
4052568062149
1396087 VAS-15-1/8-PUR-B
1396087
VAS-15-1/8-PUR-B
G1/8
3.000
15.000
20.000
12.000
4.700
15.300
13.000
0.011
4052568062057
1396090 VAS-30-1/8-PUR-B
1396090
VAS-30-1/8-PUR-B
G1/8
3.000
30.000
21.500
12.000
4.700
16.800
13.000
0.012
4052568062064
1396092 VAS-40-1/4-PUR-B
1396092
VAS-40-1/4-PUR-B
G1/4
4.000
40.000
29.500
17.400
5.800
23.700
17.000
0.026
4052568062071
1396095 VAS-55-1/4-PUR-B
1396095
VAS-55-1/4-PUR-B
G1/4
4.000
55.000
32.500
17.400
5.800
26.700
17.000
0.030
4052568062088
1396096 VAS-75-1/4-PUR-B
1396096
VAS-75-1/4-PUR-B
G1/4
4.000
75.000
28.000
17.000
5.800
22.200
17.000
0.077
4052568062095
1396098 VAS-100-1/4-PUR-B
1396098
VAS-100-1/4-PUR-B
G1/4
4.000
100.000
28.000
17.000
5.800
21.800
17.000
0.140
4052568062101
1396108 VAS-125-3/8-PUR-B
1396108
VAS-125-3/8-PUR-B
G3/8
7.000
125.000
36.000
20.000
6.450
29.550
19.000
0.249
4052568105716
1377781 VAS-8-M5-SI-B
1377781
VAS-8-M5-SI-B
M5
2.000
8.000
19.200
11.500
4.300
14.900
8.000
0.002
4052568061937
1385610 VAS-10-M5-SI-B
1385610
VAS-10-M5-SI-B
M5
2.000
10.000
19.200
11.500
4.300
14.900
8.000
0.002
4052568061968
1376604 VAS-15-1/8-SI-B
1376604
VAS-15-1/8-SI-B
G1/8
3.000
15.000
20.000
12.000
6.500
13.500
13.000
0.004
4052568061890
1377752 VAS-30-1/8-SI-B
1377752
VAS-30-1/8-SI-B
G1/8
3.000
30.000
21.500
12.000
6.500
15.000
13.000
0.005
4052568061920
1379454 VAS-40-1/4-SI-B
1379454
VAS-40-1/4-SI-B
G1/4
4.000
40.000
30.500
17.000
8.000
22.500
17.000
0.014
4052568061951
1379348 VAS-55-1/4-SI-B
1379348
VAS-55-1/4-SI-B
G1/4
4.000
55.000
33.500
17.000
8.000
25.500
17.000
0.019
4052568061944
1382165 VAS-75-1/4-SI-B
1382165
VAS-75-1/4-SI-B
G1/4
4.000
75.000
28.200
17.000
8.000
20.200
17.000
0.062
4052568105655
1386376 VAS-100-1/4-SI-B
1386376
VAS-100-1/4-SI-B
G1/4
4.000
100.000
28.000
17.000
8.000
20.000
17.000
0.116
4052568105679
1415120 VAS-125-3/8-SI-B
1415120
VAS-125-3/8-SI-B
G3/8
7.000
125.000
36.000
20.000
9.000
27.000
19.000
0.214
4052568105778
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表