magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SRBG - Limit Switch Box
Festo
产品
传感器
传感器盒
Powered by
CAD模型選擇
{festo/parts_cat/sensors_t/sensorbox/srbg_asmtab.prj},{NB=3568057 SRBG-C1-N-20N-ZC-M12-EX5},{TNR=3568057},{TYP=SRBG-C1-N-20N-ZC-M12-EX5},{B1=46.500},{B2=36.000},{B3=7.000},{B4=0.000},{D1=M12x1},{D2=9.000},{D3=5.400},{D4=-},{H1=33.500},{H2=14.000},{H3=11.000},{H4=5.000},{H5=3.000},{H6=0.000},{L1=65.000},{L2=30.000},{L3=0.000},{CNSMASSEXACT=0.070},{GTIN=4052568271398}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
3568055 SRBG-C1-N-1-P-M12
3568055
SRBG-C1-N-1-P-M12
46.500
36.000
7.000
0.000
M12x1
9.000
5.400
-
33.500
14.000
11.000
5.000
3.000
0.000
65.000
30.000
0.000
0.070
4052568271374
3568056 SRBG-C1-N-1-ZU-M1...
3568056
SRBG-C1-N-1-ZU-M12
46.500
36.000
7.000
0.000
M12x1
9.000
5.400
-
33.500
14.000
11.000
5.000
3.000
0.000
65.000
30.000
0.000
0.070
4052568271381
3568057 SRBG-C1-N-20N-ZC-...
3568057
SRBG-C1-N-20N-ZC-M12-EX5
46.500
36.000
7.000
0.000
M12x1
9.000
5.400
-
33.500
14.000
11.000
5.000
3.000
0.000
65.000
30.000
0.000
0.070
4052568271398
3567908 SRBG-C1-N-1-AS-M1...
3567908
SRBG-C1-N-1-AS-M12-M12
48.000
36.000
7.000
51.000
M12x1
9.000
5.400
-
33.500
14.000
11.000
5.000
3.000
0.000
65.000
30.000
0.000
0.070
4052568271367
3568165 SRBG-C1-N-1-P-C2-...
3568165
SRBG-C1-N-1-P-C2-C2
84.500
78.800
7.000
0.000
M12x1
9.000
5.400
M20x1.5
35.000
14.000
11.000
5.000
5.000
40.000
65.000
30.000
76.500
0.170
4052568271404
3568166 SRBG-C1-N-1-ZU-C2...
3568166
SRBG-C1-N-1-ZU-C2-C2
84.500
78.800
7.000
0.000
M12x1
9.000
5.400
M20x1.5
35.000
14.000
11.000
5.000
5.000
40.000
65.000
30.000
76.500
0.170
4052568271411
3568167 SRBG-C1-N-20N-ZC-...
3568167
SRBG-C1-N-20N-ZC-C2-C2-EX...
84.500
78.800
7.000
0.000
M12x1
9.000
5.400
M20x1.5
35.000
14.000
11.000
5.000
5.000
40.000
65.000
30.000
76.500
0.170
4052568271428
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表