magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SMT-10M - 接近开关
Festo
产品
传感器
位置传感器
Powered by
CAD模型選擇
{festo/parts_cat/sensors_t/pos_sen/smt_10m_presets_asmtab.prj},{NB=551377 SMT-10M-NS-24V-E-2,5-L-OE},{TNR=551377},{TYP=SMT-10M-NS-24V-E-2,5-L-OE},{B1=2.950},{D1=2.150},{D2=-},{D3=0.000},{H1=4.600},{L1=2.500},{L2=50.000},{L3=22.950},{L4=20.950},{L5=23.000},{L6=7.000},{SW=1.500},{SA=NS},{BBS=24V},{LE=E},{LL=2.5},{KA=L},{LB=-},{AT=OE},{PPATH=assemblies/smt_10m_asmtpl.prj},{CNSMASSEXACT=0.0168},{VERS=1.000},{GTIN=4052568094775}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
[mm]
D2
螺纹
ⁿ/ₐ
D3
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
551373 SMT-10M-PS-24V-E-2...
551373
SMT-10M-PS-24V-E-2,5-L-OE
2.950
2.150
-
0.000
4.600
2.500
50.000
22.950
20.950
23.000
7.000
1.500
0.0168
4052568094737
551374 SMT-10M-PS-24V-E-2...
551374
SMT-10M-PS-24V-E-2,5-Q-OE
2.950
2.150
-
0.000
20.950
2.500
50.000
6.000
4.600
23.000
7.000
1.500
0.0168
4052568094744
551375 SMT-10M-PS-24V-E-0...
551375
SMT-10M-PS-24V-E-0,3-L-M8...
2.950
2.150
M8x1
9.600
4.600
0.300
41.100
22.950
20.950
23.000
0.000
1.500
0.0067
4052568094751
551376 SMT-10M-PS-24V-E-0...
551376
SMT-10M-PS-24V-E-0,3-Q-M8...
2.950
2.150
M8x1
9.600
20.950
0.300
41.100
6.000
4.600
23.000
0.000
1.500
0.0067
4052568094768
551377 SMT-10M-NS-24V-E-2...
551377
SMT-10M-NS-24V-E-2,5-L-OE
2.950
2.150
-
0.000
4.600
2.500
50.000
22.950
20.950
23.000
7.000
1.500
0.0168
4052568094775
551378 SMT-10M-NS-24V-E-2...
551378
SMT-10M-NS-24V-E-2,5-Q-OE
2.950
2.150
-
0.000
20.950
2.500
50.000
6.000
4.600
23.000
7.000
1.500
0.0168
4052568094782
551379 SMT-10M-NS-24V-E-0...
551379
SMT-10M-NS-24V-E-0,3-L-M8...
2.950
2.150
M8x1
9.600
4.600
0.300
41.100
22.950
20.950
23.000
0.000
1.500
0.0067
4052568094799
551380 SMT-10M-NS-24V-E-0...
551380
SMT-10M-NS-24V-E-0,3-Q-M8...
2.950
2.150
M8x1
9.600
20.950
0.300
41.100
6.000
4.600
23.000
0.000
1.500
0.0067
4052568094805
551382 SMT-10M-ZS-24V-E-2...
551382
SMT-10M-ZS-24V-E-2,5-L-OE
2.950
2.150
-
0.000
4.600
2.500
50.000
22.950
20.950
23.000
7.000
1.500
0.0146
4052568094812
551383 SMT-10M-ZS-24V-E-2...
551383
SMT-10M-ZS-24V-E-2,5-Q-OE
2.950
2.150
-
0.000
20.950
2.500
50.000
6.000
4.600
23.000
7.000
1.500
0.0146
4052568094829
8152201 SMT-10M-PS-24V-E-...
8152201
SMT-10M-PS-24V-E-0,3-L-M1...
2.950
2.150
M12x1
9.600
4.600
0.300
41.100
22.950
20.950
23.000
0.000
1.500
0.0140
4052568576134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表