您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PUN-S - 螺旋管
Festo
产品
气动连接系统
气管
螺旋管
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/tubing/spiral/pun_s.prj},{NB=197612 PUN-10X1,5-S-2-SW---(430)},{TNR=197612},{TYP=PUN-10X1,5-S-2-SW},{DA=10},{DI=7.0},{DW=80},{AW=22},{BL=430},{AL=2000},{L3=100.0},{L4=25.0},{LEN=430},{CNSMASSEXACT=0.250},{VER=1.000},{COLOR=0.00,0.00,0.00,0.00},{GTIN=4052568082543}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DA
气管外径
[mm]
DI
Tube inner diameter
[mm]
DW
Coil diameter
[mm]
AW
Number of windings
ⁿ/ₐ
BL
Block length
[mm]
AL
Working length
[mm]
L3
质量
[mm]
L4
质量
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
质量
ⁿ/ₐ
197587 PUN-4X0,75-S-0,5-B...
197587
PUN-4X0,75-S-0,5-BL
4
2.6
25
20
184
500
50.0
12.5
0.013
4052568045401
197602 PUN-4X0,75-S-0,5-S...
197602
PUN-4X0,75-S-0,5-SW
4
2.6
25
20
184
500
50.0
12.5
0.013
4052568045463
197588 PUN-4X0,75-S-1-BL-...
197588
PUN-4X0,75-S-1-BL
4
2.6
25
45
284
1000
50.0
12.5
0.027
4052568045418
197603 PUN-4X0,75-S-1-SW-...
197603
PUN-4X0,75-S-1-SW
4
2.6
25
45
284
1000
50.0
12.5
0.027
4052568045470
197589 PUN-4X0,75-S-1,5-B...
197589
PUN-4X0,75-S-1,5-BL
4
2.6
25
70
384
1500
50.0
12.5
0.042
4052568045425
197604 PUN-4X0,75-S-1,5-S...
197604
PUN-4X0,75-S-1,5-SW
4
2.6
25
70
384
1500
50.0
12.5
0.042
4052568045487
197590 PUN-6X1-S-1-BL---(...
197590
PUN-6X1-S-1-BL
6
4.0
40
23
344
1000
100.0
25.0
0.051
4052568045432
197605 PUN-6X1-S-1-SW---(...
197605
PUN-6X1-S-1-SW
6
4.0
40
23
344
1000
100.0
25.0
0.051
4052568045494
197591 PUN-6X1-S-2-BL---(...
197591
PUN-6X1-S-2-BL
6
4.0
40
52
518
2000
100.0
25.0
0.110
4052568045449
197606 PUN-6X1-S-2-SW---(...
197606
PUN-6X1-S-2-SW
6
4.0
40
52
518
2000
100.0
25.0
0.110
4052568045500
197592 PUN-6X1-S-6-BL---(...
197592
PUN-6X1-S-6-BL
6
4.0
40
168
1214
6000
100.0
25.0
0.350
4052568082444
197607 PUN-6X1-S-6-SW---(...
197607
PUN-6X1-S-6-SW
6
4.0
40
168
1214
6000
100.0
25.0
0.350
4052568082505
197593 PUN-8X1,25-S-1-BL-...
197593
PUN-8X1,25-S-1-BL
8
5.7
60
12
304
1000
100.0
25.0
0.065
4052568045456
197608 PUN-8X1,25-S-1-SW-...
197608
PUN-8X1,25-S-1-SW
8
5.7
60
12
304
1000
100.0
25.0
0.065
4052568045517
197594 PUN-8X1,25-S-2-BL-...
197594
PUN-8X1,25-S-2-BL
8
5.7
60
27
424
2000
100.0
25.0
0.140
4052568082451
197609 PUN-8X1,25-S-2-SW-...
197609
PUN-8X1,25-S-2-SW
8
5.7
60
27
424
2000
100.0
25.0
0.140
4052568082512
197595 PUN-8X1,25-S-6-BL-...
197595
PUN-8X1,25-S-6-BL
8
5.7
60
87
904
6000
100.0
25.0
0.440
4052568082468
197610 PUN-8X1,25-S-6-SW-...
197610
PUN-8X1,25-S-6-SW
8
5.7
60
87
904
6000
100.0
25.0
0.440
4052568082529
197596 PUN-10X1,5-S-1-BL-...
197596
PUN-10X1,5-S-1-BL
10
7.0
80
10
305
1000
100.0
25.0
0.110
4052568082475
197611 PUN-10X1,5-S-1-SW-...
197611
PUN-10X1,5-S-1-SW
10
7.0
80
10
305
1000
100.0
25.0
0.110
4052568082536
197597 PUN-10X1,5-S-2-BL-...
197597
PUN-10X1,5-S-2-BL
10
7.0
80
22
430
2000
100.0
25.0
0.250
4052568082482
197612 PUN-10X1,5-S-2-SW-...
197612
PUN-10X1,5-S-2-SW
10
7.0
80
22
430
2000
100.0
25.0
0.250
4052568082543
197598 PUN-10X1,5-S-6-BL-...
197598
PUN-10X1,5-S-6-BL
10
7.0
80
70
910
6000
100.0
25.0
0.760
4052568082499
197613 PUN-10X1,5-S-6-SW-...
197613
PUN-10X1,5-S-6-SW
10
7.0
80
70
910
6000
100.0
25.0
0.760
4052568082550
197599 PUN-12X2-S-1-BL---...
197599
PUN-12X2-S-1-BL
12
8.0
95
9
320
1000
100.0
25.0
0.200
4052568160685
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表