magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MKRS - 固定夹
Festo
产品
气动连接系统
保护性导管系统
用于生产性套管的管接件
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/protectsys/fitt_protec/mkrs.prj},{NB=192288 MKRS-12-B},{TNR=192288},{TYP=MKRS-12-B},{B1=25.000},{B2=15.000},{B3=20.000},{D1=15.800},{D2=5.200},{D3=9.600},{H1=29.000},{H2=17.400},{H3=6.100},{H4=2.100},{L1=29.700},{L2=11.400},{L3=25.700},{T1=6.000},{T2=3.500},{L01=20.700},{H01=8.600},{CNSMASSEXACT=0.009},{GTIN=4052568043711}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
192287 MKRS-10-B
192287
MKRS-10-B
25.000
15.000
20.000
13.000
5.200
8.500
29.000
16.800
6.100
2.100
29.700
9.000
25.700
7.300
3.000
0.009
4052568043704
192288 MKRS-12-B
192288
MKRS-12-B
25.000
15.000
20.000
15.800
5.200
9.600
29.000
17.400
6.100
2.100
29.700
11.400
25.700
6.000
3.500
0.009
4052568043711
192289 MKRS-16,5-B
192289
MKRS-16,5-B
25.000
15.000
20.000
21.200
6.300
10.600
36.700
22.200
6.100
2.100
36.000
16.500
32.000
7.600
4.000
0.012
4052568043728
192290 MKRS-23-B
192290
MKRS-23-B
25.000
15.000
20.000
28.500
6.300
10.600
50.000
26.250
6.100
2.100
47.000
22.500
43.000
7.100
4.900
0.018
4052568043735
192291 MKRS-29-B
192291
MKRS-29-B
25.000
15.000
20.000
34.500
6.300
10.600
50.000
27.800
6.100
2.100
47.000
25.500
43.000
5.550
5.000
0.018
4052568043742
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表