magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSPLLK10 - 滤芯
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qspllk_10.prj},{NB=132603 QSPLLK10-4},{TNR=132603},{TYP=QSPLLK10-4},{D=4.000},{D56=9.750},{D6=9.400},{L=19.400},{L5=6.700},{L6=11.600},{L7=23.400},{CNSMASSEXACT=0.0024},{GTIN=4052568028022}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[mm]
D56
[mm]
D6
[mm]
L
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
132603 QSPLLK10-4
132603
QSPLLK10-4
4.000
9.750
9.400
19.400
6.700
11.600
23.400
0.0024
4052568028022
132604 QSPLLK10-6
132604
QSPLLK10-6
6.000
9.750
11.000
20.300
6.700
11.900
26.400
0.0033
4052568028039
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表