magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSM - 快插螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qsm.prj},{NB=133026 QSM-M3-2-I},{TNR=133026},{TYP=QSM-M3-2-I},{TYPE=4.000},{FDT=1},{FDTQS=-},{FDTQS1=-},{FDTQS2=-},{ZOLL=-},{ZOLLDRVS=-},{ZOLLDFM=3},{ZOLLDFMCN=-},{ZOLLAXNS=-},{D=-},{D1=2},{BR=0.000},{A=2.500},{B=12.100},{C=8.400},{L=9.600},{T=M3},{X=0.000},{Y=0.000},{Z=4.800},{DD=2.000},{NENN=1.100},{DN=3.000},{DK=2.387},{BZE=0.000},{D2=5.000},{L1=2.000},{L2=0.000},{SW=1.300},{D3=1.300},{I=1.000},{A1=0.000},{L5=0.000},{HEX=1.300},{P=5.000},{MOM=0.48 ±0.27},{CNSMASSEXACT=0.00080},{GTIN=4052568029098}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口 1
ⁿ/ₐ
D1
气接口 2
[mm]
A
[mm]
B
[mm]
C
[mm]
L
[mm]
T
气接口 1
ⁿ/ₐ
X
[mm]
Y
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
A1
[mm]
L5
[mm]
HEX
扳手开口宽度
[mm]
P
[mm]
MOM
紧固扭矩
[Nm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
133027 QSM-M3-2
133027
QSM-M3-2
M3
2
2.500
12.100
8.400
9.600
-
0.000
0.000
4.800
0.900
5.000
3.000
0.000
5.000
0.000
0.000
0.000
0.000
0.48 ±0.27
0.00100
4052568029104
133028 QSM-M5-2
133028
QSM-M5-2
M5
2
3.000
11.800
8.400
8.800
-
0.000
0.000
4.800
1.100
7.000
2.000
0.000
7.000
0.000
0.000
0.000
0.000
1.33 ±0.27
0.00220
4052568029111
153301 QSM-M3-3
153301
QSM-M3-3
M3
3
2.500
13.300
9.600
10.800
-
6.000
7.000
0.000
0.900
5.500
3.000
0.000
5.500
0.000
0.000
0.000
0.000
0.48 ±0.27
0.00110
4052568033675
130775 QSM-M3-3-100
130775
QSM-M3-3-100
M3
3
2.500
13.300
9.600
10.800
-
6.000
7.000
0.000
0.900
5.500
3.000
0.000
5.500
0.000
0.000
0.000
0.000
0.48 ±0.27
0.00110
4052568024963
153303 QSM-M3-4
153303
QSM-M3-4
M3
4
2.500
15.700
11.500
13.200
-
7.800
9.800
0.000
1.100
8.000
3.500
0.000
8.000
0.000
0.000
0.000
0.000
0.48 ±0.27
0.00240
4052568011284
130776 QSM-M3-4-100
130776
QSM-M3-4-100
M3
4
2.500
15.700
11.500
13.200
-
7.800
9.800
0.000
1.100
8.000
3.500
0.000
8.000
0.000
0.000
0.000
0.000
0.48 ±0.27
0.00240
4052568024970
153302 QSM-M5-3
153302
QSM-M5-3
M5
3
3.000
16.200
11.500
13.200
-
7.800
9.800
0.000
2.000
8.000
3.000
0.000
8.000
0.000
0.000
0.000
0.000
1.33 ±0.27
0.00340
4052568033682
130777 QSM-M5-3-100
130777
QSM-M5-3-100
M5
3
3.000
16.200
11.500
13.200
-
7.800
9.800
0.000
2.000
8.000
3.000
0.000
8.000
0.000
0.000
0.000
0.000
1.33 ±0.27
0.00340
4052568024987
153304 QSM-M5-4
153304
QSM-M5-4
M5
4
3.000
16.200
11.500
13.200
-
7.800
9.800
0.000
2.200
8.000
3.500
0.000
8.000
0.000
0.000
0.000
0.000
1.33 ±0.27
0.00320
4052568033699
130778 QSM-M5-4-100
130778
QSM-M5-4-100
M5
4
3.000
16.200
11.500
13.200
-
7.800
9.800
0.000
2.200
8.000
3.500
0.000
8.000
0.000
0.000
0.000
0.000
1.33 ±0.27
0.00320
4052568024994
153306 QSM-M5-6
153306
QSM-M5-6
M5
6
3.000
17.300
12.000
14.300
-
9.800
11.800
0.000
2.100
10.000
3.500
0.000
10.000
0.000
0.000
0.000
0.000
1.33 ±0.27
0.00450
4052568033712
130779 QSM-M5-6-100
130779
QSM-M5-6-100
M5
6
3.000
17.300
12.000
14.300
-
9.800
11.800
0.000
2.100
10.000
3.500
0.000
10.000
0.000
0.000
0.000
0.000
1.33 ±0.27
0.00450
4052568025007
132600 QSM-M6-6
132600
QSM-M6-6
M6
6
3.900
18.000
11.700
14.100
-
9.800
11.800
0.000
2.800
10.000
0.000
0.000
10.000
0.000
0.000
0.000
0.000
-
0.00480
4052568010324
132166 QSM-M5-6-SW
132166
QSM-M5-6-SW
M5
6
3.500
17.800
12.300
17.800
-
9.800
11.800
0.000
2.100
10.000
3.500
0.000
10.000
0.000
0.000
0.000
0.000
1.33 ±0.27
0.00000
153305 QSM-1/8-4
153305
QSM-1/8-4
R 1/8
4
0.000
0.000
11.500
16.000
-
9.800
11.800
0.000
2.900
8.000
8.000
12.000
10.000
0.000
0.000
0.000
0.000
-
0.00600
4052568033705
130755 QSM-1/8-4-100
130755
QSM-1/8-4-100
R 1/8
4
0.000
0.000
11.500
16.000
-
9.800
11.800
0.000
2.900
8.000
8.000
12.000
10.000
0.000
0.000
0.000
0.000
-
0.00600
4052568024765
153307 QSM-1/8-6
153307
QSM-1/8-6
R 1/8
6
0.000
0.000
12.000
18.000
-
9.800
11.800
0.000
4.500
8.000
8.000
14.000
10.000
0.000
0.000
0.000
0.000
<= 7
0.00600
4052568011291
130756 QSM-1/8-6-100
130756
QSM-1/8-6-100
R 1/8
6
0.000
0.000
12.000
18.000
-
9.800
11.800
0.000
4.500
8.000
8.000
14.000
10.000
0.000
0.000
0.000
0.000
-
0.00600
4052568024772
153313 QSM-M5-3-I
153313
QSM-M5-3-I
-
3
3.000
16.200
11.500
13.200
M5
7.800
9.800
0.000
1.900
8.000
3.500
0.000
2.000
0.000
0.000
2.000
8.000
1.33 ±0.27
0.00320
4052568011307
186264 QSM-G1/8-4
186264
QSM-G1/8-4
G 1/8
4
0.000
0.000
11.500
16.400
-
9.800
11.800
0.000
2.900
10.000
5.100
0.000
13.000
0.000
0.000
0.000
0.000
-
0.00940
4052568040628
186265 QSM-G1/8-6
186265
QSM-G1/8-6
G 1/8
6
0.000
0.000
12.000
18.400
-
9.800
11.800
0.000
2.800
10.000
5.100
0.000
13.000
0.000
0.000
0.000
0.000
-
0.01100
4052568040635
133026 QSM-M3-2-I
133026
QSM-M3-2-I
-
2
2.500
12.100
8.400
9.600
M3
0.000
0.000
4.800
1.100
5.000
2.000
0.000
1.300
0.000
0.000
1.300
5.000
0.48 ±0.27
0.00080
4052568029098
153312 QSM-M3-3-I
153312
QSM-M3-3-I
-
3
2.500
15.700
11.500
13.200
M3
7.800
9.800
0.000
1.600
8.000
3.000
0.000
1.500
0.000
0.000
1.500
8.000
0.48 ±0.27
0.00230
4052568033767
153314 QSM-M3-4-I
153314
QSM-M3-4-I
-
4
2.500
15.700
11.500
13.200
M3
7.800
9.800
0.000
1.500
8.000
3.000
0.000
1.500
0.000
0.000
1.500
8.000
0.48 ±0.27
0.00220
4052568033774
153315 QSM-M5-4-I
153315
QSM-M5-4-I
-
4
3.000
16.200
11.500
13.200
M5
7.800
9.800
0.000
2.500
8.000
3.500
0.000
2.500
0.000
0.000
2.500
8.000
1.33 ±0.27
0.00300
4052568033781
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表