magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBY (USA) - Y型快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qby.prj},{NB=564698 QBY-3/8-1/4-U},{TNR=564698},{TYP=QBY-3/8-1/4-U},{D1=3/8 NPT},{NENN=4.500},{D2=1/4},{D5=13.000},{H1=13.000},{L1=51.400},{L2=11.500},{SW=11/16},{T1=17.900},{CNSMASSEXACT=0.0314},{VERS=0.000},{VERS1=0.000},{DN1=17.145},{DN2=6.350},{D6=1.200},{D10=12.500},{D11=10.000},{D13=12.000},{D15=7.600},{H2=3.600},{L4=18.500},{L5=14.000},{L6=22.800},{L7=12.600},{L8=3.000},{L15=6.000},{L16=10.900},{SNW=17.460},{Z=11.800},{GTIN=4052568365844}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
L1
[mm]
L2
ⁿ/ₐ
SW
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564684 QBY-10-32-UNF-5/32...
564684
QBY-10-32-UNF-5/32-U
10/32 UNF-2A
2.500
5/32
10.500
10.500
40.400
3.600
7/16
15.600
0.0106
4052568365707
564687 QBY-1/8-5/32-U
564687
QBY-1/8-5/32-U
1/8 NPT
3.000
5/32
10.500
10.500
44.000
8.500
7/16
15.600
0.0116
4052568365738
564692 QBY-1/4-5/32-U
564692
QBY-1/4-5/32-U
1/8 NPT
3.000
5/32
10.500
10.500
47.000
10.500
9/16
15.600
0.0176
4052568365783
564685 QBY-10-32-UNF-3/16...
564685
QBY-10-32-UNF-3/16-U
10/32 UNF-2A
3.000
3/16
11.500
11.500
41.900
3.600
7/16
16.900
0.0104
4052568365714
564688 QBY-1/8-3/16-U
564688
QBY-1/8-3/16-U
1/8 NPT
3.000
3/16
11.500
11.500
45.500
8.500
7/16
16.900
0.0114
4052568365745
564693 QBY-1/4-3/16-U
564693
QBY-1/4-3/16-U
1/4 NPT
3.000
3/16
11.500
11.500
48.500
10.500
9/16
16.900
0.0174
4052568365790
564699 QBY-3/8-3/16-U
564699
QBY-3/8-3/16-U
3/8 NPT
3.000
3/16
13.000
11.500
49.500
11.500
11/16
16.900
0.0194
4052568365851
564686 QBY-10-32-UNF-1/4-...
564686
QBY-10-32-UNF-1/4-U
10/32 UNF-2A
2.500
1/4
13.000
13.000
45.800
3.600
1/2
17.900
0.0154
4052568365721
564689 QBY-1/8-1/4-U
564689
QBY-1/8-1/4-U
1/8 NPT
4.500
1/4
13.000
13.000
47.700
8.500
1/2
17.900
0.0184
4052568365752
564694 QBY-1/4-1/4-U
564694
QBY-1/4-1/4-U
1/4 NPT
4.500
1/4
13.000
13.000
50.400
10.500
9/16
17.900
0.0194
4052568365806
564698 QBY-3/8-1/4-U
564698
QBY-3/8-1/4-U
3/8 NPT
4.500
1/4
13.000
13.000
51.400
11.500
11/16
17.900
0.0314
4052568365844
564690 QBY-1/8-5/16-U
564690
QBY-1/8-5/16-U
1/8 NPT
6.000
5/16
14.500
14.500
49.300
8.500
9/16
19.000
0.0194
4052568365769
564695 QBY-1/4-5/16-U
564695
QBY-1/4-5/16-U
1/4 NPT
6.000
5/16
14.500
14.500
51.300
10.500
9/16
19.000
0.0284
4052568365813
564700 QBY-3/8-5/16-U
564700
QBY-3/8-5/16-U
3/8 NPT
6.000
5/16
14.500
14.500
52.300
11.500
11/16
19.000
0.0294
4052568365868
564703 QBY-1/2-5/16-U
564703
QBY-1/2-5/16-U
1/2 NPT
6.000
5/16
14.500
14.500
55.300
14.500
7/8
19.000
0.0494
4052568365899
564691 QBY-1/8-3/8-U
564691
QBY-1/8-3/8-U
1/8 NPT
5.000
3/8
17.600
17.600
52.600
8.500
11/16
20.100
0.0284
4052568365776
564696 QBY-1/4-3/8-U
564696
QBY-1/4-3/8-U
1/4 NPT
7.000
3/8
17.600
17.600
54.600
10.500
11/16
20.100
0.0364
4052568365820
564701 QBY-3/8-3/8-U
564701
QBY-3/8-3/8-U
3/8 NPT
7.000
3/8
17.600
17.600
55.600
11.500
11/16
20.100
0.0384
4052568365875
564704 QBY-1/2-3/8-U
564704
QBY-1/2-3/8-U
1/2 NPT
7.000
3/8
17.600
17.600
58.600
14.500
7/8
20.100
0.0584
4052568365905
564697 QBY-1/4-1/2-U
564697
QBY-1/4-1/2-U
1/4 NPT
7.000
1/2
21.000
21.000
64.500
10.500
3/4
22.900
0.0580
4052568365837
564702 QBY-3/8-1/2-U
564702
QBY-3/8-1/2-U
3/8 NPT
7.000
1/2
21.000
21.000
65.500
11.500
3/4
22.900
0.0680
4052568365882
564705 QBY-1/2-1/2-U
564705
QBY-1/2-1/2-U
1/2 NPT
7.000
1/2
21.000
21.000
68.500
14.500
7/8
22.900
0.0780
4052568365912
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表