magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQR-T - T形快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqr_t.prj},{NB=8099101 NPQR-T-G38-Q12---(high)},{TNR=8099101},{TYP=NPQR-T-G38-Q12},{LODLEVEL=high},{D=12},{D1=G3/8},{D1N=16.662},{D4=19.900},{C=20.500},{NW=10.000},{SW=20.000},{B=30.500},{L1=27.500},{L3=1.500},{L4=9.000},{L5=17.400},{CNSMASSEXACT=0.0798},{V=2},{VER=1},{D01=22.100},{D02=15.000},{D03=20.000},{D04=14.400},{D05=14.300},{H01=9.500},{H02=6.500},{L01=5.446},{L02=12.000},{L03=20.500},{L04=22.000},{L05=23.450},{L06=2.500},{D06=19.100},{D07=16.800},{D08=14.900},{D09=20.000},{D10=14.400},{D11=10.200},{D12=10.500},{H03=11.000},{D13=10.200},{H04=7.300},{W1=15.000},{W2=20.000},{D14=2.000},{GTIN=4052568455163}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
螺纹
ⁿ/ₐ
D4
[mm]
C
[mm]
NW
[mm]
SW
[mm]
B
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8085691 NPQR-T-M5-Q4
8085691
NPQR-T-M5-Q4
4
M5
7.500
10.000
2.000
8.000
16.000
15.250
3.000
4.000
11.000
0.0104
4052568454838
8099103 NPQR-T-M5-Q6
8099103
NPQR-T-M5-Q6
6
M5
7.500
12.500
2.200
8.000
17.500
18.000
3.000
4.000
16.000
0.0218
4052568553418
8085692 NPQR-T-G18-Q6
8085692
NPQR-T-G18-Q6
6
G1/8
12.900
12.500
4.000
13.000
17.500
18.000
1.000
6.000
13.100
0.0204
4052568454845
8085693 NPQR-T-G18-Q8
8085693
NPQR-T-G18-Q8
8
G1/8
12.900
14.500
6.000
13.000
23.000
20.000
1.000
6.000
13.000
0.0289
4052568454852
8085694 NPQR-T-G14-Q8
8085694
NPQR-T-G14-Q8
8
G1/4
15.000
14.500
6.000
15.000
21.000
20.000
1.000
8.000
13.000
0.0299
4052568454869
8099100 NPQR-T-G14-Q10
8099100
NPQR-T-G14-Q10
10
G1/4
15.000
17.000
8.000
15.000
27.500
23.500
1.000
8.000
15.100
0.0440
4052568455156
8085695 NPQR-T-G38-Q10
8085695
NPQR-T-G38-Q10
10
G3/8
19.900
17.000
8.000
20.000
25.000
23.500
1.500
9.000
15.100
0.0525
4052568454876
8099101 NPQR-T-G38-Q12
8099101
NPQR-T-G38-Q12
12
G3/8
19.900
20.500
10.000
20.000
30.500
27.500
1.500
9.000
17.400
0.0798
4052568455163
8099102 NPQR-T-G12-Q12
8099102
NPQR-T-G12-Q12
12
G1/2
24.800
20.500
10.000
25.000
28.500
27.500
1.500
10.000
17.400
0.0877
4052568455170
8085696 NPQR-T-G12-Q16
8085696
NPQR-T-G12-Q16
16
G1/2
24.800
24.000
14.000
25.000
36.500
32.750
1.500
10.000
23.500
0.1320
4052568553272
8085716 NPQR-T-Q4-E
8085716
NPQR-T-Q4-E
4
-
0.000
10.000
3.000
0.000
16.000
16.000
0.000
0.000
11.000
0.0100
4052568455026
8085717 NPQR-T-Q6-E
8085717
NPQR-T-Q6-E
6
-
0.000
12.500
5.000
0.000
19.500
19.750
0.000
0.000
13.100
0.0192
4052568455033
8085718 NPQR-T-Q8-E
8085718
NPQR-T-Q8-E
8
-
0.000
14.500
7.000
0.000
21.000
21.000
0.000
0.000
13.000
0.0261
4052568455040
8085719 NPQR-T-Q10-E
8085719
NPQR-T-Q10-E
10
-
0.000
17.000
9.000
0.000
24.500
24.500
0.000
0.000
15.100
0.0377
4052568455057
8085720 NPQR-T-Q12-E
8085720
NPQR-T-Q12-E
12
-
0.000
20.500
11.000
0.000
29.000
29.000
0.000
0.000
17.400
0.0667
4052568455064
8085721 NPQR-T-Q14-E
8085721
NPQR-T-Q14-E
14
-
0.000
21.500
14.000
0.000
28.500
28.750
0.000
0.000
21.500
0.0850
4052568553333
8085722 NPQR-T-Q16-E
8085722
NPQR-T-Q16-E
16
-
0.000
24.000
16.000
0.000
32.800
32.750
0.000
0.000
23.500
0.1147
4052568553340
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表