您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQM-D - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqm_d_g.prj},{NB=558666 NPQM-D-G14-Q10-P10},{TNR=558666},{TYP=NPQM-D-G14-Q10-P10},{D1=G1/4},{NENN=8.000},{D2=10.000},{D5=16.000},{L1=27.500},{L2=6.500},{SW1=15.000},{SW2=8.000},{T=18.300},{CNSMASSEXACT=0.0174},{D4=16.000},{L3=9.000},{L5=18.300},{TDM=13.157},{LR2=1.600},{L6=5.300},{D3=1.250},{RR=0.890},{DA2=11.400},{L7=7.500},{L8=1.750},{DCUTT=16.500},{VERS=2.000},{GTIN=4052568054625}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
558661 NPQM-D-G18-Q4-P10
558661
NPQM-D-G18-Q4-P10
G1/8
3.000
4.000
9.000
16.500
5.000
9.000
3.000
13.000
0.0061
4052568054571
558662 NPQM-D-G18-Q6-P10
558662
NPQM-D-G18-Q6-P10
G1/8
4.000
6.000
12.000
19.500
5.000
12.000
4.000
15.800
0.0090
4052568054588
558664 NPQM-D-G14-Q6-P10
558664
NPQM-D-G14-Q6-P10
G1/4
4.000
6.000
12.000
19.500
6.500
12.000
4.000
15.800
0.0127
4052568054601
558663 NPQM-D-G18-Q8-P10
558663
NPQM-D-G18-Q8-P10
G1/8
6.000
8.000
14.000
23.500
5.000
13.000
6.000
16.000
0.0114
4052568054595
558665 NPQM-D-G14-Q8-P10
558665
NPQM-D-G14-Q8-P10
G1/4
6.000
8.000
14.000
21.500
6.500
14.000
6.000
16.000
0.0136
4052568054618
558668 NPQM-D-G38-Q8-P10
558668
NPQM-D-G38-Q8-P10
G3/8
6.000
8.000
14.000
21.000
7.000
14.000
6.000
16.000
0.0201
4052568054649
558666 NPQM-D-G14-Q10-P10
558666
NPQM-D-G14-Q10-P10
G1/4
8.000
10.000
16.000
27.500
6.500
15.000
8.000
18.300
0.0174
4052568054625
558669 NPQM-D-G38-Q10-P10
558669
NPQM-D-G38-Q10-P10
G3/8
8.000
10.000
16.000
25.000
7.000
16.000
8.000
18.300
0.0226
4052568054656
558671 NPQM-D-G12-Q10-P10
558671
NPQM-D-G12-Q10-P10
G1/2
8.000
10.000
16.000
25.500
8.500
16.000
8.000
18.300
0.0345
4052568054670
558667 NPQM-D-G14-Q12-P10
558667
NPQM-D-G14-Q12-P10
G1/4
8.000
12.000
19.000
28.500
6.500
19.000
8.000
19.500
0.0262
4052568054632
558670 NPQM-D-G38-Q12-P10
558670
NPQM-D-G38-Q12-P10
G3/8
10.000
12.000
19.000
28.500
7.000
19.000
10.000
19.500
0.0289
4052568054663
558672 NPQM-D-G12-Q12-P10
558672
NPQM-D-G12-Q12-P10
G1/2
10.000
12.000
19.000
26.500
8.500
19.000
10.000
19.500
0.0361
4052568054687
570450 NPQM-D-G38-Q14-P10
570450
NPQM-D-G38-Q14-P10
G3/8
10.000
14.000
22.000
32.000
7.000
22.000
10.000
22.500
0.0375
4052568058388
570451 NPQM-D-G12-Q14-P10
570451
NPQM-D-G12-Q14-P10
G1/2
12.000
14.000
22.000
32.000
8.500
22.000
12.000
22.500
0.0424
4052568058395
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表