magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
N-..-P-..-MS - 倒钩接头
Festo
产品
气动连接系统
接头
倒钩式接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/barbed/n_p_ms.prj},{NB=15634 N-3/8-P-9-MS},{TNR=15634},{TYP=N-3/8-P-9-MS},{L=38.100},{L1=7.000},{L2=24.100},{B=7.000},{D1=G3/8},{D1NDM=16.662},{D1KDM=14.950},{D2=10.000},{NW=7.600},{SW=19.000},{CNSMASSEXACT=0.025},{GTIN=4052568022037}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
B
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
NW
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
15630 N-1/8-P-6-MS
15630
N-1/8-P-6-MS
34.700
5.500
24.200
5.000
G1/8
7.000
4.500
13.000
0.009
4052568021993
15631 N-1/4-P-6-MS
15631
N-1/4-P-6-MS
37.100
7.000
24.100
6.000
G1/4
7.000
4.500
17.000
0.018
4052568022006
15632 N-1/4-P-9-MS
15632
N-1/4-P-9-MS
37.100
7.000
24.100
6.000
G1/4
10.000
6.500
17.000
0.020
4052568022013
15633 N-3/8-P-6-MS
15633
N-3/8-P-6-MS
38.100
7.000
24.100
7.000
G3/8
7.000
4.500
19.000
0.026
4052568022020
15634 N-3/8-P-9-MS
15634
N-3/8-P-9-MS
38.100
7.000
24.100
7.000
G3/8
10.000
7.600
19.000
0.025
4052568022037
36161 N-3/8-P-13-MS
36161
N-3/8-P-13-MS
45.400
8.400
30.000
7.000
G3/8
14.800
11.000
19.000
0.243
4052568023430
15635 N-1/2-P-9-MS
15635
N-1/2-P-9-MS
39.500
7.000
24.000
8.500
G1/2
10.300
8.000
24.000
0.044
4052568022044
15636 N-1/2-P-13-MS
15636
N-1/2-P-13-MS
45.500
7.000
30.000
8.500
G1/2
14.800
11.000
24.000
0.045
4052568022051
15637 N-3/4-P-13-MS
15637
N-3/4-P-13-MS
50.000
10.000
30.000
10.000
G3/4
14.800
11.000
32.000
0.094
4052568022068
15638 N-3/4-P-19-MS
15638
N-3/4-P-19-MS
56.000
10.000
36.000
10.000
G3/4
20.800
16.500
32.000
0.096
4052568022075
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表