magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
N-..-P- - 倒钩接头
Festo
产品
气动连接系统
接头
倒钩式接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/barbed/n_p.prj},{NB=3609 N-3/8-P-9},{TNR=3609},{TYP=N-3/8-P-9},{L=38.10000},{L1=7.00000},{L2=24.10000},{B=7.00000},{D1=G3/8},{D1M=16.66200},{D2=10.00000},{NENN=7.60000},{S=19.00000},{CNSMASSEXACT=0.00877},{VER=1},{GTIN=4052568018474}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
B
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
NENN
[mm]
S
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
3605 N-1/8-P-6
3605
N-1/8-P-6
34.70000
5.50000
24.20000
5.00000
G1/8
7.00000
4.50000
13.00000
0.00333
4052568018443
3606 N-1/4-P-6
3606
N-1/4-P-6
37.10000
7.00000
24.10000
6.00000
G1/4
7.00000
4.50000
17.00000
0.00630
4052568018450
3607 N-1/4-P-9
3607
N-1/4-P-9
37.10000
7.00000
24.10000
6.00000
G1/4
10.00000
6.50000
17.00000
0.00714
4052568008413
3608 N-3/8-P-6
3608
N-3/8-P-6
38.10000
7.00000
24.10000
7.00000
G3/8
7.00000
4.50000
19.00000
0.00900
4052568018467
3609 N-3/8-P-9
3609
N-3/8-P-9
38.10000
7.00000
24.10000
7.00000
G3/8
10.00000
7.60000
19.00000
0.00877
4052568018474
36160 N-3/8-P-13
36160
N-3/8-P-13
45.40000
8.40000
30.00000
7.00000
G3/8
14.80000
11.00000
19.00000
0.17800
4052568023423
3610 N-1/2-P-9
3610
N-1/2-P-9
39.50000
7.00000
24.00000
8.50000
G1/2
10.30000
8.00000
24.00000
0.01510
4052568018481
3611 N-1/2-P-13
3611
N-1/2-P-13
45.50000
7.00000
30.00000
8.50000
G1/2
14.80000
11.00000
24.00000
0.01500
4052568018498
3612 N-3/4-P-13
3612
N-3/4-P-13
50.00000
10.00000
30.00000
10.00000
G3/4
14.80000
11.00000
32.00000
0.03175
4052568018504
3613 N-3/4-P-19
3613
N-3/4-P-19
56.00000
10.00000
36.00000
10.00000
G3/4
20.80000
16.50000
32.00000
0.03361
4052568018511
572260 N-1-P-19
572260
N-1-P-19
68.60000
13.00000
36.00000
19.60000
R1
20.80000
16.50000
34.00000
0.06760
4052568058852
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表