magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
STAF - 止动气缸
Festo
产品
气驱动器
止动气缸
STAF
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/stopper/staf/staf_asmtab.prj},{NB=164890 STAF-32-20-P-A---(0_-)},{TNR=164890},{TYP=STAF-32-20-P-A},{INFO=2016-12-31},{KDM=32},{HUB=20},{HUBST=0},{POS=-},{B=0.000},{B1=0.000},{B2=0.000},{B3=0.000},{B4=4.500},{D=20.000},{D2=11.000},{D3=6.600},{D6=M 3},{E1=M 5},{F2=8.500},{F3=14.000},{F4=7.000},{H2=20.000},{H3=0.000},{H4=0.000},{H5=0.000},{H6=16.500},{H7=0.000},{H8=0.000},{H9=0.000},{H10=67.500},{L=50.000},{L1=32.000},{L2=52.000},{L3=0.000},{L4=0.000},{L5=83.000},{L6=32.000},{L7=65.000},{L8=0.000},{L9=26.000},{L10=16.500},{L11=0.000},{R1=0.000},{R2=0.000},{R3=0.000},{T2=4.000},{T3=6.200},{W=0.000},{VERS=1.000},{PPP='-'},{PPATH=assemblies/staf_asmtpl.prj},{EOLDATE=31.12.2016},{CNSMASSEXACT=0.540},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2016年12月31日.
Alternative part(s)
Should a replacement part be used?
576103 DFSP-32-20-PS-PA---(0)
Festo
30.08.2023
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
额定直径
[mm]
HUB
行程
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D
[mm]
D2
[mm]
D3
[mm]
D6
螺纹
ⁿ/ₐ
E1
气接口
ⁿ/ₐ
F2
[mm]
F3
[mm]
F4
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
L
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
T2
[mm]
T3
[mm]
W
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
164886 STAF-80-30-P-A-R
164886
STAF-80-30-P-A-R
80
30
18.000
0.000
0.000
0.000
4.500
50.000
18.000
11.000
M 4
G1/8
11.000
17.000
4.500
0.000
10.000
63.000
30.000
22.000
0.000
0.000
8.000
119.000
107.000
111.000
11.000
18.000
160.000
63.000
135.000
0.000
36.000
18.500
0.000
18.000
0.000
0.000
6.000
6.000
0.000
0.000
4052568137304
164894 STAF-80-40-P-A-R
164894
STAF-80-40-P-A-R
80
40
18.000
0.000
0.000
0.000
4.500
50.000
18.000
11.000
M 4
G1/8
11.000
17.000
4.500
0.000
10.000
73.000
40.000
22.000
0.000
0.000
8.000
129.000
107.000
111.000
11.000
18.000
160.000
63.000
135.000
0.000
36.000
18.500
0.000
18.000
0.000
0.000
6.000
6.000
0.000
5.350
4052568137311
164880 STAF-32-20-P-A-K
164880
STAF-32-20-P-A-K
32
20
0.000
6.000
18.000
26.000
4.500
20.000
11.000
6.600
M 3
M 5
8.500
14.000
7.000
0.000
0.000
0.000
0.000
16.500
70.000
9.500
0.000
67.500
50.000
52.000
0.000
0.000
83.000
32.000
65.000
12.000
26.000
16.500
13.000
0.000
7.500
25.000
4.000
6.200
31.000
0.750
4052568137298
164890 STAF-32-20-P-A
164890
STAF-32-20-P-A
32
20
0.000
0.000
0.000
0.000
4.500
20.000
11.000
6.600
M 3
M 5
8.500
14.000
7.000
20.000
0.000
0.000
0.000
16.500
0.000
0.000
0.000
67.500
50.000
52.000
0.000
0.000
83.000
32.000
65.000
0.000
26.000
16.500
0.000
0.000
0.000
0.000
4.000
6.200
0.000
0.540
164891 STAF-50-30-P-A
164891
STAF-50-30-P-A
50
30
0.000
0.000
0.000
0.000
4.500
32.000
15.000
9.000
M 4
G1/8
9.000
17.000
8.000
30.000
0.000
0.000
0.000
18.000
0.000
0.000
0.000
85.000
68.000
71.000
0.000
0.000
111.000
45.000
90.000
0.000
36.000
7.000
0.000
0.000
0.000
0.000
5.000
5.000
0.000
1.450
4052568017583
164892 STAF-32-20-P-A-R
164892
STAF-32-20-P-A-R
32
20
8.000
0.000
0.000
0.000
4.500
20.000
11.000
6.600
M 3
M 5
8.500
14.000
7.000
0.000
6.000
38.000
20.000
16.500
0.000
0.000
4.000
67.500
50.000
52.000
3.500
7.500
83.000
32.000
65.000
0.000
26.000
16.500
0.000
9.000
0.000
0.000
4.000
6.200
0.000
0.550
164893 STAF-50-30-P-A-R
164893
STAF-50-30-P-A-R
50
30
10.000
0.000
0.000
0.000
4.500
32.000
15.000
9.000
M 4
G1/8
9.000
17.000
8.000
0.000
6.000
50.500
30.000
18.000
0.000
0.000
5.000
85.000
68.000
71.000
7.000
12.000
111.000
45.000
90.000
0.000
36.000
7.000
0.000
12.500
0.000
0.000
5.000
5.000
0.000
1.460
164881 STAF-50-30-P-A-K
164881
STAF-50-30-P-A-K
50
30
0.000
10.000
27.000
38.000
4.500
32.000
15.000
9.000
M 4
G1/8
9.000
17.000
8.000
0.000
0.000
0.000
0.000
18.000
106.000
12.000
0.000
85.000
68.000
71.000
0.000
0.000
111.000
45.000
90.000
21.000
36.000
7.000
17.000
0.000
11.000
39.000
5.000
5.000
25.000
1.810
164895 STAF-80-40-P-A-K
164895
STAF-80-40-P-A-K
80
40
0.000
10.000
30.000
60.000
4.500
50.000
18.000
11.000
M 4
G1/8
11.000
17.000
4.500
0.000
0.000
0.000
0.000
22.000
182.500
23.000
0.000
129.000
107.000
111.000
0.000
0.000
160.000
63.000
135.000
30.000
36.000
18.500
34.000
0.000
16.000
60.000
6.000
6.000
38.000
6.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表