magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DRRD (m) - 摆动驱动器, 模块化系统
Festo
产品
气驱动器
摆动驱动器
带齿轮和齿条的摆动驱动器
DRRD
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/semi_rot/rack_p/drrd/drrd_asmtab.prj},{NB=574400 DRRD-20-180-FH-PA---(0)},{BAU=20},{NENN=180},{B1=65.000},{B2=63.400},{D1=24.000},{D2=56.000},{D3=34.900},{D4=12.000},{D5=8.000},{D6=7.000},{D7N=4.000},{D8=9.000},{D9=8.000},{D10N=5.000},{D11=9.000},{D12N=4.000},{D13N=12.000},{D20=16.000},{EEN=5.000},{H1=36.000},{H2=39.600},{H3=3.600},{H4=0.500},{H5=35.600},{L1=86.000},{L2=43.000},{L3=11.000},{L4=41.800},{L5=18.000},{L6=26.000},{L7=70.000},{L8=74.000},{L9=14.000},{L10=33.000},{L11=14.000},{L12=80.000},{L13=108.000},{L14=20.000},{L15=17.800},{L24=205.100},{L25=151.100},{L26=26.600},{L27=14.000},{L28=9.000},{L29=26.250},{L30=16.000},{L31=0.000},{L32=0.000},{ROT=0},{FLA=-},{DAEM=P},{ZUEU=-},{ZWI=-},{END=-},{SEEX=-},{AUS=-},{BED=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
尺寸
[mm]
WEL
输出轴
ⁿ/ₐ
POS
位置检测
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
D9
[mm]
D10
ⁿ/ₐ
D11
[mm]
D12
[mm]
D13
[mm]
D20
[mm]
EE
[mm]
EE1
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L24
[mm]
L25
[mm]
L26
[mm]
L27
[mm]
L28
[mm]
L29
[mm]
L30
[mm]
L31
[mm]
L32
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
SW1
[mm]
SW2
[mm]
W1
[°]
CNSMASSEXACT
重量
[kg]
574396 DRRD-8-180-FH-PA
574396
DRRD
8
FH
A
31.500
0.000
12.000
20.400
26.000
5.000
3.000
5.000
M3
7.000
6.000
M4
0.000
-
M6
0.000
M3
-
24.500
25.250
0.750
0.000
0.000
65.600
32.200
0.000
0.000
11.100
13.000
36.000
0.000
0.000
0.000
0.000
0.000
0.000
13.000
11.100
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
4.800
1.200
3.400
1.500
0.000
0.000
10.500
1.200
1.600
8.000
0.000
0.000
0.1550
574397 DRRD-10-180-FH-PA
574397
DRRD
10
FH
A
38.000
0.000
15.000
24.000
32.000
5.000
3.000
5.000
M3
7.000
6.000
M4
0.000
-
M6
0.000
M3
-
27.500
28.250
0.750
0.000
0.000
74.000
38.300
0.000
0.000
12.600
15.200
44.000
0.000
0.000
0.000
0.000
0.000
0.000
15.200
11.100
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
6.200
1.200
3.400
1.500
0.000
0.000
10.000
1.200
1.600
8.000
0.000
0.000
0.2450
574398 DRRD-12-180-FH-PA
574398
DRRD
12
FH
A
43.500
0.000
20.000
30.000
37.000
7.000
5.000
5.000
M3
9.000
8.000
M5
7.000
M3
M8
0.000
M5
-
30.000
30.750
0.750
0.000
0.000
93.900
47.700
0.000
28.000
17.000
18.000
50.000
68.000
0.000
26.000
18.000
57.000
0.000
18.000
12.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
5.400
1.200
4.700
2.100
7.000
1.600
13.000
1.600
2.100
10.000
0.000
45.000
0.3800
574399 DRRD-16-180-FH-PA
574399
DRRD
16
FH
A
58.000
56.200
21.000
50.000
32.000
12.000
8.000
7.000
M4
9.000
8.000
M5
7.000
M3
M10
14.000
M5
M5
33.000
35.600
2.600
0.500
32.600
84.000
42.000
10.500
37.000
17.600
23.200
64.000
74.000
0.000
26.000
22.000
61.000
105.000
20.000
16.300
193.100
140.600
21.500
12.000
6.200
21.650
15.000
0.000
0.000
5.600
1.600
4.700
2.100
2.100
6.300
1.600
15.000
2.600
13.000
13.000
45.000
0.6400
574400 DRRD-20-180-FH-PA
574400
DRRD
20
FH
A
65.000
63.400
24.000
56.000
34.900
12.000
8.000
7.000
M4
9.000
8.000
M5
9.000
M4
M12
16.000
M5
M5
36.000
39.600
3.600
0.500
35.600
86.000
43.000
11.000
41.800
18.000
26.000
70.000
74.000
14.000
33.000
14.000
80.000
108.000
20.000
17.800
205.100
151.100
26.600
14.000
9.000
26.250
16.000
0.000
0.000
6.000
1.600
4.700
2.100
2.100
6.300
2.100
15.000
2.600
15.000
15.000
45.000
0.8390
574401 DRRD-25-180-FH-PA
574401
DRRD
25
FH
A
73.200
71.500
26.000
63.000
38.250
15.000
10.500
9.000
M5
12.000
10.000
M6
9.000
M4
M16
20.000
M5
M5
41.400
44.700
3.300
0.500
41.000
110.000
55.000
11.000
63.000
24.300
32.250
80.000
98.000
14.000
33.000
14.000
98.000
132.000
20.000
20.500
244.100
178.100
44.200
15.900
10.000
31.450
17.000
0.000
0.000
6.600
2.100
5.700
2.600
2.600
7.000
2.100
18.000
3.100
19.000
19.000
45.000
1.3490
574402 DRRD-32-180-FH-PA
574402
DRRD
32
FH
A
94.000
92.600
40.000
81.000
54.200
15.000
10.500
9.000
M6
15.000
11.000
M8
9.000
M6
M22
28.000
G1/8
M5
50.000
55.500
5.500
1.000
49.600
135.000
67.500
14.000
78.300
29.500
42.200
100.000
122.000
20.000
40.000
26.000
98.000
163.000
30.000
24.800
320.100
238.600
43.500
19.500
14.000
38.450
16.000
0.000
0.000
8.000
2.100
6.500
3.100
3.100
7.800
2.100
23.100
3.100
27.000
27.000
45.000
2.8150
574403 DRRD-35-180-FH-PA
574403
DRRD
35
FH
A
106.000
104.000
45.000
91.000
59.900
25.000
10.500
9.000
M6
15.000
11.000
M8
9.000
M6
M26
32.000
G1/8
M5
63.000
67.000
4.000
1.000
62.200
148.000
74.000
15.000
97.500
40.900
49.600
120.000
130.000
44.000
26.000
44.000
105.000
178.000
42.000
31.100
343.100
254.100
54.500
25.000
18.000
49.600
18.000
0.000
0.000
8.000
2.100
6.500
3.100
3.100
8.500
2.100
22.600
3.500
32.000
32.000
45.000
4.5100
574404 DRRD-40-180-FH-PA
574404
DRRD
40
FH
A
113.000
111.000
45.000
91.000
59.900
25.000
21.000
9.000
M6
15.000
14.000
M10
9.000
M6
M26
32.000
G1/8
M5
68.000
72.000
4.000
1.000
67.200
199.000
99.500
15.000
98.200
41.600
56.000
120.000
130.000
44.000
26.000
44.000
105.000
229.000
42.000
33.600
392.100
277.600
54.100
27.000
14.000
58.000
38.000
2.600
2.600
8.000
2.100
8.600
3.100
3.100
9.000
2.100
32.000
3.500
32.000
32.000
45.000
6.0700
574405 DRRD-50-180-FH-Y9A
574405
DRRD
50
FH
A
132.000
129.900
54.000
110.000
73.000
25.000
21.000
12.000
M8
15.000
14.000
M10
15.000
M8
M30
36.000
G1/4
G1/8
78.000
83.000
5.000
1.000
77.200
262.000
131.000
20.000
126.000
0.000
64.000
160.000
160.000
34.000
34.000
54.000
132.000
302.000
50.000
39.000
542.600
391.600
86.000
30.000
20.000
78.000
44.000
5.000
5.000
10.600
2.600
8.600
3.100
3.100
10.500
3.100
30.000
3.500
36.000
36.000
45.000
11.3000
574407 DRRD-63-180-FH-Y9A
574407
DRRD
63
FH
A
159.000
157.000
63.000
135.000
82.800
25.000
21.000
15.000
M10
25.000
17.000
M12
15.000
M10
M37
0.000
G3/8
-
100.000
107.000
7.000
2.000
99.200
335.000
167.500
25.000
120.000
0.000
78.000
170.000
190.000
60.000
60.000
60.000
149.000
385.000
50.000
49.600
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
14.000
3.100
11.000
3.500
3.500
14.000
3.100
40.000
3.500
46.000
0.000
45.000
19.1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表