magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSBG (x) - 标准气缸, x行程
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
DSBG
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/dsbg/dsbg_asmtab_x_hub.prj},{NB=1646814 DSBG-100-1-PPSA-N3---(0)},{TNR=1646814},{TYP2=DSBG-100-...-PPSA-N3},{TYP=DSBG},{KDM=100},{HUB=1},{HUB1=[1:2800/1]},{HUBST=0},{DAE=PPS},{POS=A},{NOR=N3},{A=40},{AM=40},{AF=20},{B=55},{BG=17},{E=110},{EE=G1/2},{EEK=20.955},{G=48.0},{U1=10.00},{U2=13.50},{KK=M20x1.5},{KKDM=20.000},{KKP=1.500},{KF=M12},{KFK=12.000},{L2=38.0},{L3=24.5},{L7=7.5},{L8N=138},{MM=25},{PL=31.5},{RT=M10},{RTK=10.000},{TG=89.0},{VA=4},{VD=19.2},{WH=49.3},{ZJN=187.5},{ZMN=238.8},{SW1=22},{SW2=30},{SW3=6},{D1=13.0},{T1=26.5},{T2=6.1},{VERS=Standard},{PPATH=assemblies/dsbg_asmtpl.prj},{GEW1=3665.000},{GEW2=94.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
DAE
缓冲
ⁿ/ₐ
NOR
标准
ⁿ/ₐ
A
[mm]
AM
[mm]
AF
[mm]
B
[mm]
BG
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
U1
[mm]
U2
[mm]
KK
螺纹
ⁿ/ₐ
KF
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L7
[mm]
L8
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
D1
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
1634560 DSBG-32-1-PPSA-N3
1634560
DSBG
32
PPS
N3
22
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
95.000
12
19.5
M6
32.5
4
10.0
25.0
120.100
148.100
10
16
6
6.4
16.0
2.6
0.4675
1634781 DSBG-32-1-PPVA-N3
1634781
DSBG
32
PPV
N3
22
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
95.000
12
19.5
M6
32.5
4
10.0
25.0
120.100
148.100
10
16
6
6.4
16.0
2.6
0.4675
1645473 DSBG-40-1-PPSA-N3
1645473
DSBG
40
PPS
N3
24
24
12
35
16
54
G1/4
33.0
4.00
8.00
M12x1.25
M8
21.3
4.0
7.5
106.000
16
22.5
M6
38.0
4
10.5
28.7
134.900
166.800
13
18
6
8.4
16.0
3.3
0.7435
1644503 DSBG-40-1-PPVA-N3
1644503
DSBG
40
PPV
N3
24
24
12
35
16
54
G1/4
33.0
4.00
8.00
M12x1.25
M8
21.3
4.0
7.5
106.000
16
22.5
M6
38.0
4
10.5
28.7
134.900
166.800
13
18
6
8.4
16.0
3.3
0.7435
1646722 DSBG-50-1-PPSA-N3
1646722
DSBG
50
PPS
N3
32
32
16
40
17
64
G1/4
33.0
5.50
10.40
M16x1.5
M10
26.8
5.0
9.5
107.000
20
22.5
M8
46.5
4
11.5
35.6
142.800
181.800
17
24
8
10.5
21.0
4.7
1.1952
1646708 DSBG-50-1-PPVA-N3
1646708
DSBG
50
PPV
N3
32
32
16
40
17
64
G1/4
33.0
5.50
10.40
M16x1.5
M10
26.8
5.0
9.5
107.000
20
22.5
M8
46.5
4
11.5
35.6
142.800
181.800
17
24
8
10.5
21.0
4.7
1.1952
1646753 DSBG-63-1-PPSA-N3
1646753
DSBG
63
PPS
N3
32
32
16
45
17
75
G3/8
40.5
6.25
12.75
M16x1.5
M10
27.0
5.0
9.0
122.000
20
27.5
M8
56.5
4
15.0
35.9
158.100
197.400
17
24
8
10.5
21.0
4.7
1.7455
1646739 DSBG-63-1-PPVA-N3
1646739
DSBG
63
PPV
N3
32
32
16
45
17
75
G3/8
40.5
6.25
12.75
M16x1.5
M10
27.0
5.0
9.0
122.000
20
27.5
M8
56.5
4
15.0
35.9
158.100
197.400
17
24
8
10.5
21.0
4.7
1.7455
1646784 DSBG-80-1-PPSA-N3
1646784
DSBG
80
PPS
N3
40
40
20
45
17
93
G3/8
43.0
8.00
12.50
M20x1.5
M12
34.2
24.5
11.0
129.000
25
30.0
M10
72.0
4
15.7
45.4
174.600
223.000
22
30
6
13.0
26.5
6.1
2.6685
1646770 DSBG-80-1-PPVA-N3
1646770
DSBG
80
PPV
N3
40
40
20
45
17
93
G3/8
43.0
8.00
12.50
M20x1.5
M12
34.2
24.5
11.0
129.000
25
30.0
M10
72.0
4
15.7
45.4
174.600
223.000
22
30
6
13.0
26.5
6.1
2.6685
1646814 DSBG-100-1-PPSA-N...
1646814
DSBG
100
PPS
N3
40
40
20
55
17
110
G1/2
48.0
10.00
13.50
M20x1.5
M12
38.0
24.5
7.5
139.000
25
31.5
M10
89.0
4
19.2
49.3
188.500
240.800
22
30
6
13.0
26.5
6.1
3.6744
1646800 DSBG-100-1-PPVA-N...
1646800
DSBG
100
PPV
N3
40
40
20
55
17
110
G1/2
48.0
10.00
13.50
M20x1.5
M12
38.0
24.5
7.5
139.000
25
31.5
M10
89.0
4
19.2
49.3
188.500
240.800
22
30
6
13.0
26.5
6.1
3.6744
2158471 DSBG-125-1-PPSA-N...
2158471
DSBG
125
PPS
N3
54
54
32
60
20
136
G1/2
44.7
8.00
13.00
M27x2
M16
45.5
30.0
-10.0
161.000
32
22.5
M12
110.0
6
20.5
64.1
226.000
292.000
27
41
8
17.0
40.0
8.0
6.6253
2158455 DSBG-125-1-PPVA-N...
2158455
DSBG
125
PPV
N3
54
54
32
60
20
136
G1/2
44.7
8.00
13.00
M27x2
M16
45.5
30.0
-10.0
161.000
32
22.5
M12
110.0
6
20.5
64.1
226.000
292.000
27
41
8
17.0
40.0
8.0
6.6253
2035926 DSBG-160-1-PPVA-N...
2035926
DSBG
160
PPV
N3
72
72
0
65
24
186
G3/4
50.7
12.00
20.00
M36x2
-
60.0
25.0
-5.0
181.000
40
31.0
M16
140.0
6
7.0
80.0
261.000
344.000
36
30
8
0.0
0.0
0.0
11.7718
2537196 DSBG-160-1-PA-N3
2537196
DSBG
160
P
N3
72
72
0
65
24
186
G3/4
50.7
12.00
20.00
M36x2
-
60.0
25.0
-5.0
181.000
40
31.0
M16
140.0
6
7.0
80.0
261.000
344.000
36
30
8
0.0
0.0
0.0
11.7718
2389803 DSBG-200-1-PPV-N3
2389803
DSBG
200
PPV
N3
72
72
0
75
24
230
G3/4
46.9
12.00
20.00
M36x2
-
70.0
25.0
-5.0
181.000
40
30.0
M16
175.0
6
6.5
95.0
276.000
374.000
36
30
8
0.0
0.0
0.0
15.5176
2537445 DSBG-200-1-P-N3
2537445
DSBG
200
P
N3
72
72
0
75
24
230
G3/4
46.9
12.00
20.00
M36x2
-
70.0
25.0
-5.0
181.000
40
30.0
M16
175.0
6
6.5
95.0
276.000
374.000
36
30
8
0.0
0.0
0.0
15.5176
2865078 DSBG-250-1-PPVA-N...
2865078
DSBG
250
PPV
N3
84
84
0
90
25
284
0.000
51.2
25.00
25.00
M42x2
-
80.0
26.0
3.0
201.000
50
32.0
M20
220.0
10
13.7
105.0
306.000
412.000
46
30
8
0.0
0.0
0.0
29.3514
2865145 DSBG-250-1-P-N3
2865145
DSBG
250
P
N3
84
84
0
90
25
284
0.000
51.2
25.00
25.00
M42x2
-
80.0
26.0
3.0
201.000
50
32.0
M20
220.0
10
13.7
105.0
306.000
412.000
46
30
8
0.0
0.0
0.0
29.3514
3150987 DSBG-320-1-PPVA-N...
3150987
DSBG
320
PPV
N3
96
96
0
110
28
347
0.000
58.2
25.00
25.00
M48x2
-
90.0
29.0
1.5
221.000
63
37.5
M24
270.0
10
10.7
120.0
341.000
464.000
55
30
8
0.0
0.0
0.0
50.2933
3178601 DSBG-320-1-P-N3
3178601
DSBG
320
P
N3
96
96
0
110
28
347
0.000
58.2
25.00
25.00
M48x2
-
90.0
29.0
1.5
221.000
63
37.5
M24
270.0
10
10.7
120.0
341.000
464.000
55
30
8
0.0
0.0
0.0
50.2933
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表