Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSBG - 标准气缸
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
DSBG
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/dsbg/dsbg_asmtab_presets.prj},{NB=1646796 DSBG-80-500-PPSA-N3---(0)},{TNR=1646796},{TYP=DSBG},{TYP2=DSBG-80-500-PPSA-N3},{KDM=80},{HUB=500},{HUBST=0},{DAE=PPS},{POS=A},{NOR=N3},{A=40},{AM=40},{AF=20},{B=45},{BG=17},{E=93},{EE=G3/8},{EEK=16.662},{G=43.0},{U1=8.00},{U2=12.50},{KK=M20x1.5},{KKDM=20.000},{KKP=1.500},{KF=M12},{KFK=12.000},{L2=34.2},{L3=24.5},{L7=11.0},{L8N=128},{MM=25},{PL=30.0},{RT=M10},{RTK=10.000},{TG=72.0},{VA=4},{VD=15.7},{WH=45.4},{ZJN=173.6},{ZMN=221.0},{SW1=22},{SW2=30},{SW3=6},{D1=13.0},{T1=26.5},{T2=6.1},{VERS=Standard},{PPATH=assemblies/dsbg_asmtpl.prj},{GEW1=2660.000},{GEW2=85.000},{GTIN=4052568244392}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
DAE
缓冲
ⁿ/ₐ
NOR
标准
ⁿ/ₐ
A
[mm]
AF
[mm]
B
[mm]
BG
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
U1
[mm]
U2
[mm]
KK
螺纹
ⁿ/ₐ
KF
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L7
[mm]
L8
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
D1
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1645460 DSBG-32-25-PPSA-N...
1645460
DSBG
32
25
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
119.000
12
19.5
M6
32.5
4
10.0
25.0
144.100
10
16
6
6.4
16.0
2.6
0.5275
4052568243357
1645461 DSBG-32-40-PPSA-N...
1645461
DSBG
32
40
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
134.000
12
19.5
M6
32.5
4
10.0
25.0
159.100
10
16
6
6.4
16.0
2.6
0.5650
4052568243364
1645462 DSBG-32-50-PPSA-N...
1645462
DSBG
32
50
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
144.000
12
19.5
M6
32.5
4
10.0
25.0
169.100
10
16
6
6.4
16.0
2.6
0.5900
4052568243371
1645463 DSBG-32-80-PPSA-N...
1645463
DSBG
32
80
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
174.000
12
19.5
M6
32.5
4
10.0
25.0
199.100
10
16
6
6.4
16.0
2.6
0.6650
4052568243388
1645464 DSBG-32-100-PPSA-...
1645464
DSBG
32
100
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
194.000
12
19.5
M6
32.5
4
10.0
25.0
219.100
10
16
6
6.4
16.0
2.6
0.7150
4052568243395
1645465 DSBG-32-125-PPSA-...
1645465
DSBG
32
125
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
219.000
12
19.5
M6
32.5
4
10.0
25.0
244.100
10
16
6
6.4
16.0
2.6
0.7775
4052568243401
1645466 DSBG-32-160-PPSA-...
1645466
DSBG
32
160
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
254.000
12
19.5
M6
32.5
4
10.0
25.0
279.100
10
16
6
6.4
16.0
2.6
0.8650
4052568243418
1645467 DSBG-32-200-PPSA-...
1645467
DSBG
32
200
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
294.000
12
19.5
M6
32.5
4
10.0
25.0
319.100
10
16
6
6.4
16.0
2.6
0.9650
4052568243425
1645468 DSBG-32-250-PPSA-...
1645468
DSBG
32
250
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
344.000
12
19.5
M6
32.5
4
10.0
25.0
369.100
10
16
6
6.4
16.0
2.6
1.0900
4052568243432
1645469 DSBG-32-320-PPSA-...
1645469
DSBG
32
320
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
414.000
12
19.5
M6
32.5
4
10.0
25.0
439.100
10
16
6
6.4
16.0
2.6
1.2650
4052568243449
1645470 DSBG-32-400-PPSA-...
1645470
DSBG
32
400
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
494.000
12
19.5
M6
32.5
4
10.0
25.0
519.100
10
16
6
6.4
16.0
2.6
1.4650
4052568243456
1645471 DSBG-32-500-PPSA-...
1645471
DSBG
32
500
PPS
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
594.000
12
19.5
M6
32.5
4
10.0
25.0
619.100
10
16
6
6.4
16.0
2.6
1.7150
4052568243463
1638842 DSBG-32-25-PPVA-N...
1638842
DSBG
32
25
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
119.000
12
19.5
M6
32.5
4
10.0
25.0
144.100
10
16
6
6.4
16.0
2.6
0.5275
4052568016937
1638843 DSBG-32-40-PPVA-N...
1638843
DSBG
32
40
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
134.000
12
19.5
M6
32.5
4
10.0
25.0
159.100
10
16
6
6.4
16.0
2.6
0.5650
4052568016944
1638844 DSBG-32-50-PPVA-N...
1638844
DSBG
32
50
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
144.000
12
19.5
M6
32.5
4
10.0
25.0
169.100
10
16
6
6.4
16.0
2.6
0.5900
4052568016951
1638845 DSBG-32-80-PPVA-N...
1638845
DSBG
32
80
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
174.000
12
19.5
M6
32.5
4
10.0
25.0
199.100
10
16
6
6.4
16.0
2.6
0.6650
4052568016968
1638846 DSBG-32-100-PPVA-...
1638846
DSBG
32
100
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
194.000
12
19.5
M6
32.5
4
10.0
25.0
219.100
10
16
6
6.4
16.0
2.6
0.7150
4052568016975
1638848 DSBG-32-125-PPVA-...
1638848
DSBG
32
125
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
219.000
12
19.5
M6
32.5
4
10.0
25.0
244.100
10
16
6
6.4
16.0
2.6
0.7775
4052568016982
1638849 DSBG-32-160-PPVA-...
1638849
DSBG
32
160
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
254.000
12
19.5
M6
32.5
4
10.0
25.0
279.100
10
16
6
6.4
16.0
2.6
0.8650
4052568016999
1638850 DSBG-32-200-PPVA-...
1638850
DSBG
32
200
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
294.000
12
19.5
M6
32.5
4
10.0
25.0
319.100
10
16
6
6.4
16.0
2.6
0.9650
4052568017002
1638851 DSBG-32-250-PPVA-...
1638851
DSBG
32
250
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
344.000
12
19.5
M6
32.5
4
10.0
25.0
369.100
10
16
6
6.4
16.0
2.6
1.0900
4052568017019
1638852 DSBG-32-320-PPVA-...
1638852
DSBG
32
320
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
414.000
12
19.5
M6
32.5
4
10.0
25.0
439.100
10
16
6
6.4
16.0
2.6
1.2650
4052568017026
1638853 DSBG-32-400-PPVA-...
1638853
DSBG
32
400
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
494.000
12
19.5
M6
32.5
4
10.0
25.0
519.100
10
16
6
6.4
16.0
2.6
1.4650
4052568017033
1638854 DSBG-32-500-PPVA-...
1638854
DSBG
32
500
PPV
N3
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
M6
18.0
4.0
6.5
594.000
12
19.5
M6
32.5
4
10.0
25.0
619.100
10
16
6
6.4
16.0
2.6
1.7150
4052568243333
1646559 DSBG-40-25-PPSA-N...
1646559
DSBG
40
25
PPS
N3
24
12
35
16
54
G1/4
33.0
4.00
8.00
M12x1.25
M8
21.3
4.0
7.5
130.000
16
22.5
M6
38.0
4
10.5
28.7
158.900
13
18
6
8.4
16.0
3.3
0.8275
4052568243562
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表