magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ADNGF Inch - 紧凑型气缸
Festo
产品
气驱动器
带活塞杆的气缸
紧凑型、短行程、扁平气缸
ADNGF
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/short/adngf/adngf_inch_std_asmtab.prj},{NB=557243 ADNGF-1 5/8\"-1/2\"-P-A---(0)},{TNR=557243},{TYP=ADNGF},{INFO=2025-07-31},{KDM=40},{DIA=1 5/8\"},{DIAA=1 5/8},{DIA1=15.000},{HUB=0.5},{ED=P-A},{HUBST=0},{VERS=2.000},{HUB1=0.5},{PPATH=assemblies/adngf_usa_asmtpl.prj},{AF=16.000},{BG=26.000},{D1=9.000},{D4=33.000},{D5=9.000},{D6=M5},{D7=17.000},{E=54.500},{EE=1/8 NPT},{FB=5.000},{G=15.000},{J2=8.000},{J3=8.000},{KF=5/16-24 UNF-2B},{L2=45.000},{L3=5.000},{ME=10.000},{MM=12.000},{PL=8.200},{RT=M6},{SF=10.000},{T1=6.000},{T2=2.100},{T4=3.300},{TG=38.000},{WH=6.100},{ZJ=51.100},{ZM=58.600},{GTIN=4052568361402},{EOLDATE=31.07.2025}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2025年7月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DIA
活塞直径
[英寸]
ED
缓冲 / 位置检测
ⁿ/ₐ
AF
[mm]
BG
[mm]
D1
[mm]
D4
[mm]
D5
[mm]
D6
螺纹
ⁿ/ₐ
D7
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
FB
[mm]
G
[mm]
J2
[mm]
J3
[mm]
KF
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
ME
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
SF
[mm]
T1
[mm]
T2
[mm]
T4
[mm]
TG
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
557199 ADNGF-1/2"-1/4"-P-...
557199
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.090
4052568361013
557200 ADNGF-1/2"-1/2"-P-...
557200
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.099
4052568361020
557201 ADNGF-1/2"-3/4"-P-...
557201
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.107
4052568361037
557202 ADNGF-1/2"-1"-P-A
557202
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.116
4052568361044
557203 ADNGF-1/2"-1 1/4"-...
557203
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.124
4052568361051
557204 ADNGF-1/2"-1 1/2"-...
557204
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.133
4052568361068
557206 ADNGF-5/8"-1/4"-P-...
557206
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.095
4052568361075
557207 ADNGF-5/8"-1/2"-P-...
557207
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.103
4052568361082
557208 ADNGF-5/8"-3/4"-P-...
557208
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.112
4052568361099
557209 ADNGF-5/8"-1"-P-A
557209
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.120
4052568361105
557210 ADNGF-5/8"-1 1/4"-...
557210
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.129
4052568361112
557211 ADNGF-5/8"-1 1/2"-...
557211
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.137
4052568361129
557212 ADNGF-5/8"-2"-P-A
557212
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.154
4052568361136
557214 ADNGF-3/4"-1/4"-P-...
557214
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.159
4052568361143
557215 ADNGF-3/4"-1/2"-P-...
557215
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.173
4052568361150
557216 ADNGF-3/4"-3/4"-P-...
557216
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.188
4052568361167
557217 ADNGF-3/4"-1"-P-A
557217
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.202
4052568361174
557218 ADNGF-3/4"-1 1/4"-...
557218
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.216
4052568361181
557219 ADNGF-3/4"-1 1/2"-...
557219
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.230
4052568361198
557220 ADNGF-3/4"-2"-P-A
557220
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.258
4052568361204
557221 ADNGF-3/4"-2 1/2"-...
557221
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.287
4052568361211
557223 ADNGF-1"-1/4"-P-A
557223
ADNGF
1"
P-A
14.000
19.500
9.000
22.000
9.000
M5
14.000
39.500
10-32 UNF-2B
5.000
12.000
2.600
2.600
10-32 UNF-2B
39.000
5.000
8.000
10.000
6.000
M5
9.000
5.000
2.100
2.600
26.000
5.500
44.500
51.500
0.189
4052568361228
557224 ADNGF-1"-1/2"-P-A
557224
ADNGF
1"
P-A
14.000
19.500
9.000
22.000
9.000
M5
14.000
39.500
10-32 UNF-2B
5.000
12.000
2.600
2.600
10-32 UNF-2B
39.000
5.000
8.000
10.000
6.000
M5
9.000
5.000
2.100
2.600
26.000
5.500
44.500
51.500
0.206
4052568361235
557225 ADNGF-1"-3/4"-P-A
557225
ADNGF
1"
P-A
14.000
19.500
9.000
22.000
9.000
M5
14.000
39.500
10-32 UNF-2B
5.000
12.000
2.600
2.600
10-32 UNF-2B
39.000
5.000
8.000
10.000
6.000
M5
9.000
5.000
2.100
2.600
26.000
5.500
44.500
51.500
0.223
4052568361242
557226 ADNGF-1"-1"-P-A
557226
ADNGF
1"
P-A
14.000
19.500
9.000
22.000
9.000
M5
14.000
39.500
10-32 UNF-2B
5.000
12.000
2.600
2.600
10-32 UNF-2B
39.000
5.000
8.000
10.000
6.000
M5
9.000
5.000
2.100
2.600
26.000
5.500
44.500
51.500
0.240
4052568361259
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表