magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSAG - 圆形气缸
Festo
产品
气驱动器
带活塞杆的气缸
圆形气缸
DSA, ESA
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/round/dsa_esa/dsag_asmtab.prj},{NB=176326 DSAG-20-0-P-Q-S2---(0)},{TNR=176326},{KDM=20},{HUBMAX=320.000},{VERS=6.000},{A=0.000},{AB=21.000},{AM=20.000},{B=24.000},{B2=15.500},{B3=15.500},{B4=33.500},{B9=24.500},{BB=4.000},{BEP=20.000},{BEPP=1.500},{KDRBE=18.159},{BEDM=8.000},{BESW=30.000},{BS=5.500},{C=0.000},{CD=8.000},{D=28.000},{D1=20.000},{D2=7.000},{D6=21.270},{DB=18.000},{DS=22.000},{E=12.500},{EEP=9.728},{KDREE=8.566},{EW=16.000},{F=25.000},{FFP=5.000},{KDRFF=4.134},{FL=9.000},{G=0.000},{H=30.000},{H1=15.000},{KKP=8.000},{KKPP=1.250},{KDRKK=6.773},{KKDM=4.000},{KKSW=13.000},{L1BASE=83.000},{L2=8.500},{L3=8.500},{L4=13.000},{L42=0.000},{L5=1.500},{L6BASE=60.000},{L7=60.000},{L8=83.000},{HUB=0},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2024年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DSNU-S (m) - 圆形气缸, 模块化系统
Festo
11.10.2023
DG - 圆形气缸
Festo
22.08.2023
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
尺寸
[mm]
AUSF
设计
[mm]
A
[mm]
AB
[mm]
AM
[mm]
B
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B9
[mm]
BB
[mm]
BE
螺纹
ⁿ/ₐ
BS
[mm]
C
[mm]
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D6
[mm]
DB
[mm]
DS
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
EW
[mm]
F
[mm]
FF
螺纹
ⁿ/ₐ
FL
[mm]
G
[mm]
H
[mm]
H1
[mm]
KK
螺纹
ⁿ/ₐ
L1BASE
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L42
[mm]
L5
[mm]
L6BASE
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10BASE
[mm]
L11
[mm]
LH
[mm]
N
[mm]
LS
[mm]
SD
[mm]
ST
[mm]
SW
扳手开口宽度
[mm]
WH
[mm]
WH2
[mm]
XCBASE
[mm]
XS
[mm]
Y
[mm]
171187 DSAG-10-0-P
171187
DSAG
10
P
0.000
12.000
12.000
12.000
12.500
8.500
23.000
14.500
3.000
M8x1
3.400
13.000
4.000
14.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
57.000
8.000
5.000
8.000
0.000
1.500
44.000
48.000
61.000
74.000
46.000
54.000
10.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
63.000
12.500
0.000
171235 DSAG-10-0-P-A
171235
DSAG
10
P-A
0.000
12.000
12.000
12.000
12.500
8.500
23.000
14.500
3.000
M8x1
3.400
13.000
4.000
14.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
57.000
8.000
5.000
8.000
0.000
1.500
44.000
48.000
61.000
74.000
46.000
54.000
10.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
63.000
12.500
0.000
171348 DSAG-10-0-P-A-S2
171348
DSAG
10
P-A-S2
0.000
12.000
12.000
12.000
12.500
8.500
23.000
14.500
3.000
M8x1
3.400
13.000
4.000
14.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
57.000
8.000
5.000
8.000
0.000
1.500
44.000
48.000
61.000
74.000
46.000
54.000
10.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
63.000
12.500
0.000
171347 DSAG-10-0-P-S2
171347
DSAG
10
P-S2
0.000
12.000
12.000
12.000
12.500
8.500
23.000
14.500
3.000
M8x1
3.400
13.000
4.000
14.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
57.000
8.000
5.000
8.000
0.000
1.500
44.000
48.000
61.000
74.000
46.000
54.000
10.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
63.000
12.500
0.000
171283 DSAG-10-0-PPV
171283
DSAG
10
PPV
0.000
12.000
12.000
15.000
15.000
15.000
23.000
19.000
3.000
M8x1
3.400
0.000
4.000
17.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
66.000
7.000
7.000
8.000
0.000
1.500
53.000
53.000
66.000
79.000
57.000
65.000
11.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
72.000
12.500
0.000
171315 DSAG-10-0-PPV-A
171315
DSAG
10
PPV-A
0.000
12.000
12.000
15.000
15.000
15.000
23.000
19.000
3.000
M8x1
3.400
0.000
4.000
17.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
66.000
7.000
7.000
8.000
0.000
1.500
53.000
53.000
66.000
79.000
57.000
65.000
11.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
72.000
12.500
0.000
171350 DSAG-10-0-PPV-A-S2
171350
DSAG
10
PPV-A-S2
0.000
12.000
12.000
15.000
15.000
15.000
23.000
19.000
3.000
M8x1
3.400
0.000
4.000
17.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
66.000
7.000
7.000
8.000
0.000
1.500
53.000
53.000
66.000
79.000
57.000
65.000
11.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
72.000
12.500
0.000
171349 DSAG-10-0-PPV-S2
171349
DSAG
10
PPV-S2
0.000
12.000
12.000
15.000
15.000
15.000
23.000
19.000
3.000
M8x1
3.400
0.000
4.000
17.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
66.000
7.000
7.000
8.000
0.000
1.500
53.000
53.000
66.000
79.000
57.000
65.000
11.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
72.000
12.500
0.000
171351 DSAG-16-0-P
171351
DSAG
16
P
0.000
16.000
16.000
18.000
12.500
9.500
26.000
16.500
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
60.000
8.000
5.000
8.000
0.000
1.500
47.000
50.000
63.000
76.000
51.000
60.000
12.000
0.000
18.000
8.000
4.600
5.000
13.000
9.000
70.000
15.000
0.000
171411 DSAG-16-0-P-A
171411
DSAG
16
P-A
0.000
16.000
16.000
18.000
12.500
9.500
26.000
16.500
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
60.000
8.000
5.000
8.000
0.000
1.500
47.000
50.000
63.000
76.000
51.000
60.000
12.000
0.000
18.000
8.000
4.600
5.000
13.000
9.000
70.000
15.000
0.000
171552 DSAG-16-0-P-A-S2
171552
DSAG
16
P-A-S2
0.000
16.000
16.000
18.000
12.500
9.500
26.000
16.500
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
60.000
8.000
5.000
8.000
0.000
1.500
47.000
50.000
63.000
76.000
51.000
60.000
12.000
0.000
18.000
8.000
4.600
5.000
13.000
9.000
70.000
15.000
0.000
171551 DSAG-16-0-P-S2
171551
DSAG
16
P-S2
0.000
16.000
16.000
18.000
12.500
9.500
26.000
16.500
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
60.000
8.000
5.000
8.000
0.000
1.500
47.000
50.000
63.000
76.000
51.000
60.000
12.000
0.000
18.000
8.000
4.600
5.000
13.000
9.000
70.000
15.000
0.000
171471 DSAG-16-0-PPV
171471
DSAG
16
PPV
0.000
16.000
16.000
18.000
16.000
16.000
26.000
20.000
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
70.000
9.000
7.000
8.000
0.000
1.500
57.000
57.000
70.000
83.000
61.000
70.000
15.500
0.000
18.000
8.000
4.600
5.000
13.000
9.000
80.000
15.000
0.000
171511 DSAG-16-0-PPV-A
171511
DSAG
16
PPV-A
0.000
16.000
16.000
18.000
16.000
16.000
26.000
20.000
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
70.000
9.000
7.000
8.000
0.000
1.500
57.000
57.000
70.000
83.000
61.000
70.000
15.500
0.000
18.000
8.000
4.600
5.000
13.000
9.000
80.000
15.000
0.000
171554 DSAG-16-0-PPV-A-S2
171554
DSAG
16
PPV-A-S2
0.000
16.000
16.000
18.000
16.000
16.000
26.000
20.000
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
70.000
9.000
7.000
8.000
0.000
1.500
57.000
57.000
70.000
83.000
61.000
70.000
15.500
0.000
18.000
8.000
4.600
5.000
13.000
9.000
80.000
15.000
0.000
171553 DSAG-16-0-PPV-S2
171553
DSAG
16
PPV-S2
0.000
16.000
16.000
18.000
16.000
16.000
26.000
20.000
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
70.000
9.000
7.000
8.000
0.000
1.500
57.000
57.000
70.000
83.000
61.000
70.000
15.500
0.000
18.000
8.000
4.600
5.000
13.000
9.000
80.000
15.000
0.000
171555 DSAG-20-0-P
171555
DSAG
20
P
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171621 DSAG-20-0-P-A
171621
DSAG
20
P-A
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171776 DSAG-20-0-P-A-S2
171776
DSAG
20
P-A-S2
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171687 DSAG-20-0-PPV
171687
DSAG
20
PPV
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171731 DSAG-20-0-PPV-A
171731
DSAG
20
PPV-A
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171778 DSAG-20-0-PPV-A-S2
171778
DSAG
20
PPV-A-S2
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171777 DSAG-20-0-PPV-S2
171777
DSAG
20
PPV-S2
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171775 DSAG-20-0-P-S2
171775
DSAG
20
P-S2
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171779 DSAG-25-0-P
171779
DSAG
25
P
0.000
25.000
22.000
30.000
16.000
16.000
39.000
24.500
4.000
M 26x1,5
6.600
0.000
8.000
36.000
26.000
10.000
26.520
20.000
22.000
12.500
G 1/8
16.000
28.000
M 6
11.000
0.000
36.000
18.000
M 10x1,25
85.000
8.500
8.500
13.000
0.000
1.500
62.000
62.000
85.000
108.000
70.500
81.500
17.000
0.000
20.500
11.000
6.800
9.000
23.000
11.000
97.500
18.500
0.000
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表