magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DYSW - 缓冲器
Festo
产品
气驱动器
液压缓冲器
DYSW
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cushio/dysw/dysw_asmtab.prj},{NB=548072 DYSW-7-10-Y1F---(0)},{TNR=548072},{TYP=DYSW-7-10-Y1F},{HUBST=0},{D1=M10x1},{D1N=10.000},{D1K=9.000},{D2=3.000},{D3=6.000},{D4=8.600},{L1=52.050},{L2=41.050},{L3=10.000},{L4=7.000},{B=3.500},{SW1=13.000},{SW2=3.000},{T=2.000},{CNSMASSEXACT=0.021},{GTIN=4052568093211}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
B
[mm]
SW1
[mm]
SW2
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
548070 DYSW-4-6-Y1F---(0)
548070
DYSW-4-6-Y1F
M6x0.5
2.000
3.500
5.350
35.500
25.500
6.000
4.000
2.500
8.000
2.000
1.600
0.006
4052568093198
548071 DYSW-5-8-Y1F---(0)
548071
DYSW-5-8-Y1F
M8x1
2.500
4.700
6.700
43.100
33.100
8.000
5.500
3.000
10.000
2.500
1.600
0.011
4052568093204
548072 DYSW-7-10-Y1F---(0...
548072
DYSW-7-10-Y1F
M10x1
3.000
6.000
8.600
52.050
41.050
10.000
7.000
3.500
13.000
3.000
2.000
0.021
4052568093211
548073 DYSW-8-14-Y1F---(0...
548073
DYSW-8-14-Y1F
M12x1
4.000
7.000
10.400
66.050
53.050
14.000
8.000
4.000
15.000
4.000
2.500
0.042
4052568189617
548074 DYSW-10-17-Y1F---(...
548074
DYSW-10-17-Y1F
M14x1
5.000
9.000
12.400
77.550
64.550
17.000
10.000
5.000
17.000
4.000
2.500
0.067
4052568189624
548075 DYSW-12-20-Y1F---(...
548075
DYSW-12-20-Y1F
M16x1
6.000
11.000
14.400
90.750
77.750
20.000
12.000
5.000
19.000
5.000
2.500
0.091
4052568189631
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表