magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DMSP (m) - 气动肌腱, 模块化系统
Festo
产品
气驱动器
气囊及膜片式驱动器
气动肌键
DMSP
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/bellows_diaph/fluidic/dmsp/dmsp_asmtab.prj},{NB=541403 DMSP-10-40N-RM-RM---(0)},{TNR=541403},{TYP=DMSP-10},{IDM=10},{LN=40},{AS1=1},{AS2=1},{AS2N= 1, 'RM', 2, 'AM', 3, 'CM'},{HUBST=0},{BA=1},{G1=M8},{G1N=8.000},{G2=M16x1.5},{G2N=16.000},{G3=G1/8},{G3N=9.728},{G4=-},{G4N=0.000},{SW1=17},{SW2=10},{SW3=17},{SW4=13},{SW5=24},{L1=15},{L2=36.0},{L3=26.0},{L4=15},{L5=16},{L6=27.0},{L7=19},{L8RMCM=62},{L8AMCM=53},{L8RMRM=72},{L8AMAM=54},{L8RMAM=63},{L8RMCF=0},{L8AMCF=0},{DO=22},{LNMIN=40},{LNMAX=9000},{DMIN=14.000},{DMAX=24.000},{WS=2.000},{G1NUT=M8},{G2NUT=M16x1.5},{PPATH=assemblies/dmsp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
IDM
尺寸
[mm]
G1
螺纹
ⁿ/ₐ
G2
螺纹
ⁿ/ₐ
G3
螺纹
ⁿ/ₐ
G4
螺纹
ⁿ/ₐ
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
SW4
扳手开口宽度
[mm]
SW5
扳手开口宽度
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
DO
[mm]
CNSMASSEXACT
重量
[kg]
3733012 DMSP-5-30N-RM-RM
3733012
DMSP-5
5
M6
M8
M3
M4
8
8
10
10
13
10
18.5
14.5
10
10
14.5
10
67
11
0.022
541403 DMSP-10-40N-RM-RM
541403
DMSP-10
10
M8
M16x1.5
G1/8
-
17
10
17
13
24
15
36.0
26.0
15
16
27.0
19
112
22
0.133
541404 DMSP-20-60N-RM-RM
541404
DMSP-20
20
M10x1.25
M20x1.5
G1/4
-
19
12
20
17
30
20
56.5
38.5
20
18
40.5
30
173
35
0.365
541405 DMSP-40-120N-RM-RM
541405
DMSP-40
40
M16x1.5
M30x1.5
G3/8
-
30
19
30
24
46
24
72.0
55.0
24
35
59.0
44
264
57
1.429
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表