magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HBEV - 脚架安装件
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
脚架安装件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/f_mount/hbev_asmtab.prj},{NB=34563 HBEV-15/63},{TNR=34563},{TYP=HBEV-15/63},{B1=25.000},{B2=15.500},{D1=5.400},{D2=11.000},{D3=M4},{H1=15.000},{L1=80.000},{L2=50.000},{L3=72.000},{L4=0.000},{L5=40.000},{T1=7.000},{VERS=3.000},{PPATH=assemblies/hbev_asmtpl.prj},{GTIN=4052568067953}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D3
ⁿ/ₐ
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
T1
[mm]
GTIN
ⁿ/ₐ
152512 HBEV-10/30
152512
HBEV-10/30
20.000
9.000
4.500
8.000
M3
10.000
45.000
23.000
37.000
0.000
22.500
4.600
4052568030940
34562 HBEV-15/40
34562
HBEV-15/40
25.000
15.500
5.400
11.000
M4
15.000
55.000
29.000
47.000
0.000
27.500
7.000
4052568023096
34563 HBEV-15/63
34563
HBEV-15/63
25.000
15.500
5.400
11.000
M4
15.000
80.000
50.000
72.000
0.000
40.000
7.000
4052568067953
34564 HBEV-20/75
34564
HBEV-20/75
36.000
23.000
6.400
13.000
M5
16.000
98.000
64.000
88.000
0.000
49.000
9.000
4052568067960
34565 HBEV-20/120
34565
HBEV-20/120
36.000
23.000
6.400
13.000
M5
16.000
144.000
110.000
134.000
0.000
72.000
9.000
4052568067977
34566 HBEV-20/180
34566
HBEV-20/180
36.000
23.000
6.400
13.000
M5
16.000
204.000
170.000
194.000
60.000
102.000
9.000
4052568067984
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表