magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DADM-EP - 中间位置模块
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动器特定的附件
线性驱动器的中间位置
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/d_spec/inter_driv/dadm_ep_asmtab.prj},{NB=1492072 DADM-EP-G6-10---(47.5)},{TNR=1492072},{TYP=DADM-EP-G6-10},{GR=10},{ST=47.5},{AB1=60.000},{AB2=12.000},{AB3=5.000},{AB4=8.900},{AB5=12.700},{D1=10.000},{D2=9.500},{D3=5.500},{D4=M5},{D5=10.000},{L1=90.000},{L2=21.000},{L3=46.900},{L4=35.400},{L5=45.000},{L6=26.900},{L7=16.900},{L8=51.000},{L9=7.000},{T1=5.000},{T2=2.100},{T3=2.100},{T4=6.500},{T5=8.000},{LR1=129.400},{R=27.000},{R1=97.500},{D5N=5.000},{DN=3.000},{W=47.500},{PLUG=30979},{ISFDT=N},{CNSMASSEXACT=0.154},{GTIN=4052568263539}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AB1
[mm]
AB2
[mm]
AB3
[mm]
AB4
[mm]
AB5
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
CNSMASSEXACT
重量
ⁿ/ₐ
GTIN
ⁿ/ₐ
1492072 DADM-EP-G6-10---(...
1492072
DADM-EP-G6-10
60.000
12.000
5.000
8.900
12.700
10.000
9.500
5.500
M5
10.000
90.000
21.000
46.900
35.400
45.000
26.900
16.900
51.000
7.000
5.000
2.100
2.100
6.500
8.000
0.154
4052568263539
1478121 DADM-EP-G6-16---(...
1478121
DADM-EP-G6-16
80.000
16.000
5.500
12.400
17.000
12.000
11.000
6.600
M6
12.000
120.000
26.500
65.200
47.400
60.000
36.400
23.400
68.000
9.000
6.800
2.100
2.100
8.000
10.000
0.340
4052568263515
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表