magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DACS - 抱闸
Festo
产品
气驱动器
气缸附件/驱动单元附件
夹紧元件
夹紧单元
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/clamp_ele/units/dacs_asmtab.prj},{NB=8072775 DACS-20-A-R3-S---(high)},{TNR=8072775},{TYP=DACS-20-A-R3-S},{LODLEVEL=high},{KOR=R3},{ZUEU=-},{L1=215.000},{L2=210.000},{L3=38.400},{L4=122.500},{L5=6.500},{L6=29.000},{L7=9.000},{L9=53.600},{L10=19.000},{B=45.000},{B1=45.500},{MM=20.000},{TG=56.500},{E=78.000},{EE=G1/8},{EEM=9.728},{E1=98.100},{E2=15.000},{VD=5.000},{G1=30.000},{G2=44.000},{RT=M8},{RTM=8.000},{BG1=9.000},{BG2=14.800},{D1=8.500},{PL=9.600},{R=10.000},{RN=100.000},{W1=20.000},{CNSMASSEXACT=3.143},{BAU=20.000},{V=2.000},{PPATH=assemblies/dacs_asmtpl.prj},{GTIN=4052568454593}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KOR
防锈保护
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L9
[mm]
L10
[mm]
B
直径
[mm]
B1
直径
[mm]
MM
[mm]
TG
[mm]
E
[mm]
EE
螺纹
[mm]
E1
[mm]
E2
[mm]
VD
[mm]
G1
[mm]
G2
[mm]
RT
螺纹
[mm]
BG1
[mm]
BG2
[mm]
D1
直径
[mm]
PL
[mm]
R
[mm]
RN
[mm]
W1
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8072770 DACS-16-A-S
8072770
DACS-16-A-S
-
191.000
186.000
29.000
116.000
6.500
22.000
8.000
49.400
18.000
35.000
35.500
16.000
38.000
54.000
G1/8
74.100
15.000
5.000
27.000
40.000
M6
8.000
13.200
6.500
9.600
8.000
98.000
27.000
1.483
4052568454548
8072774 DACS-16-A-R3-S
8072774
DACS-16-A-R3-S
R3
191.000
186.000
29.000
116.000
6.500
22.000
8.000
49.400
18.000
35.000
35.500
16.000
38.000
54.000
G1/8
74.100
15.000
5.000
27.000
40.000
M6
8.000
13.200
6.500
9.600
8.000
98.000
27.000
1.483
4052568454586
8072771 DACS-20-A-S
8072771
DACS-20-A-S
-
215.000
210.000
38.400
122.500
6.500
29.000
9.000
53.600
19.000
45.000
45.500
20.000
56.500
78.000
G1/8
98.100
15.000
5.000
30.000
44.000
M8
9.000
14.800
8.500
9.600
10.000
100.000
20.000
3.143
4052568454555
8072775 DACS-20-A-R3-S
8072775
DACS-20-A-R3-S
R3
215.000
210.000
38.400
122.500
6.500
29.000
9.000
53.600
19.000
45.000
45.500
20.000
56.500
78.000
G1/8
98.100
15.000
5.000
30.000
44.000
M8
9.000
14.800
8.500
9.600
10.000
100.000
20.000
3.143
4052568454593
8072772 DACS-25-A-S
8072772
DACS-25-A-S
-
260.000
255.000
47.100
148.500
8.000
38.500
12.000
65.300
21.500
55.000
55.500
25.000
89.000
124.000
G3/8
152.100
22.000
5.000
35.000
54.000
M10
10.000
14.800
10.500
13.600
15.000
120.000
20.000
12.832
4052568454562
8072776 DACS-25-A-R3-S
8072776
DACS-25-A-R3-S
R3
260.000
255.000
47.100
148.500
8.000
38.500
12.000
65.300
21.500
55.000
55.500
25.000
89.000
124.000
G3/8
152.100
22.000
5.000
35.000
54.000
M10
10.000
14.800
10.500
13.600
15.000
120.000
20.000
12.832
4052568454609
8072773 DACS-40-A-S
8072773
DACS-40-A-S
-
305.000
298.000
67.200
143.500
8.000
61.500
16.000
95.500
35.500
65.000
65.500
40.000
140.000
195.000
G3/8
222.600
22.000
7.000
48.000
80.000
M16
14.000
21.000
17.000
13.100
30.000
155.000
20.000
34.500
4052568454579
8072777 DACS-40-A-R3-S
8072777
DACS-40-A-R3-S
R3
305.000
298.000
67.200
143.500
8.000
61.500
16.000
95.500
35.500
65.000
65.500
40.000
140.000
195.000
G3/8
222.600
22.000
7.000
48.000
80.000
M16
14.000
21.000
17.000
13.100
30.000
155.000
20.000
34.500
4052568454616
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表