magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
YSR-..-C - 液压缓冲器
Festo
产品
气驱动器
气缸附件/驱动单元附件
用于缓冲元件的附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/acc_cush/ysr_c_asmtab.prj},{NB=191199 YSR-10-10-C---(0_OUT)},{TNR=191199},{TYP=YSR-10-10-C},{STM=0},{SP=1},{D1=M14x1},{D2=5.000},{D3=10.000},{D4=12.400},{L1=55.000},{L2=42.000},{L3=20.500},{L4=10.000},{L5=10.500},{B1=5.000},{SW1=17.000},{STMAX=30.000},{CNSMASSEXACT=0.051},{MUT=2.000},{PPATH=assemblies/ysr_c_asmtpl.prj},{GTIN=4052568150518}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
B1
[mm]
SW1
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
540060 YSR-4-4-C
540060
YSR-4-4-C
M6x0.5
2.000
3.500
5.300
28.500
18.500
8.300
4.000
4.300
2.500
8.000
0.005
4052568178376
158981 YSR-5-5-C
158981
YSR-5-5-C
M8x1
2.500
4.700
6.700
29.000
19.000
10.800
5.500
5.800
3.000
10.000
0.008
4052568071462
160272 YSR-7-5-C
160272
YSR-7-5-C
M10x1
3.000
6.000
8.600
34.000
23.000
12.300
7.000
7.300
3.500
13.000
0.016
4052568012205
34571 YSR-8-8-C
34571
YSR-8-8-C
M12x1
4.000
8.000
10.400
46.000
33.000
16.300
8.000
8.300
4.000
15.000
0.032
4052568010027
191199 YSR-10-10-C
191199
YSR-10-10-C
M14x1
5.000
10.000
12.400
55.000
42.000
20.500
10.000
10.500
5.000
17.000
0.051
4052568150518
34572 YSR-12-12-C
34572
YSR-12-12-C
M16x1
6.000
12.000
14.500
64.000
51.000
24.500
12.000
12.500
5.000
19.000
0.074
4052568010034
34573 YSR-16-20-C
34573
YSR-16-20-C
M22x1.5
8.000
16.000
19.600
86.000
69.000
36.500
16.000
16.500
6.000
27.000
0.185
4052568010041
34574 YSR-20-25-C
34574
YSR-20-25-C
M26x1.5
10.000
20.000
23.800
104.000
87.000
45.500
20.000
20.500
8.000
32.000
0.318
4052568010058
160273 YSR-25-40-C
160273
YSR-25-40-C
M30x1.5
12.000
25.000
27.800
152.000
125.000
61.500
20.500
21.500
10.000
36.000
0.600
4052568128296
160274 YSR-32-60-C
160274
YSR-32-60-C
M37x1.5
15.000
32.000
34.800
205.000
179.000
87.000
26.000
27.000
12.000
46.000
1.220
4052568128302
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表