magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZS - 储气罐
Festo
产品
其他气动设备
储气罐
Powered by
CAD模型選擇
{festo/parts_cat/other/reservoirs/vzs_b.prj},{NB=192161 VZS-20-B},{TNR=192161},{TYP=VZS-20-B},{INFO=},{B=150.000},{B1=100.000},{D=206.000},{D1=G1},{D2=45.000},{D3=G3/8},{D4=28.000},{D5=9.000},{H=146.500},{H1=4.000},{H2=2.000},{H3=12.000},{L=696.000},{L1=300.000},{L2=18.000},{L3=25.000},{NDM1=33.249},{KDM1=30.291},{NDM3=16.662},{KDM3=14.950},{TIP=3},{EOLDATE=},{CNSMASSEXACT=9.000},{GTIN=4052568150822}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
宽度
[mm]
B1
宽度
[mm]
D
直径
[mm]
D1
直径
[mm]
D2
直径
[mm]
D3
直径
[mm]
D4
直径
[mm]
D5
直径
[mm]
H
高度
[mm]
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
L
长度
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
NDM1
[mm]
KDM1
[mm]
NDM3
[mm]
KDM3
[mm]
TIP
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
192161 VZS-20-B
192161
VZS-20-B
150.000
100.000
206.000
G1
45.000
G3/8
28.000
9.000
146.500
4.000
2.000
12.000
696.000
300.000
18.000
25.000
33.249
30.291
16.662
14.950
3
9.000
4052568150822
192160 VZS-5-B
192160
VZS-5-B
130.000
90.000
154.000
G1
45.000
G3/8
28.000
9.000
115.000
4.000
2.000
12.000
348.000
150.000
18.000
25.000
33.249
30.291
16.662
14.950
1
3.500
151923 VZS-10-B
151923
VZS-10-B
150.000
100.000
166.000
G1
45.000
G3/8
28.000
9.000
115.000
4.000
2.000
12.000
558.000
300.000
18.000
25.000
33.249
30.291
16.662
14.950
2
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表