magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
BZ - 标牌
Festo
产品
其他气动设备
铭牌系统
Powered by
CAD模型選擇
{festo/parts_cat/other/insc_sys/bz.prj},{NB=9812 BZ-2-30},{TNR=9812},{TYP=BZ-2-30},{INFO=},{VERS=2.000},{B1=0.500},{D1=30.500},{D2=0.000},{H1=48.000},{H2=31.500},{H3=18.000},{H4=10.000},{L1=36.000},{L2=3.100},{EOLDATE=},{GTIN=4052568020897}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
GTIN
ⁿ/ₐ
7817 BZ-10-22
7817
BZ-10-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568020132
7824 BZ-10-30
7824
BZ-10-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
4052568020194
7818 BZ-11-22
7818
BZ-11-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568020149
7825 BZ-11-30
7825
BZ-11-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
4052568020200
4588 BZ-1-22
4588
BZ-1-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568019075
7819 BZ-12-22
7819
BZ-12-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568020156
7826 BZ-12-30
7826
BZ-12-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
4052568020217
9811 BZ-1-30
9811
BZ-1-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
4052568020880
7820 BZ-13-22
7820
BZ-13-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568020163
7827 BZ-13-30
7827
BZ-13-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
4052568020224
4589 BZ-2-22
4589
BZ-2-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568019082
9812 BZ-2-30
9812
BZ-2-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
4052568020897
4590 BZ-3-22
4590
BZ-3-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568019099
9813 BZ-3-30
9813
BZ-3-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
4052568020903
4591 BZ-4-22
4591
BZ-4-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568019105
9814 BZ-4-30
9814
BZ-4-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
4052568020910
6527 BZ-6-22
6527
BZ-6-22
1.500
22.300
90.000
0.000
23.500
0.000
0.000
0.000
2.600
4052568019877
9815 BZ-6-30
9815
BZ-6-30
1.500
30.500
90.000
0.000
32.500
0.000
0.000
0.000
3.000
4052568020927
7814 BZ-7-22
7814
BZ-7-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568020101
7821 BZ-7-30
7821
BZ-7-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
4052568020170
7815 BZ-8-22
7815
BZ-8-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568020118
7822 BZ-8-30
7822
BZ-8-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
7816 BZ-9-22
7816
BZ-9-22
0.500
22.300
0.000
41.000
23.500
15.000
10.000
30.000
2.600
4052568020125
7823 BZ-9-30
7823
BZ-9-30
0.500
30.500
0.000
48.000
31.500
18.000
10.000
36.000
3.100
4052568020187
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表