magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGD - 三点式气爪
Festo
产品
机械式抓手
机械式抓手
三点式气爪
Powered by
CAD模型選擇
{festo/parts_cat/gripper/gripper/3p_gripp/hgd_asm_tab.prj},{NB=174819 HGD-16-A-1},{TNR=174819},{TYP=HGD-16-A},{INFO=2011-12-31},{KDM=16},{JST=1},{B=13.000},{B1=0.000},{B2=0.000},{B3=19.000},{B4=11.500},{B5=7.000},{B6=1.000},{B7=6.000},{B8=17.500},{D=30.000},{D1=21.000},{D2=M3},{D3=M3},{D4=3.200},{D5=3.000},{D6=M3},{D7=0.000},{D8=4.000},{D9=3.000},{H=60.000},{H1=32.600},{H2=25.000},{H3=4.500},{H4=21.000},{H5=6.000},{H6=3.000},{H7=2.000},{H8=46.000},{H9=12.000},{H10=11.000},{P=8.000},{P1=4.500},{P2=4.500},{P3=4.500},{HUB=2.500},{CNSMASSEXACT=0.110},{PPATH=assemblies/hgd_sbl.prj},{VERS=1.000},{EOLDATE=31.12.2011}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2012年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DHDS - 三点式气爪
Festo
22.08.2023
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
D9
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
P
[mm]
P1
[mm]
P2
[mm]
P3
[mm]
HUB
行程
[mm]
CNSMASSEXACT
重量
[kg]
174819 HGD-16-A
174819
HGD-16-A
13.000
0.000
0.000
19.000
11.500
7.000
1.000
6.000
17.500
30.000
21.000
M3
M3
3.200
3.000
M3
0.000
4.000
3.000
60.000
32.600
25.000
4.500
21.000
6.000
3.000
2.000
46.000
12.000
11.000
8.000
4.500
4.500
4.500
2.500
0.110
161837 HGD-32-A
161837
HGD-32-A
13.000
6.500
5.000
36.000
19.000
8.000
0.500
10.000
24.600
45.000
32.400
M3
M3
3.700
4.000
M5
20.000
4.000
0.000
78.000
44.000
29.000
6.500
22.500
6.500
3.500
3.000
62.000
16.000
11.800
10.000
6.500
6.500
8.000
3.900
0.300
161838 HGD-50-A
161838
HGD-50-A
25.000
6.500
5.500
54.000
30.000
12.000
1.000
14.000
37.000
70.000
49.400
M5
M5
6.000
5.000
1/8''
30.000
6.000
0.000
107.500
56.000
40.000
7.000
34.000
10.000
5.000
4.000
83.500
22.000
16.000
16.000
7.000
7.000
9.000
6.000
0.985
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表