magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EAGF - 导向单元
Festo
产品
机-电驱动器
附件
导向单元
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/g_unit/eagf_asmtab.prj},{NB=2784184 EAGF-V2-KF-50-400---(0)},{TNR=2784184},{TYP=EAGF-V2-KF-50-400},{KDM=50},{HUB=400},{HUBST=0},{L1=587.800},{L2=94.500},{L3=150.000},{L4=34.000},{L5=79.000},{L6=15.000},{L7=18.800},{L8=46.500},{L9=100.000},{L10=8.500},{L11=30.000},{H1=137.000},{H2=130.000},{H3=46.500},{H4=100.000},{H5=70.500},{H6=104.000},{H7=85.000},{B1=70.000},{B2=63.000},{B3=46.500},{B4=46.500},{B5=46.500},{D1=60.000},{D2=20.000},{D3=15.000},{D4=9.000},{D5=45.000},{KK=M16x1.5},{G1=M8},{G2=M8},{G3=M6},{T1=16.000},{T2=9.000},{SW=19.000},{CNSMASSEXACT=6.0190},{GTIN=4052568266295}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
KK
螺纹
ⁿ/ₐ
G1
螺纹
ⁿ/ₐ
G2
螺纹
ⁿ/ₐ
G3
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2782679 EAGF-V2-KF-32-100
2782679
EAGF-V2-KF-32-100
254.800
69.500
125.000
24.000
76.000
12.000
4.300
32.500
78.000
8.500
24.000
97.000
90.000
32.500
78.000
50.500
74.000
61.000
50.000
45.000
32.500
32.500
32.500
44.000
12.000
11.000
6.600
34.000
M10x1.25
M6
M6
M6
14.000
6.500
15.000
1.8650
4052568266189
2782818 EAGF-V2-KF-32-200
2782818
EAGF-V2-KF-32-200
354.800
69.500
125.000
24.000
76.000
12.000
4.300
32.500
78.000
8.500
24.000
97.000
90.000
32.500
78.000
50.500
74.000
61.000
50.000
45.000
32.500
32.500
32.500
44.000
12.000
11.000
6.600
34.000
M10x1.25
M6
M6
M6
14.000
6.500
15.000
2.0450
4052568266196
2782885 EAGF-V2-KF-32-320
2782885
EAGF-V2-KF-32-320
474.800
69.500
125.000
24.000
76.000
12.000
4.300
32.500
78.000
8.500
24.000
97.000
90.000
32.500
78.000
50.500
74.000
61.000
50.000
45.000
32.500
32.500
32.500
44.000
12.000
11.000
6.600
34.000
M10x1.25
M6
M6
M6
14.000
6.500
15.000
2.2610
4052568266202
2782923 EAGF-V2-KF-32-400
2782923
EAGF-V2-KF-32-400
554.800
69.500
125.000
24.000
76.000
12.000
4.300
32.500
78.000
8.500
24.000
97.000
90.000
32.500
78.000
50.500
74.000
61.000
50.000
45.000
32.500
32.500
32.500
44.000
12.000
11.000
6.600
34.000
M10x1.25
M6
M6
M6
14.000
6.500
15.000
2.4050
4052568266219
2782939 EAGF-V2-KF-40-100
2782939
EAGF-V2-KF-40-100
272.800
74.500
140.000
28.000
81.000
15.000
11.000
38.000
84.000
3.000
27.000
115.000
110.000
38.000
84.000
58.500
87.000
69.000
58.000
54.000
38.000
38.000
38.000
48.000
16.000
11.000
6.600
39.000
M12x1.25
M8
M6
M6
14.000
6.500
15.000
2.8370
4052568266226
2782976 EAGF-V2-KF-40-200
2782976
EAGF-V2-KF-40-200
372.800
74.500
140.000
28.000
81.000
15.000
11.000
38.000
84.000
3.000
27.000
115.000
110.000
38.000
84.000
58.500
87.000
69.000
58.000
54.000
38.000
38.000
38.000
48.000
16.000
11.000
6.600
39.000
M12x1.25
M8
M6
M6
14.000
6.500
15.000
3.1570
4052568266233
2783047 EAGF-V2-KF-40-320
2783047
EAGF-V2-KF-40-320
492.800
74.500
140.000
28.000
81.000
15.000
11.000
38.000
84.000
3.000
27.000
115.000
110.000
38.000
84.000
58.500
87.000
69.000
58.000
54.000
38.000
38.000
38.000
48.000
16.000
11.000
6.600
39.000
M12x1.25
M8
M6
M6
14.000
6.500
15.000
3.5410
4052568266240
2783080 EAGF-V2-KF-40-400
2783080
EAGF-V2-KF-40-400
572.800
74.500
140.000
28.000
81.000
15.000
11.000
38.000
84.000
3.000
27.000
115.000
110.000
38.000
84.000
58.500
87.000
69.000
58.000
54.000
38.000
38.000
38.000
48.000
16.000
11.000
6.600
39.000
M12x1.25
M8
M6
M6
14.000
6.500
15.000
3.7970
4052568266257
2783639 EAGF-V2-KF-50-100
2783639
EAGF-V2-KF-50-100
287.800
94.500
150.000
34.000
79.000
15.000
18.800
46.500
100.000
8.500
30.000
137.000
130.000
46.500
100.000
70.500
104.000
85.000
70.000
63.000
46.500
46.500
46.500
60.000
20.000
15.000
9.000
45.000
M16x1.5
M8
M8
M6
16.000
9.000
19.000
4.5490
4052568266264
2784152 EAGF-V2-KF-50-200
2784152
EAGF-V2-KF-50-200
387.800
94.500
150.000
34.000
79.000
15.000
18.800
46.500
100.000
8.500
30.000
137.000
130.000
46.500
100.000
70.500
104.000
85.000
70.000
63.000
46.500
46.500
46.500
60.000
20.000
15.000
9.000
45.000
M16x1.5
M8
M8
M6
16.000
9.000
19.000
5.0390
4052568266271
2784164 EAGF-V2-KF-50-320
2784164
EAGF-V2-KF-50-320
507.800
94.500
150.000
34.000
79.000
15.000
18.800
46.500
100.000
8.500
30.000
137.000
130.000
46.500
100.000
70.500
104.000
85.000
70.000
63.000
46.500
46.500
46.500
60.000
20.000
15.000
9.000
45.000
M16x1.5
M8
M8
M6
16.000
9.000
19.000
5.6270
4052568266288
2784184 EAGF-V2-KF-50-400
2784184
EAGF-V2-KF-50-400
587.800
94.500
150.000
34.000
79.000
15.000
18.800
46.500
100.000
8.500
30.000
137.000
130.000
46.500
100.000
70.500
104.000
85.000
70.000
63.000
46.500
46.500
46.500
60.000
20.000
15.000
9.000
45.000
M16x1.5
M8
M8
M6
16.000
9.000
19.000
6.0190
4052568266295
1725842 EAGF-V2-KF-63-100
1725842
EAGF-V2-KF-63-100
319.800
96.600
182.000
34.000
111.000
15.000
15.300
56.500
105.000
11.000
30.000
152.000
145.000
56.500
105.000
85.500
119.000
100.000
85.000
80.000
56.500
56.500
56.500
60.000
20.000
15.000
9.000
52.000
M16x1.5
M16
M8
M8
16.000
9.000
19.000
6.0150
4052568246198
1725843 EAGF-V2-KF-63-200
1725843
EAGF-V2-KF-63-200
419.800
96.600
182.000
34.000
111.000
15.000
15.300
56.500
105.000
11.000
30.000
152.000
145.000
56.500
105.000
85.500
119.000
100.000
85.000
80.000
56.500
56.500
56.500
60.000
20.000
15.000
9.000
52.000
M16x1.5
M16
M8
M8
16.000
9.000
19.000
6.5050
4052568246204
1725844 EAGF-V2-KF-63-320
1725844
EAGF-V2-KF-63-320
539.800
96.600
182.000
34.000
111.000
15.000
15.300
56.500
105.000
11.000
30.000
152.000
145.000
56.500
105.000
85.500
119.000
100.000
85.000
80.000
56.500
56.500
56.500
60.000
20.000
15.000
9.000
52.000
M16x1.5
M16
M8
M8
16.000
9.000
19.000
7.0930
4052568246211
1725845 EAGF-V2-KF-63-400
1725845
EAGF-V2-KF-63-400
619.800
96.600
182.000
34.000
111.000
15.000
15.300
56.500
105.000
11.000
30.000
152.000
145.000
56.500
105.000
85.500
119.000
100.000
85.000
80.000
56.500
56.500
56.500
60.000
20.000
15.000
9.000
52.000
M16x1.5
M16
M8
M8
16.000
9.000
19.000
7.4850
4052568246228
1725846 EAGF-V2-KF-80-100
1725846
EAGF-V2-KF-80-100
357.800
121.600
215.000
40.000
128.000
20.000
21.000
72.000
0.000
15.000
39.000
189.000
180.000
72.000
130.000
106.000
148.000
130.000
105.000
100.000
72.000
72.000
72.000
87.000
25.000
18.000
11.000
60.000
M20x1.5
M18
M10
M10
20.000
11.000
27.000
11.2770
4052568246235
1725847 EAGF-V2-KF-80-200
1725847
EAGF-V2-KF-80-200
457.800
121.600
215.000
40.000
128.000
20.000
21.000
72.000
0.000
15.000
39.000
189.000
180.000
72.000
130.000
106.000
148.000
130.000
105.000
100.000
72.000
72.000
72.000
87.000
25.000
18.000
11.000
60.000
M20x1.5
M18
M10
M10
20.000
11.000
27.000
12.0370
4052568246242
1725848 EAGF-V2-KF-80-320
1725848
EAGF-V2-KF-80-320
577.800
121.600
215.000
40.000
128.000
20.000
21.000
72.000
0.000
15.000
39.000
189.000
180.000
72.000
130.000
106.000
148.000
130.000
105.000
100.000
72.000
72.000
72.000
87.000
25.000
18.000
11.000
60.000
M20x1.5
M18
M10
M10
20.000
11.000
27.000
12.9490
4052568246259
1725849 EAGF-V2-KF-80-400
1725849
EAGF-V2-KF-80-400
657.800
121.600
215.000
40.000
128.000
20.000
21.000
72.000
0.000
15.000
39.000
189.000
180.000
72.000
130.000
106.000
148.000
130.000
105.000
100.000
72.000
72.000
72.000
87.000
25.000
18.000
11.000
60.000
M20x1.5
M18
M10
M10
20.000
11.000
27.000
13.5570
4052568246266
1725850 EAGF-V2-KF-100-10...
1725850
EAGF-V2-KF-100-100
362.800
126.600
220.000
40.000
128.000
20.000
24.500
89.000
0.000
15.000
39.000
213.000
200.000
89.000
150.000
131.000
172.000
150.000
130.000
120.000
89.000
89.000
89.000
87.000
25.000
18.000
11.000
70.000
M20x1.5
M18
M10
M10
20.000
11.000
27.000
14.0230
4052568246273
1725851 EAGF-V2-KF-100-20...
1725851
EAGF-V2-KF-100-200
462.800
126.600
220.000
40.000
128.000
20.000
24.500
89.000
0.000
15.000
39.000
213.000
200.000
89.000
150.000
131.000
172.000
150.000
130.000
120.000
89.000
89.000
89.000
87.000
25.000
18.000
11.000
70.000
M20x1.5
M18
M10
M10
20.000
11.000
27.000
14.7830
4052568246280
1725852 EAGF-V2-KF-100-32...
1725852
EAGF-V2-KF-100-320
582.800
126.600
220.000
40.000
128.000
20.000
24.500
89.000
0.000
15.000
39.000
213.000
200.000
89.000
150.000
131.000
172.000
150.000
130.000
120.000
89.000
89.000
89.000
87.000
25.000
18.000
11.000
70.000
M20x1.5
M18
M10
M10
20.000
11.000
27.000
15.6950
4052568246297
1725853 EAGF-V2-KF-100-40...
1725853
EAGF-V2-KF-100-400
662.800
126.600
220.000
40.000
128.000
20.000
24.500
89.000
0.000
15.000
39.000
213.000
200.000
89.000
150.000
131.000
172.000
150.000
130.000
120.000
89.000
89.000
89.000
87.000
25.000
18.000
11.000
70.000
M20x1.5
M18
M10
M10
20.000
11.000
27.000
16.3030
4052568246303
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表