magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FRC - 气源处理单元
Festo
产品
气源处理
气源处理单元
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/service_u/frc_asmtab.prj},{NB=186501 FRC-1/4-D-O-MIDI-A},{TNR=186501},{V=1.000},{ANSCH=2.000},{GR=3.000},{XHUB=2.000},{AP=1.000},{DB=0.000},{TYP3=1},{B1=140},{B2=125.0},{B3=55},{B4=95},{B5=0},{B6=0},{B7=0},{B8=0},{B9=0},{B10=0},{D2=50},{D5=50},{D6=52},{H1=32},{H2=22.0},{H3=0.0},{L1=250},{L2=204},{L3=80},{L4=99},{L5=120},{L6=130},{L7=60},{L8=15},{L9=19},{L10=3},{T1=8},{T2=0},{T3=0},{T4=0},{T5=0},{SW1=14},{SW2=24},{MUTTER=1},{TYP=FRC-1/4-D-O-MIDI-A},{INFO=},{ANSCH1=G1/4},{O=O},{PPATH=assemblies/frc_asmtpl.prj},{MICROCONN=-},{DI=-},{TYP2=MIDI},{D1=G1/4},{D3=M5},{D4=M52x1.5},{PLZ1=LFR-1/4-D-O-MIDI-A},{BEF1=-},{PLZ2=LOE-1/4-D-MIDI},{BEF2=FRB-D-MIDI},{PLZ3=-},{BEF3=-},{PLZ4=-},{BEF4=-},{PLZ5=-},{BEF5=-},{PLZ6=-},{BEF6=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
B10
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
ⁿ/ₐ
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
159588 FRC-3/8-D-MIDI
159588
FRC-3/8-D-MIDI
140
125.0
55
95
0
0
0
0
0
0
G3/8
50
M5
M52x1.5
50
52
32
22.0
0.0
250
204
80
99
120
130
60
15
19
3
8
0
0
0
0
14
24
1.440
4052568126643
159589 FRC-3/8-D-MIDI-A
159589
FRC-3/8-D-MIDI-A
140
125.0
55
95
0
0
0
0
0
0
G3/8
50
M5
M52x1.5
50
52
32
22.0
0.0
250
204
80
99
120
130
60
15
19
3
8
0
0
0
0
14
24
1.440
4052568126650
159590 FRC-1/2-D-MIDI
159590
FRC-1/2-D-MIDI
140
125.0
55
95
0
0
0
0
0
0
G1/2
50
M5
M52x1.5
50
52
32
22.0
0.0
250
204
80
99
120
130
60
15
19
3
8
0
0
0
0
14
24
1.440
4052568004484
159591 FRC-1/2-D-MIDI-A
159591
FRC-1/2-D-MIDI-A
140
125.0
55
95
0
0
0
0
0
0
G1/2
50
M5
M52x1.5
50
52
32
22.0
0.0
250
204
80
99
120
130
60
15
19
3
8
0
0
0
0
14
24
1.440
4052568126667
159604 FRC-1/8-D-MINI
159604
FRC-1/8-D-MINI
104
92.0
40
76
0
0
0
0
0
0
G1/8
31
M4
M36x1.5
41
38
20
11.0
0.0
193
169
60
69
100
98
60
15
19
3
7
0
0
0
0
14
22
0.660
4052568126674
159605 FRC-1/4-D-MINI
159605
FRC-1/4-D-MINI
104
92.0
40
76
0
0
0
0
0
0
G1/4
31
M4
M36x1.5
41
38
20
11.0
0.0
193
169
60
69
100
98
60
15
19
3
7
0
0
0
0
14
22
0.660
4052568011840
159606 FRC-3/4-D-MAXI
159606
FRC-3/4-D-MAXI
162
146.0
66
107
0
0
0
0
0
0
G3/4
31
M5
M36x1.5
50
65
32
22.0
0.0
252
228
90
82
150
111
60
15
19
3
8
0
0
0
0
14
24
2.390
4052568126681
159607 FRC-1-D-MAXI
159607
FRC-1-D-MAXI
182
157.0
66
107
0
0
0
0
0
0
G1
31
M5
M36x1.5
50
65
40
22.0
0.0
252
228
90
82
150
111
60
15
19
3
8
0
0
0
0
14
24
2.520
4052568126698
159608 FRC-1/8-D-MINI-A
159608
FRC-1/8-D-MINI-A
104
92.0
40
76
0
0
0
0
0
0
G1/8
31
M4
M36x1.5
41
38
20
11.0
0.0
193
169
60
69
100
98
60
15
19
3
7
0
0
0
0
14
22
0.660
4052568126704
159609 FRC-1/4-D-MINI-A
159609
FRC-1/4-D-MINI-A
104
92.0
40
76
0
0
0
0
0
0
G1/4
31
M4
M36x1.5
41
38
20
11.0
0.0
193
169
60
69
100
98
60
15
19
3
7
0
0
0
0
14
22
0.660
4052568126711
159610 FRC-3/4-D-MAXI-A
159610
FRC-3/4-D-MAXI-A
162
146.0
66
107
0
0
0
0
0
0
G3/4
31
M5
M36x1.5
50
65
32
22.0
0.0
252
228
90
82
150
111
60
15
19
3
8
0
0
0
0
14
24
2.390
4052568126728
159611 FRC-1-D-MAXI-A
159611
FRC-1-D-MAXI-A
182
157.0
66
107
0
0
0
0
0
0
G1
31
M5
M36x1.5
50
65
40
22.0
0.0
252
228
90
82
150
111
60
15
19
3
8
0
0
0
0
14
24
2.520
4052568126735
162734 FRC-3/8-D-MINI
162734
FRC-3/8-D-MINI
110
92.0
40
76
0
0
0
0
0
0
G3/8
31
M4
M36x1.5
41
38
20
11.0
0.0
193
169
60
69
100
98
60
15
19
3
7
0
0
0
0
14
22
0.660
4052568132460
162735 FRC-3/4-D-MIDI
162735
FRC-3/4-D-MIDI
140
125.0
55
95
0
0
0
0
0
0
G3/4
50
M5
M52x1.5
50
52
32
22.0
0.0
250
204
80
99
120
130
60
15
19
3
8
0
0
0
0
14
24
1.440
4052568132477
162736 FRC-3/8-D-MINI-A
162736
FRC-3/8-D-MINI-A
110
92.0
40
76
0
0
0
0
0
0
G3/8
31
M4
M36x1.5
41
38
20
11.0
0.0
193
169
60
69
100
98
60
15
19
3
7
0
0
0
0
14
22
0.660
4052568132484
162737 FRC-3/4-D-MIDI-A
162737
FRC-3/4-D-MIDI-A
140
125.0
55
95
0
0
0
0
0
0
G3/4
50
M5
M52x1.5
50
52
32
22.0
0.0
250
204
80
99
120
130
60
15
19
3
8
0
0
0
0
14
24
1.440
4052568132491
162738 FRC-1/8-D-O-MINI
162738
FRC-1/8-D-O-MINI
104
92.0
40
76
0
0
0
0
0
0
G1/8
31
M4
M36x1.5
41
38
20
11.0
0.0
193
169
60
69
100
98
60
15
19
3
7
0
0
0
0
14
22
0.600
4052568132507
162739 FRC-1/4-D-O-MINI
162739
FRC-1/4-D-O-MINI
104
92.0
40
76
0
0
0
0
0
0
G1/4
31
M4
M36x1.5
41
38
20
11.0
0.0
193
169
60
69
100
98
60
15
19
3
7
0
0
0
0
14
22
0.600
4052568132514
162740 FRC-3/8-D-O-MINI
162740
FRC-3/8-D-O-MINI
110
92.0
40
76
0
0
0
0
0
0
G3/8
31
M4
M36x1.5
41
38
20
11.0
0.0
193
169
60
69
100
98
60
15
19
3
7
0
0
0
0
14
22
0.600
4052568132521
162741 FRC-3/8-D-O-MIDI
162741
FRC-3/8-D-O-MIDI
140
125.0
55
95
0
0
0
0
0
0
G3/8
50
M5
M52x1.5
50
52
32
22.0
0.0
250
204
80
99
120
130
60
15
19
3
8
0
0
0
0
14
24
1.350
4052568132538
162742 FRC-1/2-D-O-MIDI
162742
FRC-1/2-D-O-MIDI
140
125.0
55
95
0
0
0
0
0
0
G1/2
50
M5
M52x1.5
50
52
32
22.0
0.0
250
204
80
99
120
130
60
15
19
3
8
0
0
0
0
14
24
1.350
4052568132545
162743 FRC-3/4-D-O-MIDI
162743
FRC-3/4-D-O-MIDI
140
125.0
55
95
0
0
0
0
0
0
G3/4
50
M5
M52x1.5
50
52
32
22.0
0.0
250
204
80
99
120
130
60
15
19
3
8
0
0
0
0
14
24
1.350
4052568132552
162744 FRC-3/4-D-O-MAXI
162744
FRC-3/4-D-O-MAXI
162
146.0
66
107
0
0
0
0
0
0
G3/4
31
M5
M36x1.5
50
65
32
22.0
0.0
252
228
90
82
150
111
60
15
19
3
8
0
0
0
0
14
24
2.280
4052568132569
162745 FRC-1-D-O-MAXI
162745
FRC-1-D-O-MAXI
182
157.0
66
107
0
0
0
0
0
0
G1
31
M5
M36x1.5
50
65
40
22.0
0.0
252
228
90
82
150
111
60
15
19
3
8
0
0
0
0
14
24
2.460
4052568132576
162746 FRC-1/8-D-O-MINI-A
162746
FRC-1/8-D-O-MINI-A
104
92.0
40
76
0
0
0
0
0
0
G1/8
31
M4
M36x1.5
41
38
20
11.0
0.0
193
169
60
69
100
98
60
15
19
3
7
0
0
0
0
14
22
0.600
4052568132583
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表