magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MS6N - 气源处理
Festo
产品
气源处理
冷凝水排放装置
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/conden/ms6n_presets.prj},{NB=531275 MS6N-LFR-1/4-D7-ERV-AS},{TNR=531275},{TYP=MS6N-LFR-1/4-D7-ERV-AS},{INFO=},{FUNC=LFR},{AG=2},{DRB=3},{AB=1},{DA=0},{ADR=0},{FF=1},{S=1},{KA=3},{FW=0},{MA=0},{DPA=0},{ZF=0},{DP=0},{SD=0},{EDA=0},{DS=0},{VS=0},{AMS=0},{D=0},{BA=0},{SE=0},{ZE=0},{AE=},{AF=0},{MPS=0},{PL=0},{ATEX=0},{PPATH=assemblies/ms6n_lfr_sbl.prj},{CNSMASSEXACT=0.875},{EOLDATE=},{GTIN=4052568334482}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
532041 MS6N-DE-1/4-V110
532041
MS6N-DE-1/4-V110
0.680
4052568339210
532042 MS6N-DE-1/2-V110
532042
MS6N-DE-1/2-V110
0.680
4052568339227
532043 MS6N-DE-3/8-V110
532043
MS6N-DE-3/8-V110
0.680
4052568339234
532047 MS6N-DE-1/4-V230
532047
MS6N-DE-1/4-V230
0.680
4052568339241
532048 MS6N-DE-1/2-V230
532048
MS6N-DE-1/2-V230
0.680
4052568339258
532049 MS6N-DE-3/8-V230
532049
MS6N-DE-3/8-V230
0.680
4052568339265
532050 MS6N-DE-1/4-V230-Z
532050
MS6N-DE-1/4-V230-Z
0.680
4052568339272
542572 MS6N-DE-1/4-10V24
542572
MS6N-DE-1/4-10V24
0.680
4052568347673
542573 MS6N-DE-1/2-10V24
542573
MS6N-DE-1/2-10V24
0.680
4052568347680
542574 MS6N-DE-3/8-10V24
542574
MS6N-DE-3/8-10V24
0.680
4052568347697
542575 MS6N-DE-1/4-10V24-...
542575
MS6N-DE-1/4-10V24-Z
0.680
4052568347703
542576 MS6N-DE-1/2-10V24-...
542576
MS6N-DE-1/2-10V24-Z
0.680
4052568347710
542577 MS6N-DE-3/8-10V24-...
542577
MS6N-DE-3/8-10V24-Z
0.680
4052568347727
532023 MS6N-DL-1/4
532023
MS6N-DL-1/4
0.650
4052568339128
532024 MS6N-DL-1/2
532024
MS6N-DL-1/2
0.650
4052568339135
532025 MS6N-DL-3/8
532025
MS6N-DL-3/8
0.650
4052568339142
532109 MS6N-EE-1/4-V110
532109
MS6N-EE-1/4-V110
0.740
4052568339623
532110 MS6N-EE-1/2-V110
532110
MS6N-EE-1/2-V110
0.740
4052568339630
532111 MS6N-EE-3/8-V110
532111
MS6N-EE-3/8-V110
0.740
4052568339647
532115 MS6N-EE-1/4-V230
532115
MS6N-EE-1/4-V230
0.740
4052568339654
532116 MS6N-EE-1/2-V230
532116
MS6N-EE-1/2-V230
0.740
4052568339661
532117 MS6N-EE-3/8-V230
532117
MS6N-EE-3/8-V230
0.740
4052568339678
532118 MS6N-EE-1/4-V230-Z
532118
MS6N-EE-1/4-V230-Z
0.740
4052568339685
538761 MS6N-EE-1/2-V110-S
538761
MS6N-EE-1/2-V110-S
0.816
4052568346317
538763 MS6N-EE-1/2-V230-S
538763
MS6N-EE-1/2-V230-S
0.816
4052568346324
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表