magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FRM-NPT (USA) - 分支模块
Festo
产品
气源处理
气源分配器
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/air_dist/frm_usa_asmtab.prj},{NB=173931 FRM-1-D-MAXI-NPT},{TNR=173931},{TYP=FRM-1-D-MAXI-NPT},{INFO=},{B1=116.000},{B2=91.000},{B3=66.000},{B4=46.000},{B5=0.000},{D1=1 NPT},{D2=0.000},{D3=M5},{D6=G3/4},{H1=40.000},{H2=22.000},{L1=0.000},{L2=8.450},{T1=8.000},{T2=0.000},{PPATH=assemblies/frm_asmtpl.prj},{CNSMASSEXACT=0.772},{V=2.000},{EOLDATE=},{GTIN=4052568315993}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D6
ⁿ/ₐ
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173924 FRM-1/8-D-MINI-NPT
173924
FRM-1/8-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
1/8 NPT
0.000
M4
G1/4
20.000
11.000
0.000
7.500
7.000
0.000
0.207
4052568315924
173925 FRM-1/4-D-MINI-NPT
173925
FRM-1/4-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
1/4 NPT
0.000
M4
G1/4
20.000
11.000
0.000
7.500
7.000
0.000
0.197
4052568315931
173926 FRM-3/8-D-MINI-NPT
173926
FRM-3/8-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
3/8 NPT
0.000
M4
G1/4
20.000
11.000
0.000
7.500
7.000
0.000
0.207
4052568315948
173927 FRM-3/8-D-MIDI-NPT
173927
FRM-3/8-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
3/8 NPT
0.000
M5
G1/2
32.000
22.000
0.000
6.000
8.000
0.000
0.522
4052568315955
173928 FRM-1/2-D-MIDI-NPT
173928
FRM-1/2-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
1/2 NPT
0.000
M5
G1/2
32.000
22.000
0.000
6.000
8.000
0.000
0.502
4052568315962
173929 FRM-3/4-D-MIDI-NPT
173929
FRM-3/4-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
3/4 NPT
0.000
M5
G1/2
32.000
22.000
0.000
6.000
8.000
0.000
0.472
4052568315979
173930 FRM-3/4-D-MAXI-NPT
173930
FRM-3/4-D-MAXI-NPT
96.000
80.000
66.000
46.000
0.000
3/4 NPT
0.000
M5
G3/4
32.000
22.000
0.000
8.450
8.000
0.000
0.662
4052568315986
173931 FRM-1-D-MAXI-NPT
173931
FRM-1-D-MAXI-NPT
116.000
91.000
66.000
46.000
0.000
1 NPT
0.000
M5
G3/4
40.000
22.000
0.000
8.450
8.000
0.000
0.772
4052568315993
173932 FRM-H-1/8-D-MINI-N...
173932
FRM-H-1/8-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
1/8 NPT
0.000
M4
G1/4
20.000
11.000
42.000
7.500
7.000
0.000
0.208
4052568316006
173933 FRM-H-1/4-D-MINI-N...
173933
FRM-H-1/4-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
1/4 NPT
0.000
M4
G1/4
20.000
11.000
42.000
7.500
7.000
0.000
0.198
4052568316013
173934 FRM-H-3/8-D-MINI-N...
173934
FRM-H-3/8-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
3/8 NPT
0.000
M4
G1/4
20.000
11.000
42.000
7.500
7.000
0.000
0.208
4052568316020
173935 FRM-H-3/8-D-MIDI-N...
173935
FRM-H-3/8-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
3/8 NPT
0.000
M5
G1/2
32.000
22.000
59.000
6.000
8.000
0.000
0.526
4052568316037
173936 FRM-H-1/2-D-MIDI-N...
173936
FRM-H-1/2-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
1/2 NPT
0.000
M5
G1/2
32.000
22.000
59.000
6.000
8.000
0.000
0.506
4052568316044
173937 FRM-H-3/4-D-MIDI-N...
173937
FRM-H-3/4-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
3/4 NPT
0.000
M5
G1/2
32.000
22.000
59.000
6.000
8.000
0.000
0.476
4052568316051
173938 FRM-H-3/4-D-MAXI-N...
173938
FRM-H-3/4-D-MAXI-NPT
96.000
80.000
66.000
46.000
0.000
3/4 NPT
0.000
M5
G3/4
32.000
22.000
70.000
8.450
8.000
0.000
0.666
4052568316068
173939 FRM-H-1-D-MAXI-NPT
173939
FRM-H-1-D-MAXI-NPT
116.000
91.000
66.000
46.000
0.000
1 NPT
0.000
M5
G3/4
40.000
22.000
70.000
8.450
8.000
0.000
0.776
4052568316075
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表