magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HRBC - 连接组件
Festo
产品
气源处理
用于压缩空气预处理的附件
安装元件
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/acc_cair/mounting/hrbc_asmtab.prj},{NB=529022 HRBC-D-MINI},{TNR=529022},{TYP=HRBC-D-MINI},{BG=MINI},{VERS=1.000},{L1=43.000},{L2=40.500},{L3=40.000},{L4=30.000},{B1=17.400},{B2=14.800},{B3=3.400},{B4=1.100},{B5=2.500},{B6=3.000},{B7=0.300},{H1=20.000},{H3=5.000},{H4=1.000},{H2=20.000},{H5=3.500},{H6=4.000},{D1=8.900},{D2=7.000},{D3=10.250},{D4=7.500},{D5=4.300},{D6=4.000},{D7=0.000},{A1=25.000},{A2=30.000},{PSTOL=0.010},{L5=11.000},{L6=15.700},{L7=3.300},{L8=1.500},{L9=5.000},{L10=4.700},{B8=15.000},{D8=10.000},{B9=1.200},{H7=9.500},{CNSMASSEXACT=0.065},{GTIN=4052568047351}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BG
尺寸
ⁿ/ₐ
L1
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
529022 HRBC-D-MINI
529022
HRBC-D-MINI
MINI
43.000
17.400
14.800
20.000
0.065
4052568047351
529023 HRBC-D-MIDI
529023
HRBC-D-MIDI
MIDI
58.500
23.000
18.600
36.000
0.188
4052568047368
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表