magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CAMF-C6-F - 电源滤波器
Festo
产品
控制技术
附件
Powered by
CAD模型選擇
{festo/parts_cat/c_tech/acc/camf_c6_f.prj},{NB=8088929 CAMF-C6-F-C20-3A---(high)},{TNR=8088929},{TYP=CAMF-C6-F-C20-3A},{VERS=1},{LODLEVEL=high},{B1=0.000},{B2=0.000},{B3=0.000},{D1=-},{D1N=0.000},{D2=0.000},{H1=0.000},{H2=0.000},{H3=0.000},{L1=0.000},{L2=0.000},{L3=0.000},{L4=0.000},{CNSMASSEXACT=0.700},{CH1=0.000},{A1=0.000},{A2=0.000},{H4=0.000},{R1=0.000},{B4=0.000},{A3=0.000},{A4=0.000},{A5=0.000},{R2=0.000},{GTIN=4052568451745}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
螺纹
ⁿ/ₐ
D1N
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8088928 CAMF-C6-F-C8-3A
8088928
CAMF-C6-F-C8-3A
0.000
0.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.700
4052568451738
8088929 CAMF-C6-F-C20-3A
8088929
CAMF-C6-F-C20-3A
0.000
0.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.700
4052568451745
8096868 CAMF-C6-F-C16-11A
8096868
CAMF-C6-F-C16-11A
45.000
22.500
25.000
M5
5.000
5.400
70.000
28.000
1.000
250.000
220.000
235.000
22.000
0.800
4052568298791
8096894 CAMF-C6-F-C42-11A
8096894
CAMF-C6-F-C42-11A
50.000
25.000
30.000
M6
6.000
5.400
90.000
35.950
1.000
310.000
280.000
295.000
25.000
1.400
4052568298807
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表