magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
WSR - 固定组件
Festo
产品 (A - Z)
W
WSR
Powered by
CAD模型選擇
{festo/parts/w/wsr/wsr_asmtab.prj},{NB=15931 WSR-16-J-M5},{TNR=15931},{TYP=WSR-16-J-M5},{INFO=},{DIN84D=3.000},{DIN84L=6.000},{DIN6797D=3.200},{DIN125D=0.000},{DIN84D2=0.000},{DIN84L2=0.000},{DIN6797D2=0.000},{PPATH=assembly/wsr_asmtpl.prj},{B=0.000},{B1=0.000},{B2=0.000},{B3=0.000},{B4=8.000},{H1=0.000},{H2=0.000},{H3=1.000},{H4=34.900},{L2=0.000},{L3=0.000},{L4=38.000},{L5=27.000},{VERS=3.000},{CNSMASSEXACT=0.078},{GTIN=4052568022150},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
33413 WSR-10-J-M5
33413
WSR-10-J-M5
0.000
0.000
0.000
0.000
8.000
0.000
0.000
1.000
25.400
0.000
0.000
30.000
20.000
0.006
4052568023034
33414 WSR-10-K
33414
WSR-10-K
15.000
0.000
0.000
0.000
0.000
1.000
22.200
0.000
0.000
0.000
47.000
0.000
0.000
0.011
4052568023041
15684 WSR-12
15684
WSR-12
0.000
5.800
23.400
4.000
0.000
1.500
23.000
0.000
0.000
14.000
79.000
0.000
0.000
0.012
4052568022082
15685 WSR-12-J-M5
15685
WSR-12-J-M5
0.000
0.000
0.000
0.000
8.000
0.000
0.000
1.000
28.300
0.000
0.000
34.000
24.500
0.010
4052568022099
15686 WSR-12-K
15686
WSR-12-K
15.000
0.000
0.000
0.000
0.000
1.000
25.100
0.000
0.000
0.000
53.000
0.000
0.000
0.013
4052568022105
14874 WSR-16
14874
WSR-16
0.000
10.000
26.500
4.500
0.000
1.500
29.800
0.000
0.000
19.000
84.500
0.000
0.000
0.023
4052568021764
14873 WSR-16-J
14873
WSR-16-J
0.000
0.000
0.000
0.000
13.000
0.000
0.000
1.500
35.000
0.000
0.000
52.000
27.000
0.012
4052568021757
15931 WSR-16-J-M5
15931
WSR-16-J-M5
0.000
0.000
0.000
0.000
8.000
0.000
0.000
1.000
34.900
0.000
0.000
38.000
27.000
0.078
4052568022150
14796 WSR-25
14796
WSR-25
0.000
12.000
29.000
2.000
0.000
1.500
38.000
0.000
0.000
24.500
90.000
0.000
0.000
0.026
4052568021740
14799 WSR-25-J
14799
WSR-25-J
0.000
0.000
0.000
0.000
13.000
0.000
0.000
1.500
43.100
0.000
0.000
52.000
34.000
0.017
4052568002794
15932 WSR-25-J-M5
15932
WSR-25-J-M5
0.000
0.000
0.000
0.000
13.000
0.000
0.000
1.500
43.000
0.000
0.000
52.000
34.000
0.017
4052568022167
14960 WSR-32
14960
WSR-32
0.000
12.000
29.000
2.000
0.000
1.500
49.200
0.000
0.000
40.500
107.000
0.000
0.000
0.029
4052568021863
14962 WSR-32-J
14962
WSR-32-J
0.000
0.000
0.000
0.000
13.000
0.000
0.000
1.500
54.300
0.000
0.000
64.000
48.000
0.018
4052568021887
15933 WSR-32-J-M5
15933
WSR-32-J-M5
0.000
0.000
0.000
0.000
13.000
0.000
0.000
1.500
54.300
0.000
0.000
64.000
48.000
0.025
4052568022174
14961 WSR-40
14961
WSR-40
0.000
12.000
29.000
2.000
0.000
1.500
68.700
0.000
0.000
52.000
118.500
0.000
0.000
0.032
4052568021870
14963 WSR-40-J
14963
WSR-40-J
0.000
0.000
0.000
0.000
13.000
0.000
0.000
1.500
76.300
0.000
0.000
80.000
60.000
0.024
4052568021894
15934 WSR-40-J-M5
15934
WSR-40-J-M5
0.000
0.000
0.000
0.000
13.000
0.000
0.000
1.500
76.300
0.000
0.000
80.000
60.000
0.030
4052568022181
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表