magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VFOH - 单向节流阀
Festo
产品 (A - Z)
V
VFOH
Powered by
CAD模型選擇
{festo/parts/v/vfoh/vfoh.prj},{NB=578798 VFOH-LE-A-G18-Q6},{TNR=578798},{TYP=VFOH-LE-A-G18-Q6},{D=G1/8},{QS=6.000},{D1=13.500},{HD1=6.650},{D2=12.000},{QSN=6.000},{B=14.000},{H=31.000},{H1=24.000},{L=36.300},{L1=5.150},{L2=14.750},{SW1=12.000},{HSW1=5.000},{SW2=4.000},{HSW2=5.600},{DN=9.728},{DNI=3.000},{HB=18.900},{H5=1.500},{D5=13.000},{D6=13.500},{H6=0.950},{D7=10.050},{D8=5.600},{HD8=1.000},{D9=4.800},{CNSMASSEXACT=0.0230},{GEO=2},{GTIN=4052568262723}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
QS
气接口
[mm]
D1
[mm]
D2
[mm]
B
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
578797 VFOH-LE-A-G18-Q4
578797
VFOH-LE-A-G18-Q4
G1/8
4.000
13.500
10.500
14.000
28.000
21.000
36.300
5.150
12.000
4.000
0.0230
4052568262716
578798 VFOH-LE-A-G18-Q6
578798
VFOH-LE-A-G18-Q6
G1/8
6.000
13.500
12.000
14.000
31.000
24.000
36.300
5.150
12.000
4.000
0.0230
4052568262723
578799 VFOH-LE-A-G18-Q8
578799
VFOH-LE-A-G18-Q8
G1/8
8.000
13.500
13.900
14.000
32.000
24.500
36.300
5.150
12.000
4.000
0.0230
4052568262730
578800 VFOH-LE-A-G14-Q8
578800
VFOH-LE-A-G14-Q8
G1/4
8.000
16.800
14.000
18.000
36.000
27.000
39.900
6.050
15.000
5.000
0.0370
4052568262747
578801 VFOH-LE-A-G14-Q10
578801
VFOH-LE-A-G14-Q10
G1/4
10.000
16.800
17.700
18.000
41.000
32.000
39.900
6.050
15.000
5.000
0.0480
4052568262754
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表