magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VFFG-T - 流量控制
Festo
产品 (A - Z)
V
VFFG
Powered by
CAD模型選擇
{festo/parts/v/vffg/vffg_t_asmtab.prj},{NB=8025712 VFFG-T-M5-8},{TNR=8025712},{TYP=VFFG-T-M5-8},{D1=M5},{D2=0.85},{D3=4.00},{L1=3.00},{L2=1.25},{L3=1.00},{L4=0.80},{W1=60},{CNSMASSEXACT=0.0005},{COLOR=0.00,0.57,0.86,0.00},{MAT=caerul},{D11=5},{PPATH=assemblies/vffg_t_asmtpl.prj},{GTIN=4052568063047}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8025709 VFFG-T-M5-5
8025709
VFFG-T-M5-5
M5
0.50
4.00
3.00
1.25
1.00
0.80
0.0005
4052568063016
8025710 VFFG-T-M5-6
8025710
VFFG-T-M5-6
M5
0.60
4.00
3.00
1.25
1.00
0.80
0.0005
4052568063023
8025711 VFFG-T-M5-7
8025711
VFFG-T-M5-7
M5
0.70
4.00
3.00
1.25
1.00
0.80
0.0005
4052568063030
8025712 VFFG-T-M5-8
8025712
VFFG-T-M5-8
M5
0.85
4.00
3.00
1.25
1.00
0.80
0.0005
4052568063047
8025713 VFFG-T-M5-10
8025713
VFFG-T-M5-10
M5
1.05
4.00
3.00
1.25
1.00
0.80
0.0005
4052568063054
8025714 VFFG-T-M5-12
8025714
VFFG-T-M5-12
M5
1.20
4.00
3.00
1.25
1.00
0.80
0.0005
4052568063061
8025715 VFFG-T-M5-15
8025715
VFFG-T-M5-15
M5
1.55
4.00
3.00
1.25
1.00
0.80
0.0005
4052568063078
8025716 VFFG-T-M5-A-V1
8025716
VFFG-T-M5-A-V1
M5
0.00
0.00
0.00
0.00
0.00
0.00
0.0700
4052568109912
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表